The Timken Company
4500 Mt Pleasant St. NW
N. Canton, OH 44720
Phone: (234) 262-3000
E-Mail: CustomerCAD@timken.com • Web site: www.timken.com
4500 Mt Pleasant St. NW
N. Canton, OH 44720
Phone: (234) 262-3000
E-Mail: CustomerCAD@timken.com • Web site: www.timken.com
Timken® angular contact ball bearings are designed for combination radial and axial loading. Single-row bearings have high thrust capacity in one direction. Some single-row bearings are specifically designed for duplex mounting in sets for maximum performance.
Part Number |
Rows per Set |
d - Bore |
D - Outer Diameter |
Bearing Width |
Total Width |
Contact Angle |
C0 - Static Radial Rating (per row) |
Ce - Dynamic Radial Rating (per row) |
Ball Type |
CAD |
|---|---|---|---|---|---|---|---|---|---|---|
| 2MMC313WICRQUM | N/A Quadruplex | N/A 65 mm | N/A 140 mm5.5118 in | N/A 33 mm1.2992 in | N/A 132 mm5.1968 in | N/A 15 º | N/A 71700 N16100 lbf | N/A 124000 N28000 lbf | N/A Ceramic |
N/A
|
| 3MM313WICRQUM | N/A Quadruplex | N/A 65 mm | N/A 140 mm5.5118 in | N/A 33 mm1.2992 in | N/A 132 mm5.1968 in | N/A 25 º | N/A 77400 N17300 lbf | N/A 119700 N26900 lbf | N/A STEEL |
N/A
|
| 3MMC313WICRQUM | N/A Quadruplex | N/A 65 mm | N/A 140 mm5.5118 in | N/A 33 mm1.2992 in | N/A 132 mm5.1968 in | N/A 25 º | N/A 68900 N15500 lbf | N/A 119700 N26900 lbf | N/A Ceramic |
N/A
|
| 2MM313WICRSUL | N/A Single | N/A 65 mm | N/A 140 mm5.5118 in | N/A 33 mm1.2992 in | N/A 33 mm1.2992 in | N/A 15 º | N/A 80500 N18000 lbf | N/A 124000 N28000 lbf | N/A STEEL |
N/A
|
| 2MMC313WICRSUL | N/A Single | N/A 65 mm | N/A 140 mm5.5118 in | N/A 33 mm1.2992 in | N/A 33 mm1.2992 in | N/A 15 º | N/A 71700 N16100 lbf | N/A 124000 N28000 lbf | N/A Ceramic |
N/A
|
| 3MM313WICRSUL | N/A Single | N/A 65 mm | N/A 140 mm5.5118 in | N/A 33 mm1.2992 in | N/A 33 mm1.2992 in | N/A 25 º | N/A 77400 N17300 lbf | N/A 119700 N26900 lbf | N/A STEEL |
N/A
|
| 3MMC313WICRSUL | N/A Single | N/A 65 mm | N/A 140 mm5.5118 in | N/A 33 mm1.2992 in | N/A 33 mm1.2992 in | N/A 25 º | N/A 68900 N15500 lbf | N/A 119700 N26900 lbf | N/A Ceramic |
N/A
|
| 2MM313WICRDUL | N/A Duplex | N/A 65 mm | N/A 140 mm5.5118 in | N/A 33 mm1.2992 in | N/A 66 mm2.5984 in | N/A 15 º | N/A 80500 N18000 lbf | N/A 124000 N28000 lbf | N/A STEEL |
N/A
|
| 2MMC313WICRDUL | N/A Duplex | N/A 65 mm | N/A 140 mm5.5118 in | N/A 33 mm1.2992 in | N/A 66 mm2.5984 in | N/A 15 º | N/A 71700 N16100 lbf | N/A 124000 N28000 lbf | N/A Ceramic |
N/A
|
| 3MM313WICRDUL | N/A Duplex | N/A 65 mm | N/A 140 mm5.5118 in | N/A 33 mm1.2992 in | N/A 66 mm2.5984 in | N/A 25 º | N/A 77400 N17300 lbf | N/A 119700 N26900 lbf | N/A STEEL |
N/A
|
| 3MMC313WICRDUL | N/A Duplex | N/A 65 mm | N/A 140 mm5.5118 in | N/A 33 mm1.2992 in | N/A 66 mm2.5984 in | N/A 25 º | N/A 68900 N15500 lbf | N/A 119700 N26900 lbf | N/A Ceramic |
N/A
|
| 2MM313WICRTUL | N/A Triplex | N/A 65 mm | N/A 140 mm5.5118 in | N/A 33 mm1.2992 in | N/A 99 mm3.8976 in | N/A 15 º | N/A 80500 N18000 lbf | N/A 124000 N28000 lbf | N/A STEEL |
N/A
|
| 2MMC313WICRTUL | N/A Triplex | N/A 65 mm | N/A 140 mm5.5118 in | N/A 33 mm1.2992 in | N/A 99 mm3.8976 in | N/A 15 º | N/A 71700 N16100 lbf | N/A 124000 N28000 lbf | N/A Ceramic |
N/A
|
| 3MM313WICRTUL | N/A Triplex | N/A 65 mm | N/A 140 mm5.5118 in | N/A 33 mm1.2992 in | N/A 99 mm3.8976 in | N/A 25 º | N/A 77400 N17300 lbf | N/A 119700 N26900 lbf | N/A STEEL |
N/A
|
| 3MMC313WICRTUL | N/A Triplex | N/A 65 mm | N/A 140 mm5.5118 in | N/A 33 mm1.2992 in | N/A 99 mm3.8976 in | N/A 25 º | N/A 68900 N15500 lbf | N/A 119700 N26900 lbf | N/A Ceramic |
N/A
|
| 2MM313WICRQUL | N/A Quadruplex | N/A 65 mm | N/A 140 mm5.5118 in | N/A 33 mm1.2992 in | N/A 132 mm5.1968 in | N/A 15 º | N/A 80500 N18000 lbf | N/A 124000 N28000 lbf | N/A STEEL |
N/A
|
| 2MMC313WICRQUL | N/A Quadruplex | N/A 65 mm | N/A 140 mm5.5118 in | N/A 33 mm1.2992 in | N/A 132 mm5.1968 in | N/A 15 º | N/A 71700 N16100 lbf | N/A 124000 N28000 lbf | N/A Ceramic |
N/A
|
| 3MM313WICRQUL | N/A Quadruplex | N/A 65 mm | N/A 140 mm5.5118 in | N/A 33 mm1.2992 in | N/A 132 mm5.1968 in | N/A 25 º | N/A 77400 N17300 lbf | N/A 119700 N26900 lbf | N/A STEEL |
N/A
|
| 3MMC313WICRQUL | N/A Quadruplex | N/A 65 mm | N/A 140 mm5.5118 in | N/A 33 mm1.2992 in | N/A 132 mm5.1968 in | N/A 25 º | N/A 68900 N15500 lbf | N/A 119700 N26900 lbf | N/A Ceramic |
N/A
|
| 3MM313WI DUL | N/A Duplex | N/A 65 mm | N/A 140 mm5.5118 in | N/A 33 mm1.2992 in | N/A 66 mm2.5984 in | N/A 25 º | N/A 77400 N17300 lbf | N/A 119700 N26900 lbf | N/A STEEL |
N/A
|
| 2MM9314WICRSUH | N/A Single | N/A 70 mm | N/A 100 mm3.937 in | N/A 16 mm0.6299 in | N/A 16 mm0.6299 in | N/A 15 º | N/A 29000 N6510 lbf | N/A 32000 N7200 lbf | N/A STEEL |
N/A
|
| 2MMC9314WICRSUH | N/A Single | N/A 70 mm | N/A 100 mm3.937 in | N/A 16 mm0.6299 in | N/A 16 mm0.6299 in | N/A 15 º | N/A 25800 N5800 lbf | N/A 32000 N7200 lbf | N/A Ceramic |
N/A
|
| 3MM9314WICRSUH | N/A Single | N/A 70 mm | N/A 100 mm3.937 in | N/A 16 mm0.6299 in | N/A 16 mm0.6299 in | N/A 25 º | N/A 27300 N6130 lbf | N/A 30200 N6790 lbf | N/A STEEL |
N/A
|
| 3MMC9314WICRSUH | N/A Single | N/A 70 mm | N/A 100 mm3.937 in | N/A 16 mm0.6299 in | N/A 16 mm0.6299 in | N/A 25 º | N/A 24300 N5450 lbf | N/A 30200 N6790 lbf | N/A Ceramic |
N/A
|
| 2MV9314WICRSUH | N/A Single | N/A 70 mm | N/A 100 mm3.937 in | N/A 16 mm0.6299 in | N/A 16 mm0.6299 in | N/A 15 º | N/A 29000 N6510 lbf | N/A 32000 N7200 lbf | N/A STEEL |
N/A
|