Timken® angular contact ball bearings are designed for combination radial and axial loading. Single-row bearings have high thrust capacity in one direction. Some single-row bearings are specifically designed for duplex mounting in sets for maximum performance.
Part Number |
Rows per Set |
d - Bore |
D - Outer Diameter |
Bearing Width |
Total Width |
Contact Angle |
C0 - Static Radial Rating (per row) |
Ce - Dynamic Radial Rating (per row) |
Ball Type |
CAD |
|---|---|---|---|---|---|---|---|---|---|---|
| 3MV201WICRDUH | N/A Duplex | N/A 12 mm | N/A 32 mm1.2598 in | N/A 10 mm0.3937 in | N/A 20 mm0.7874 in | N/A 25 º | N/A 3700 N830 lbf | N/A 8500 N1910 lbf | N/A STEEL |
N/A
|
| 3MVC201WICRDUH | N/A Duplex | N/A 12 mm | N/A 32 mm1.2598 in | N/A 10 mm0.3937 in | N/A 20 mm0.7874 in | N/A 25 º | N/A 3320 N750 lbf | N/A 8500 N1910 lbf | N/A Ceramic |
N/A
|
| 2MM201WICRDUH | N/A Duplex | N/A 12 mm | N/A 32 mm1.2598 in | N/A 10 mm0.3937 in | N/A 20 mm0.7874 in | N/A 15 º | N/A 3830 N860 lbf | N/A 8760 N1970 lbf | N/A STEEL |
N/A
|
| 2MMC201WICRDUH | N/A Duplex | N/A 12 mm | N/A 32 mm1.2598 in | N/A 10 mm0.3937 in | N/A 20 mm0.7874 in | N/A 15 º | N/A 3410 N770 lbf | N/A 8760 N1970 lbf | N/A Ceramic |
N/A
|
| 3MMC201WICRDUH | N/A Duplex | N/A 12 mm | N/A 32 mm1.2598 in | N/A 10 mm0.3937 in | N/A 20 mm0.7874 in | N/A 25 º | N/A 3320 N750 lbf | N/A 8500 N1910 lbf | N/A Ceramic |
N/A
|
| 3MM201WICRDUH | N/A Duplex | N/A 12 mm | N/A 32 mm1.2598 in | N/A 10 mm0.3937 in | N/A 20 mm0.7874 in | N/A 25 º | N/A 3700 N830 lbf | N/A 8500 N1910 lbf | N/A STEEL |
N/A
|
| 2MV201WICRTUH | N/A Triplex | N/A 12 mm | N/A 32 mm1.2598 in | N/A 10 mm0.3937 in | N/A 30 mm1.1811 in | N/A 15 º | N/A 3830 N860 lbf | N/A 8760 N1970 lbf | N/A STEEL |
N/A
|
| 2MVC201WICRTUH | N/A Triplex | N/A 12 mm | N/A 32 mm1.2598 in | N/A 10 mm0.3937 in | N/A 30 mm1.1811 in | N/A 15 º | N/A 3410 N770 lbf | N/A 8760 N1970 lbf | N/A Ceramic |
N/A
|
| 3MV201WICRTUH | N/A Triplex | N/A 12 mm | N/A 32 mm1.2598 in | N/A 10 mm0.3937 in | N/A 30 mm1.1811 in | N/A 25 º | N/A 3700 N830 lbf | N/A 8500 N1910 lbf | N/A STEEL |
N/A
|
| 3MVC201WICRTUH | N/A Triplex | N/A 12 mm | N/A 32 mm1.2598 in | N/A 10 mm0.3937 in | N/A 30 mm1.1811 in | N/A 25 º | N/A 3320 N750 lbf | N/A 8500 N1910 lbf | N/A Ceramic |
N/A
|
| 2MM201WICRTUH | N/A Triplex | N/A 12 mm | N/A 32 mm1.2598 in | N/A 10 mm0.3937 in | N/A 30 mm1.1811 in | N/A 15 º | N/A 3830 N860 lbf | N/A 8760 N1970 lbf | N/A STEEL |
N/A
|
| 2MMC201WICRTUH | N/A Triplex | N/A 12 mm | N/A 32 mm1.2598 in | N/A 10 mm0.3937 in | N/A 30 mm1.1811 in | N/A 15 º | N/A 3410 N770 lbf | N/A 8760 N1970 lbf | N/A Ceramic |
N/A
|
| 3MMC201WICRTUH | N/A Triplex | N/A 12 mm | N/A 32 mm1.2598 in | N/A 10 mm0.3937 in | N/A 30 mm1.1811 in | N/A 25 º | N/A 3320 N750 lbf | N/A 8500 N1910 lbf | N/A Ceramic |
N/A
|
| 3MM201WICRTUH | N/A Triplex | N/A 12 mm | N/A 32 mm1.2598 in | N/A 10 mm0.3937 in | N/A 30 mm1.1811 in | N/A 25 º | N/A 3700 N830 lbf | N/A 8500 N1910 lbf | N/A STEEL |
N/A
|
| 2MV201WICRQUH | N/A Quadruplex | N/A 12 mm | N/A 32 mm1.2598 in | N/A 10 mm0.3937 in | N/A 40 mm1.5748 in | N/A 15 º | N/A 3830 N860 lbf | N/A 8760 N1970 lbf | N/A STEEL |
N/A
|
| 2MVC201WICRQUH | N/A Quadruplex | N/A 12 mm | N/A 32 mm1.2598 in | N/A 10 mm0.3937 in | N/A 40 mm1.5748 in | N/A 15 º | N/A 3410 N770 lbf | N/A 8760 N1970 lbf | N/A Ceramic |
N/A
|
| 3MV201WICRQUH | N/A Quadruplex | N/A 12 mm | N/A 32 mm1.2598 in | N/A 10 mm0.3937 in | N/A 40 mm1.5748 in | N/A 25 º | N/A 3700 N830 lbf | N/A 8500 N1910 lbf | N/A STEEL |
N/A
|
| 3MVC201WICRQUH | N/A Quadruplex | N/A 12 mm | N/A 32 mm1.2598 in | N/A 10 mm0.3937 in | N/A 40 mm1.5748 in | N/A 25 º | N/A 3320 N750 lbf | N/A 8500 N1910 lbf | N/A Ceramic |
N/A
|
| 2MM201WICRQUH | N/A Quadruplex | N/A 12 mm | N/A 32 mm1.2598 in | N/A 10 mm0.3937 in | N/A 40 mm1.5748 in | N/A 15 º | N/A 3830 N860 lbf | N/A 8760 N1970 lbf | N/A STEEL |
N/A
|
| 2MMC201WICRQUH | N/A Quadruplex | N/A 12 mm | N/A 32 mm1.2598 in | N/A 10 mm0.3937 in | N/A 40 mm1.5748 in | N/A 15 º | N/A 3410 N770 lbf | N/A 8760 N1970 lbf | N/A Ceramic |
N/A
|
| 3MMC201WICRQUH | N/A Quadruplex | N/A 12 mm | N/A 32 mm1.2598 in | N/A 10 mm0.3937 in | N/A 40 mm1.5748 in | N/A 25 º | N/A 3320 N750 lbf | N/A 8500 N1910 lbf | N/A Ceramic |
N/A
|
| 3MM201WICRQUH | N/A Quadruplex | N/A 12 mm | N/A 32 mm1.2598 in | N/A 10 mm0.3937 in | N/A 40 mm1.5748 in | N/A 25 º | N/A 3700 N830 lbf | N/A 8500 N1910 lbf | N/A STEEL |
N/A
|
| 2MV201WICRSUM | N/A Single | N/A 12 mm | N/A 32 mm1.2598 in | N/A 10 mm0.3937 in | N/A 10 mm0.3937 in | N/A 15 º | N/A 3830 N860 lbf | N/A 8760 N1970 lbf | N/A STEEL |
N/A
|
| 2MVC201WICRSUM | N/A Single | N/A 12 mm | N/A 32 mm1.2598 in | N/A 10 mm0.3937 in | N/A 10 mm0.3937 in | N/A 15 º | N/A 3410 N770 lbf | N/A 8760 N1970 lbf | N/A Ceramic |
N/A
|
| 3MV201WICRSUM | N/A Single | N/A 12 mm | N/A 32 mm1.2598 in | N/A 10 mm0.3937 in | N/A 10 mm0.3937 in | N/A 25 º | N/A 3700 N830 lbf | N/A 8500 N1910 lbf | N/A STEEL |
N/A
|