Timken® angular contact ball bearings are designed for combination radial and axial loading. Single-row bearings have high thrust capacity in one direction. Some single-row bearings are specifically designed for duplex mounting in sets for maximum performance.
Precision Ball Bearings
Unit of Measure
« 211 212 213 214 215 »  

Part Number

Rows per Set

d - Bore

D - Outer Diameter

Bearing Width

Total Width

Contact Angle

C0 - Static Radial Rating (per row)

Ce - Dynamic Radial Rating (per row)

Ball Type

CAD

3MVC9314WICRTUM N/A Triplex N/A 70 mm N/A 100 mm3.937 in N/A 16 mm0.6299 in N/A 48 mm1.8897 in N/A 25 º N/A 24300 N5450 lbf N/A 30200 N6790 lbf N/A Ceramic N/A
2MM9314WICRQUM N/A Quadruplex N/A 70 mm N/A 100 mm3.937 in N/A 16 mm0.6299 in N/A 64 mm2.5196 in N/A 15 º N/A 29000 N6510 lbf N/A 32000 N7200 lbf N/A STEEL N/A
2MMC9314WICRQUM N/A Quadruplex N/A 70 mm N/A 100 mm3.937 in N/A 16 mm0.6299 in N/A 64 mm2.5196 in N/A 15 º N/A 25800 N5800 lbf N/A 32000 N7200 lbf N/A Ceramic N/A
3MM9314WICRQUM N/A Quadruplex N/A 70 mm N/A 100 mm3.937 in N/A 16 mm0.6299 in N/A 64 mm2.5196 in N/A 25 º N/A 27300 N6130 lbf N/A 30200 N6790 lbf N/A STEEL N/A
3MMC9314WICRQUM N/A Quadruplex N/A 70 mm N/A 100 mm3.937 in N/A 16 mm0.6299 in N/A 64 mm2.5196 in N/A 25 º N/A 24300 N5450 lbf N/A 30200 N6790 lbf N/A Ceramic N/A
2MV9314WICRQUM N/A Quadruplex N/A 70 mm N/A 100 mm3.937 in N/A 16 mm0.6299 in N/A 64 mm2.5196 in N/A 15 º N/A 29000 N6510 lbf N/A 32000 N7200 lbf N/A STEEL N/A
2MVC9314WICRQUM N/A Quadruplex N/A 70 mm N/A 100 mm3.937 in N/A 16 mm0.6299 in N/A 64 mm2.5196 in N/A 15 º N/A 25800 N5800 lbf N/A 32000 N7200 lbf N/A Ceramic N/A
3MV9314WICRQUM N/A Quadruplex N/A 70 mm N/A 100 mm3.937 in N/A 16 mm0.6299 in N/A 64 mm2.5196 in N/A 25 º N/A 27300 N6130 lbf N/A 30200 N6790 lbf N/A STEEL N/A
3MVC9314WICRQUM N/A Quadruplex N/A 70 mm N/A 100 mm3.937 in N/A 16 mm0.6299 in N/A 64 mm2.5196 in N/A 25 º N/A 24300 N5450 lbf N/A 30200 N6790 lbf N/A Ceramic N/A
2MM9314WICRSUL N/A Single N/A 70 mm N/A 100 mm3.937 in N/A 16 mm0.6299 in N/A 16 mm0.6299 in N/A 15 º N/A 29000 N6510 lbf N/A 32000 N7200 lbf N/A STEEL N/A
2MMC9314WICRSUL N/A Single N/A 70 mm N/A 100 mm3.937 in N/A 16 mm0.6299 in N/A 16 mm0.6299 in N/A 15 º N/A 25800 N5800 lbf N/A 32000 N7200 lbf N/A Ceramic N/A
3MM9314WICRSUL N/A Single N/A 70 mm N/A 100 mm3.937 in N/A 16 mm0.6299 in N/A 16 mm0.6299 in N/A 25 º N/A 27300 N6130 lbf N/A 30200 N6790 lbf N/A STEEL N/A
3MMC9314WICRSUL N/A Single N/A 70 mm N/A 100 mm3.937 in N/A 16 mm0.6299 in N/A 16 mm0.6299 in N/A 25 º N/A 24300 N5450 lbf N/A 30200 N6790 lbf N/A Ceramic N/A
2MV9314WICRSUL N/A Single N/A 70 mm N/A 100 mm3.937 in N/A 16 mm0.6299 in N/A 16 mm0.6299 in N/A 15 º N/A 29000 N6510 lbf N/A 32000 N7200 lbf N/A STEEL N/A
2MVC9314WICRSUL N/A Single N/A 70 mm N/A 100 mm3.937 in N/A 16 mm0.6299 in N/A 16 mm0.6299 in N/A 15 º N/A 25800 N5800 lbf N/A 32000 N7200 lbf N/A Ceramic N/A
3MV9314WICRSUL N/A Single N/A 70 mm N/A 100 mm3.937 in N/A 16 mm0.6299 in N/A 16 mm0.6299 in N/A 25 º N/A 27300 N6130 lbf N/A 30200 N6790 lbf N/A STEEL N/A
3MVC9314WICRSUL N/A Single N/A 70 mm N/A 100 mm3.937 in N/A 16 mm0.6299 in N/A 16 mm0.6299 in N/A 25 º N/A 24300 N5450 lbf N/A 30200 N6790 lbf N/A Ceramic N/A
2MM9314WICRDUL N/A Duplex N/A 70 mm N/A 100 mm3.937 in N/A 16 mm0.6299 in N/A 32 mm1.2598 in N/A 15 º N/A 29000 N6510 lbf N/A 32000 N7200 lbf N/A STEEL N/A
2MMC9314WICRDUL N/A Duplex N/A 70 mm N/A 100 mm3.937 in N/A 16 mm0.6299 in N/A 32 mm1.2598 in N/A 15 º N/A 25800 N5800 lbf N/A 32000 N7200 lbf N/A Ceramic N/A
3MM9314WICRDUL N/A Duplex N/A 70 mm N/A 100 mm3.937 in N/A 16 mm0.6299 in N/A 32 mm1.2598 in N/A 25 º N/A 27300 N6130 lbf N/A 30200 N6790 lbf N/A STEEL N/A
3MMC9314WICRDUL N/A Duplex N/A 70 mm N/A 100 mm3.937 in N/A 16 mm0.6299 in N/A 32 mm1.2598 in N/A 25 º N/A 24300 N5450 lbf N/A 30200 N6790 lbf N/A Ceramic N/A
2MV9314WICRDUL N/A Duplex N/A 70 mm N/A 100 mm3.937 in N/A 16 mm0.6299 in N/A 32 mm1.2598 in N/A 15 º N/A 29000 N6510 lbf N/A 32000 N7200 lbf N/A STEEL N/A
2MVC9314WICRDUL N/A Duplex N/A 70 mm N/A 100 mm3.937 in N/A 16 mm0.6299 in N/A 32 mm1.2598 in N/A 15 º N/A 25800 N5800 lbf N/A 32000 N7200 lbf N/A Ceramic N/A
3MV9314WICRDUL N/A Duplex N/A 70 mm N/A 100 mm3.937 in N/A 16 mm0.6299 in N/A 32 mm1.2598 in N/A 25 º N/A 27300 N6130 lbf N/A 30200 N6790 lbf N/A STEEL N/A
3MVC9314WICRDUL N/A Duplex N/A 70 mm N/A 100 mm3.937 in N/A 16 mm0.6299 in N/A 32 mm1.2598 in N/A 25 º N/A 24300 N5450 lbf N/A 30200 N6790 lbf N/A Ceramic N/A
Unit of Measure
« 211 212 213 214 215 »