The Timken Company
4500 Mt Pleasant St. NW
N. Canton, OH 44720
Phone: (234) 262-3000
E-Mail: CustomerCAD@timken.com • Web site: www.timken.com
4500 Mt Pleasant St. NW
N. Canton, OH 44720
Phone: (234) 262-3000
E-Mail: CustomerCAD@timken.com • Web site: www.timken.com
Timken® angular contact ball bearings are designed for combination radial and axial loading. Single-row bearings have high thrust capacity in one direction. Some single-row bearings are specifically designed for duplex mounting in sets for maximum performance.
Part Number |
Rows per Set |
d - Bore |
D - Outer Diameter |
Bearing Width |
Total Width |
Contact Angle |
C0 - Static Radial Rating (per row) |
Ce - Dynamic Radial Rating (per row) |
Ball Type |
CAD |
|---|---|---|---|---|---|---|---|---|---|---|
| 2MM9315WICRQUX | N/A Quadruplex | N/A 75 mm | N/A 105 mm4.1339 in | N/A 16 mm0.6299 in | N/A 64 mm2.5196 in | N/A 15 º | N/A 30300 N6810 lbf | N/A 32500 N7310 lbf | N/A STEEL |
N/A
|
| 2MM9315WICRDUX | N/A Duplex | N/A 75 mm | N/A 105 mm4.1339 in | N/A 16 mm0.6299 in | N/A 32 mm1.2598 in | N/A 15 º | N/A 30300 N6810 lbf | N/A 32500 N7310 lbf | N/A STEEL |
N/A
|
| 2MM9315WI SUL | N/A Single | N/A 75 mm | N/A 105 mm4.1339 in | N/A 16 mm0.6299 in | N/A 16 mm0.6299 in | N/A 15 º | N/A 30300 N6810 lbf | N/A 32500 N7310 lbf | N/A STEEL |
N/A
|
| 2MM9115WICRSUH | N/A Single | N/A 75 mm | N/A 115 mm4.5276 in | N/A 20 mm0.7874 in | N/A 20 mm0.7874 in | N/A 15 º | N/A 43500 N9790 lbf | N/A 51600 N11600 lbf | N/A STEEL |
N/A
|
| 2MMC9115WICRSUH | N/A Single | N/A 75 mm | N/A 115 mm4.5276 in | N/A 20 mm0.7874 in | N/A 20 mm0.7874 in | N/A 15 º | N/A 38710 N8710 lbf | N/A 51600 N11600 lbf | N/A Ceramic |
N/A
|
| 3MM9115WICRSUH | N/A Single | N/A 75 mm | N/A 115 mm4.5276 in | N/A 20 mm0.7874 in | N/A 20 mm0.7874 in | N/A 25 º | N/A 41200 N9260 lbf | N/A 48900 N11000 lbf | N/A STEEL |
N/A
|
| 3MMC9115WICRSUH | N/A Single | N/A 75 mm | N/A 115 mm4.5276 in | N/A 20 mm0.7874 in | N/A 20 mm0.7874 in | N/A 25 º | N/A 36670 N8250 lbf | N/A 48900 N11000 lbf | N/A Ceramic |
N/A
|
| 2MV9115WICRSUH | N/A Single | N/A 75 mm | N/A 115 mm4.5276 in | N/A 20 mm0.7874 in | N/A 20 mm0.7874 in | N/A 15 º | N/A 43500 N9790 lbf | N/A 51600 N11600 lbf | N/A STEEL |
N/A
|
| 3MV9115WICRSUH | N/A Single | N/A 75 mm | N/A 115 mm4.5276 in | N/A 20 mm0.7874 in | N/A 20 mm0.7874 in | N/A 25 º | N/A 41200 N9260 lbf | N/A 48900 N11000 lbf | N/A STEEL |
N/A
|
| 2MVC9115WICRSUH | N/A Single | N/A 75 mm | N/A 115 mm4.5276 in | N/A 20 mm0.7874 in | N/A 20 mm0.7874 in | N/A 15 º | N/A 38710 N8710 lbf | N/A 51600 N11600 lbf | N/A Ceramic |
N/A
|
| 3MVC9115WICRSUH | N/A Single | N/A 75 mm | N/A 115 mm4.5276 in | N/A 20 mm0.7874 in | N/A 20 mm0.7874 in | N/A 25 º | N/A 36670 N8250 lbf | N/A 48900 N11000 lbf | N/A Ceramic |
N/A
|
| 2MM9115WICRDUH | N/A Duplex | N/A 75 mm | N/A 115 mm4.5276 in | N/A 20 mm0.7874 in | N/A 40 mm1.5748 in | N/A 15 º | N/A 43500 N9790 lbf | N/A 51600 N11600 lbf | N/A STEEL |
N/A
|
| 2MMC9115WICRDUH | N/A Duplex | N/A 75 mm | N/A 115 mm4.5276 in | N/A 20 mm0.7874 in | N/A 40 mm1.5748 in | N/A 15 º | N/A 38710 N8710 lbf | N/A 51600 N11600 lbf | N/A Ceramic |
N/A
|
| 3MM9115WICRDUH | N/A Duplex | N/A 75 mm | N/A 115 mm4.5276 in | N/A 20 mm0.7874 in | N/A 40 mm1.5748 in | N/A 25 º | N/A 41200 N9260 lbf | N/A 48900 N11000 lbf | N/A STEEL |
N/A
|
| 3MMC9115WICRDUH | N/A Duplex | N/A 75 mm | N/A 115 mm4.5276 in | N/A 20 mm0.7874 in | N/A 40 mm1.5748 in | N/A 25 º | N/A 36670 N8250 lbf | N/A 48900 N11000 lbf | N/A Ceramic |
N/A
|
| 2MV9115WICRDUH | N/A Duplex | N/A 75 mm | N/A 115 mm4.5276 in | N/A 20 mm0.7874 in | N/A 40 mm1.5748 in | N/A 15 º | N/A 43500 N9790 lbf | N/A 51600 N11600 lbf | N/A STEEL |
N/A
|
| 3MV9115WICRDUH | N/A Duplex | N/A 75 mm | N/A 115 mm4.5276 in | N/A 20 mm0.7874 in | N/A 40 mm1.5748 in | N/A 25 º | N/A 41200 N9260 lbf | N/A 48900 N11000 lbf | N/A STEEL |
N/A
|
| 2MVC9115WICRDUH | N/A Duplex | N/A 75 mm | N/A 115 mm4.5276 in | N/A 20 mm0.7874 in | N/A 40 mm1.5748 in | N/A 15 º | N/A 38710 N8710 lbf | N/A 51600 N11600 lbf | N/A Ceramic |
N/A
|
| 3MVC9115WICRDUH | N/A Duplex | N/A 75 mm | N/A 115 mm4.5276 in | N/A 20 mm0.7874 in | N/A 40 mm1.5748 in | N/A 25 º | N/A 36670 N8250 lbf | N/A 48900 N11000 lbf | N/A Ceramic |
N/A
|
| 2MM9115WICRTUH | N/A Triplex | N/A 75 mm | N/A 115 mm4.5276 in | N/A 20 mm0.7874 in | N/A 60 mm2.3622 in | N/A 15 º | N/A 43500 N9790 lbf | N/A 51600 N11600 lbf | N/A STEEL |
N/A
|
| 2MMC9115WICRTUH | N/A Triplex | N/A 75 mm | N/A 115 mm4.5276 in | N/A 20 mm0.7874 in | N/A 60 mm2.3622 in | N/A 15 º | N/A 38710 N8710 lbf | N/A 51600 N11600 lbf | N/A Ceramic |
N/A
|
| 3MM9115WICRTUH | N/A Triplex | N/A 75 mm | N/A 115 mm4.5276 in | N/A 20 mm0.7874 in | N/A 60 mm2.3622 in | N/A 25 º | N/A 41200 N9260 lbf | N/A 48900 N11000 lbf | N/A STEEL |
N/A
|
| 3MMC9115WICRTUH | N/A Triplex | N/A 75 mm | N/A 115 mm4.5276 in | N/A 20 mm0.7874 in | N/A 60 mm2.3622 in | N/A 25 º | N/A 36670 N8250 lbf | N/A 48900 N11000 lbf | N/A Ceramic |
N/A
|
| 2MV9115WICRTUH | N/A Triplex | N/A 75 mm | N/A 115 mm4.5276 in | N/A 20 mm0.7874 in | N/A 60 mm2.3622 in | N/A 15 º | N/A 43500 N9790 lbf | N/A 51600 N11600 lbf | N/A STEEL |
N/A
|
| 3MV9115WICRTUH | N/A Triplex | N/A 75 mm | N/A 115 mm4.5276 in | N/A 20 mm0.7874 in | N/A 60 mm2.3622 in | N/A 25 º | N/A 41200 N9260 lbf | N/A 48900 N11000 lbf | N/A STEEL |
N/A
|