The Timken Company
4500 Mt Pleasant St. NW
N. Canton, OH 44720
Phone: (234) 262-3000
E-Mail: CustomerCAD@timken.com • Web site: www.timken.com
4500 Mt Pleasant St. NW
N. Canton, OH 44720
Phone: (234) 262-3000
E-Mail: CustomerCAD@timken.com • Web site: www.timken.com
Timken® angular contact ball bearings are designed for combination radial and axial loading. Single-row bearings have high thrust capacity in one direction. Some single-row bearings are specifically designed for duplex mounting in sets for maximum performance.
Part Number |
Rows per Set |
d - Bore |
D - Outer Diameter |
Bearing Width |
Total Width |
Contact Angle |
C0 - Static Radial Rating (per row) |
Ce - Dynamic Radial Rating (per row) |
Ball Type |
CAD |
|---|---|---|---|---|---|---|---|---|---|---|
| 2MVC9316WICRDUH | N/A Duplex | N/A 80 mm | N/A 110 mm4.3307 in | N/A 16 mm0.6299 in | N/A 32 mm1.2598 in | N/A 15 º | N/A 29100 N6540 lbf | N/A 33800 N7600 lbf | N/A Ceramic |
N/A
|
| 3MV9316WICRDUH | N/A Duplex | N/A 80 mm | N/A 110 mm4.3307 in | N/A 16 mm0.6299 in | N/A 32 mm1.2598 in | N/A 25 º | N/A 30500 N6860 lbf | N/A 31900 N7170 lbf | N/A STEEL |
N/A
|
| 3MVC9316WICRDUH | N/A Duplex | N/A 80 mm | N/A 110 mm4.3307 in | N/A 16 mm0.6299 in | N/A 32 mm1.2598 in | N/A 25 º | N/A 27100 N6100 lbf | N/A 31900 N7170 lbf | N/A Ceramic |
N/A
|
| 2MM9316WICRTUH | N/A Triplex | N/A 80 mm | N/A 110 mm4.3307 in | N/A 16 mm0.6299 in | N/A 48 mm1.8897 in | N/A 15 º | N/A 32700 N7350 lbf | N/A 33800 N7600 lbf | N/A STEEL |
N/A
|
| 2MMC9316WICRTUH | N/A Triplex | N/A 80 mm | N/A 110 mm4.3307 in | N/A 16 mm0.6299 in | N/A 48 mm1.8897 in | N/A 15 º | N/A 29100 N6540 lbf | N/A 33800 N7600 lbf | N/A Ceramic |
N/A
|
| 3MM9316WICRTUH | N/A Triplex | N/A 80 mm | N/A 110 mm4.3307 in | N/A 16 mm0.6299 in | N/A 48 mm1.8897 in | N/A 25 º | N/A 30500 N6860 lbf | N/A 31900 N7170 lbf | N/A STEEL |
N/A
|
| 3MMC9316WICRTUH | N/A Triplex | N/A 80 mm | N/A 110 mm4.3307 in | N/A 16 mm0.6299 in | N/A 48 mm1.8897 in | N/A 25 º | N/A 27100 N6100 lbf | N/A 31900 N7170 lbf | N/A Ceramic |
N/A
|
| 2MV9316WICRTUH | N/A Triplex | N/A 80 mm | N/A 110 mm4.3307 in | N/A 16 mm0.6299 in | N/A 48 mm1.8897 in | N/A 15 º | N/A 32700 N7350 lbf | N/A 33800 N7600 lbf | N/A STEEL |
N/A
|
| 2MVC9316WICRTUH | N/A Triplex | N/A 80 mm | N/A 110 mm4.3307 in | N/A 16 mm0.6299 in | N/A 48 mm1.8897 in | N/A 15 º | N/A 29100 N6540 lbf | N/A 33800 N7600 lbf | N/A Ceramic |
N/A
|
| 3MV9316WICRTUH | N/A Triplex | N/A 80 mm | N/A 110 mm4.3307 in | N/A 16 mm0.6299 in | N/A 48 mm1.8897 in | N/A 25 º | N/A 30500 N6860 lbf | N/A 31900 N7170 lbf | N/A STEEL |
N/A
|
| 3MVC9316WICRTUH | N/A Triplex | N/A 80 mm | N/A 110 mm4.3307 in | N/A 16 mm0.6299 in | N/A 48 mm1.8897 in | N/A 25 º | N/A 27100 N6100 lbf | N/A 31900 N7170 lbf | N/A Ceramic |
N/A
|
| 2MM9316WICRQUH | N/A Quadruplex | N/A 80 mm | N/A 110 mm4.3307 in | N/A 16 mm0.6299 in | N/A 64 mm2.5196 in | N/A 15 º | N/A 32700 N7350 lbf | N/A 33800 N7600 lbf | N/A STEEL |
N/A
|
| 2MMC9316WICRQUH | N/A Quadruplex | N/A 80 mm | N/A 110 mm4.3307 in | N/A 16 mm0.6299 in | N/A 64 mm2.5196 in | N/A 15 º | N/A 29100 N6540 lbf | N/A 33800 N7600 lbf | N/A Ceramic |
N/A
|
| 3MM9316WICRQUH | N/A Quadruplex | N/A 80 mm | N/A 110 mm4.3307 in | N/A 16 mm0.6299 in | N/A 64 mm2.5196 in | N/A 25 º | N/A 30500 N6860 lbf | N/A 31900 N7170 lbf | N/A STEEL |
N/A
|
| 3MMC9316WICRQUH | N/A Quadruplex | N/A 80 mm | N/A 110 mm4.3307 in | N/A 16 mm0.6299 in | N/A 64 mm2.5196 in | N/A 25 º | N/A 27100 N6100 lbf | N/A 31900 N7170 lbf | N/A Ceramic |
N/A
|
| 2MV9316WICRQUH | N/A Quadruplex | N/A 80 mm | N/A 110 mm4.3307 in | N/A 16 mm0.6299 in | N/A 64 mm2.5196 in | N/A 15 º | N/A 32700 N7350 lbf | N/A 33800 N7600 lbf | N/A STEEL |
N/A
|
| 2MVC9316WICRQUH | N/A Quadruplex | N/A 80 mm | N/A 110 mm4.3307 in | N/A 16 mm0.6299 in | N/A 64 mm2.5196 in | N/A 15 º | N/A 29100 N6540 lbf | N/A 33800 N7600 lbf | N/A Ceramic |
N/A
|
| 3MV9316WICRQUH | N/A Quadruplex | N/A 80 mm | N/A 110 mm4.3307 in | N/A 16 mm0.6299 in | N/A 64 mm2.5196 in | N/A 25 º | N/A 30500 N6860 lbf | N/A 31900 N7170 lbf | N/A STEEL |
N/A
|
| 3MVC9316WICRQUH | N/A Quadruplex | N/A 80 mm | N/A 110 mm4.3307 in | N/A 16 mm0.6299 in | N/A 64 mm2.5196 in | N/A 25 º | N/A 27100 N6100 lbf | N/A 31900 N7170 lbf | N/A Ceramic |
N/A
|
| 2MM9316WICRSUM | N/A Single | N/A 80 mm | N/A 110 mm4.3307 in | N/A 16 mm0.6299 in | N/A 16 mm0.6299 in | N/A 15 º | N/A 32700 N7350 lbf | N/A 33800 N7600 lbf | N/A STEEL |
N/A
|
| 2MMC9316WICRSUM | N/A Single | N/A 80 mm | N/A 110 mm4.3307 in | N/A 16 mm0.6299 in | N/A 16 mm0.6299 in | N/A 15 º | N/A 29100 N6540 lbf | N/A 33800 N7600 lbf | N/A Ceramic |
N/A
|
| 3MM9316WICRSUM | N/A Single | N/A 80 mm | N/A 110 mm4.3307 in | N/A 16 mm0.6299 in | N/A 16 mm0.6299 in | N/A 25 º | N/A 30500 N6860 lbf | N/A 31900 N7170 lbf | N/A STEEL |
N/A
|
| 3MMC9316WICRSUM | N/A Single | N/A 80 mm | N/A 110 mm4.3307 in | N/A 16 mm0.6299 in | N/A 16 mm0.6299 in | N/A 25 º | N/A 27100 N6100 lbf | N/A 31900 N7170 lbf | N/A Ceramic |
N/A
|
| 2MV9316WICRSUM | N/A Single | N/A 80 mm | N/A 110 mm4.3307 in | N/A 16 mm0.6299 in | N/A 16 mm0.6299 in | N/A 15 º | N/A 32700 N7350 lbf | N/A 33800 N7600 lbf | N/A STEEL |
N/A
|
| 2MVC9316WICRSUM | N/A Single | N/A 80 mm | N/A 110 mm4.3307 in | N/A 16 mm0.6299 in | N/A 16 mm0.6299 in | N/A 15 º | N/A 29100 N6540 lbf | N/A 33800 N7600 lbf | N/A Ceramic |
N/A
|