Timken® angular contact ball bearings are designed for combination radial and axial loading. Single-row bearings have high thrust capacity in one direction. Some single-row bearings are specifically designed for duplex mounting in sets for maximum performance.
Precision Ball Bearings
Unit of Measure
« 241 242 243 244 245 »  

Part Number

Rows per Set

d - Bore

D - Outer Diameter

Bearing Width

Total Width

Contact Angle

C0 - Static Radial Rating (per row)

Ce - Dynamic Radial Rating (per row)

Ball Type

CAD

2MMC9316WICRDUX N/A Duplex N/A 80 mm N/A 110 mm4.3307 in N/A 16 mm0.6299 in N/A 32 mm1.2598 in N/A 15 º N/A 29100 N6540 lbf N/A 33800 N7600 lbf N/A Ceramic N/A
2MM9316WISULFS737 N/A Single N/A 80 mm N/A 110 mm4.3307 in N/A 16 mm0.6299 in N/A 16 mm0.6299 in N/A 15 º N/A 32700 N7350 lbf N/A 33800 N7600 lbf N/A STEEL N/A
2MM9316WIQULFS934 N/A Quadruplex N/A 80 mm N/A 110 mm4.3307 in N/A 16 mm0.6299 in N/A 64 mm2.5196 in N/A 15 º N/A 32700 N7350 lbf N/A 33800 N7600 lbf N/A STEEL N/A
2MM9316WIDULFS637 N/A Duplex N/A 80 mm N/A 110 mm4.3307 in N/A 16 mm0.6299 in N/A 32 mm1.2598 in N/A 15 º N/A 32700 N7350 lbf N/A 33800 N7600 lbf N/A STEEL N/A
2MM9316WICRTUX N/A Triplex N/A 80 mm N/A 110 mm4.3307 in N/A 16 mm0.6299 in N/A 48 mm1.8897 in N/A 15 º N/A 32700 N7350 lbf N/A 33800 N7600 lbf N/A STEEL N/A
2MM9316WICRSUX N/A Single N/A 80 mm N/A 110 mm4.3307 in N/A 16 mm0.6299 in N/A 16 mm0.6299 in N/A 15 º N/A 32700 N7350 lbf N/A 33800 N7600 lbf N/A STEEL N/A
2MM9316WICRQUX N/A Quadruplex N/A 80 mm N/A 110 mm4.3307 in N/A 16 mm0.6299 in N/A 64 mm2.5196 in N/A 15 º N/A 32700 N7350 lbf N/A 33800 N7600 lbf N/A STEEL N/A
2MM9316WICRDUX N/A Duplex N/A 80 mm N/A 110 mm4.3307 in N/A 16 mm0.6299 in N/A 32 mm1.2598 in N/A 15 º N/A 32700 N7350 lbf N/A 33800 N7600 lbf N/A STEEL N/A
2MM9316WI TUL N/A Triplex N/A 80 mm N/A 110 mm4.3307 in N/A 16 mm0.6299 in N/A 48 mm1.8897 in N/A 15 º N/A 32700 N7350 lbf N/A 33800 N7600 lbf N/A STEEL N/A
2MM9316WI SUL N/A Single N/A 80 mm N/A 110 mm4.3307 in N/A 16 mm0.6299 in N/A 16 mm0.6299 in N/A 15 º N/A 32700 N7350 lbf N/A 33800 N7600 lbf N/A STEEL N/A
2MM9316WI DUL N/A Duplex N/A 80 mm N/A 110 mm4.3307 in N/A 16 mm0.6299 in N/A 32 mm1.2598 in N/A 15 º N/A 32700 N7350 lbf N/A 33800 N7600 lbf N/A STEEL N/A
2MM9316WI DUH N/A Duplex N/A 80 mm N/A 110 mm4.3307 in N/A 16 mm0.6299 in N/A 32 mm1.2598 in N/A 15 º N/A 32700 N7350 lbf N/A 33800 N7600 lbf N/A STEEL N/A
2MM9116WICRSUH N/A Single N/A 80 mm N/A 125 mm4.9213 in N/A 22 mm0.8661 in N/A 22 mm0.8661 in N/A 15 º N/A 55200 N12400 lbf N/A 64900 N14600 lbf N/A STEEL N/A
2MMC9116WICRSUH N/A Single N/A 80 mm N/A 125 mm4.9213 in N/A 22 mm0.8661 in N/A 22 mm0.8661 in N/A 15 º N/A 49130 N11036 lbf N/A 64900 N14600 lbf N/A Ceramic N/A
3MM9116WICRSUH N/A Single N/A 80 mm N/A 125 mm4.9213 in N/A 22 mm0.8661 in N/A 22 mm0.8661 in N/A 25 º N/A 52500 N11800 lbf N/A 61400 N13800 lbf N/A STEEL N/A
3MMC9116WICRSUH N/A Single N/A 80 mm N/A 125 mm4.9213 in N/A 22 mm0.8661 in N/A 22 mm0.8661 in N/A 25 º N/A 46725 N10500 lbf N/A 61400 N13800 lbf N/A Ceramic N/A
2MV9116WICRSUH N/A Single N/A 80 mm N/A 125 mm4.9213 in N/A 22 mm0.8661 in N/A 22 mm0.8661 in N/A 15 º N/A 55200 N12400 lbf N/A 64900 N14600 lbf N/A STEEL N/A
3MV9116WICRSUH N/A Single N/A 80 mm N/A 125 mm4.9213 in N/A 22 mm0.8661 in N/A 22 mm0.8661 in N/A 25 º N/A 52500 N11800 lbf N/A 61400 N13800 lbf N/A STEEL N/A
2MVC9116WICRSUH N/A Single N/A 80 mm N/A 125 mm4.9213 in N/A 22 mm0.8661 in N/A 22 mm0.8661 in N/A 15 º N/A 49130 N11036 lbf N/A 64900 N14600 lbf N/A Ceramic N/A
3MVC9116WICRSUH N/A Single N/A 80 mm N/A 125 mm4.9213 in N/A 22 mm0.8661 in N/A 22 mm0.8661 in N/A 25 º N/A 46725 N10500 lbf N/A 61400 N13800 lbf N/A Ceramic N/A
2MM9116WICRDUH N/A Duplex N/A 80 mm N/A 125 mm4.9213 in N/A 22 mm0.8661 in N/A 44 mm1.7322 in N/A 15 º N/A 55200 N12400 lbf N/A 64900 N14600 lbf N/A STEEL N/A
2MMC9116WICRDUH N/A Duplex N/A 80 mm N/A 125 mm4.9213 in N/A 22 mm0.8661 in N/A 44 mm1.7322 in N/A 15 º N/A 49130 N11036 lbf N/A 64900 N14600 lbf N/A Ceramic N/A
3MM9116WICRDUH N/A Duplex N/A 80 mm N/A 125 mm4.9213 in N/A 22 mm0.8661 in N/A 44 mm1.7322 in N/A 25 º N/A 52500 N11800 lbf N/A 61400 N13800 lbf N/A STEEL N/A
3MMC9116WICRDUH N/A Duplex N/A 80 mm N/A 125 mm4.9213 in N/A 22 mm0.8661 in N/A 44 mm1.7322 in N/A 25 º N/A 46725 N10500 lbf N/A 61400 N13800 lbf N/A Ceramic N/A
2MV9116WICRDUH N/A Duplex N/A 80 mm N/A 125 mm4.9213 in N/A 22 mm0.8661 in N/A 44 mm1.7322 in N/A 15 º N/A 55200 N12400 lbf N/A 64900 N14600 lbf N/A STEEL N/A
Unit of Measure
« 241 242 243 244 245 »