The Timken Company
4500 Mt Pleasant St. NW
N. Canton, OH 44720
Phone: (234) 262-3000
E-Mail: CustomerCAD@timken.com • Web site: www.timken.com
4500 Mt Pleasant St. NW
N. Canton, OH 44720
Phone: (234) 262-3000
E-Mail: CustomerCAD@timken.com • Web site: www.timken.com
Timken® angular contact ball bearings are designed for combination radial and axial loading. Single-row bearings have high thrust capacity in one direction. Some single-row bearings are specifically designed for duplex mounting in sets for maximum performance.
Part Number |
Rows per Set |
d - Bore |
D - Outer Diameter |
Bearing Width |
Total Width |
Contact Angle |
C0 - Static Radial Rating (per row) |
Ce - Dynamic Radial Rating (per row) |
Ball Type |
CAD |
|---|---|---|---|---|---|---|---|---|---|---|
| 3MVC9116WICRQUM | N/A Quadruplex | N/A 80 mm | N/A 125 mm4.9213 in | N/A 22 mm0.8661 in | N/A 88 mm3.4644 in | N/A 25 º | N/A 46725 N10500 lbf | N/A 61400 N13800 lbf | N/A Ceramic |
N/A
|
| 2MM9116WICRSUL | N/A Single | N/A 80 mm | N/A 125 mm4.9213 in | N/A 22 mm0.8661 in | N/A 22 mm0.8661 in | N/A 15 º | N/A 55200 N12400 lbf | N/A 64900 N14600 lbf | N/A STEEL |
N/A
|
| 2MMC9116WICRSUL | N/A Single | N/A 80 mm | N/A 125 mm4.9213 in | N/A 22 mm0.8661 in | N/A 22 mm0.8661 in | N/A 15 º | N/A 49130 N11036 lbf | N/A 64900 N14600 lbf | N/A Ceramic |
N/A
|
| 3MM9116WICRSUL | N/A Single | N/A 80 mm | N/A 125 mm4.9213 in | N/A 22 mm0.8661 in | N/A 22 mm0.8661 in | N/A 25 º | N/A 52500 N11800 lbf | N/A 61400 N13800 lbf | N/A STEEL |
N/A
|
| 3MMC9116WICRSUL | N/A Single | N/A 80 mm | N/A 125 mm4.9213 in | N/A 22 mm0.8661 in | N/A 22 mm0.8661 in | N/A 25 º | N/A 46725 N10500 lbf | N/A 61400 N13800 lbf | N/A Ceramic |
N/A
|
| 2MV9116WICRSUL | N/A Single | N/A 80 mm | N/A 125 mm4.9213 in | N/A 22 mm0.8661 in | N/A 22 mm0.8661 in | N/A 15 º | N/A 55200 N12400 lbf | N/A 64900 N14600 lbf | N/A STEEL |
N/A
|
| 3MV9116WICRSUL | N/A Single | N/A 80 mm | N/A 125 mm4.9213 in | N/A 22 mm0.8661 in | N/A 22 mm0.8661 in | N/A 25 º | N/A 52500 N11800 lbf | N/A 61400 N13800 lbf | N/A STEEL |
N/A
|
| 2MVC9116WICRSUL | N/A Single | N/A 80 mm | N/A 125 mm4.9213 in | N/A 22 mm0.8661 in | N/A 22 mm0.8661 in | N/A 15 º | N/A 49130 N11036 lbf | N/A 64900 N14600 lbf | N/A Ceramic |
N/A
|
| 3MVC9116WICRSUL | N/A Single | N/A 80 mm | N/A 125 mm4.9213 in | N/A 22 mm0.8661 in | N/A 22 mm0.8661 in | N/A 25 º | N/A 46725 N10500 lbf | N/A 61400 N13800 lbf | N/A Ceramic |
N/A
|
| 2MM9116WICRDUL | N/A Duplex | N/A 80 mm | N/A 125 mm4.9213 in | N/A 22 mm0.8661 in | N/A 44 mm1.7322 in | N/A 15 º | N/A 55200 N12400 lbf | N/A 64900 N14600 lbf | N/A STEEL |
N/A
|
| 2MMC9116WICRDUL | N/A Duplex | N/A 80 mm | N/A 125 mm4.9213 in | N/A 22 mm0.8661 in | N/A 44 mm1.7322 in | N/A 15 º | N/A 49130 N11036 lbf | N/A 64900 N14600 lbf | N/A Ceramic |
N/A
|
| 3MM9116WICRDUL | N/A Duplex | N/A 80 mm | N/A 125 mm4.9213 in | N/A 22 mm0.8661 in | N/A 44 mm1.7322 in | N/A 25 º | N/A 52500 N11800 lbf | N/A 61400 N13800 lbf | N/A STEEL |
N/A
|
| 3MMC9116WICRDUL | N/A Duplex | N/A 80 mm | N/A 125 mm4.9213 in | N/A 22 mm0.8661 in | N/A 44 mm1.7322 in | N/A 25 º | N/A 46725 N10500 lbf | N/A 61400 N13800 lbf | N/A Ceramic |
N/A
|
| 2MV9116WICRDUL | N/A Duplex | N/A 80 mm | N/A 125 mm4.9213 in | N/A 22 mm0.8661 in | N/A 44 mm1.7322 in | N/A 15 º | N/A 55200 N12400 lbf | N/A 64900 N14600 lbf | N/A STEEL |
N/A
|
| 3MV9116WICRDUL | N/A Duplex | N/A 80 mm | N/A 125 mm4.9213 in | N/A 22 mm0.8661 in | N/A 44 mm1.7322 in | N/A 25 º | N/A 52500 N11800 lbf | N/A 61400 N13800 lbf | N/A STEEL |
N/A
|
| 2MVC9116WICRDUL | N/A Duplex | N/A 80 mm | N/A 125 mm4.9213 in | N/A 22 mm0.8661 in | N/A 44 mm1.7322 in | N/A 15 º | N/A 49130 N11036 lbf | N/A 64900 N14600 lbf | N/A Ceramic |
N/A
|
| 3MVC9116WICRDUL | N/A Duplex | N/A 80 mm | N/A 125 mm4.9213 in | N/A 22 mm0.8661 in | N/A 44 mm1.7322 in | N/A 25 º | N/A 46725 N10500 lbf | N/A 61400 N13800 lbf | N/A Ceramic |
N/A
|
| 2MM9116WICRTUL | N/A Triplex | N/A 80 mm | N/A 125 mm4.9213 in | N/A 22 mm0.8661 in | N/A 66 mm2.5983 in | N/A 15 º | N/A 55200 N12400 lbf | N/A 64900 N14600 lbf | N/A STEEL |
N/A
|
| 2MMC9116WICRTUL | N/A Triplex | N/A 80 mm | N/A 125 mm4.9213 in | N/A 22 mm0.8661 in | N/A 66 mm2.5983 in | N/A 15 º | N/A 49130 N11036 lbf | N/A 64900 N14600 lbf | N/A Ceramic |
N/A
|
| 3MM9116WICRTUL | N/A Triplex | N/A 80 mm | N/A 125 mm4.9213 in | N/A 22 mm0.8661 in | N/A 66 mm2.5983 in | N/A 25 º | N/A 52500 N11800 lbf | N/A 61400 N13800 lbf | N/A STEEL |
N/A
|
| 3MMC9116WICRTUL | N/A Triplex | N/A 80 mm | N/A 125 mm4.9213 in | N/A 22 mm0.8661 in | N/A 66 mm2.5983 in | N/A 25 º | N/A 46725 N10500 lbf | N/A 61400 N13800 lbf | N/A Ceramic |
N/A
|
| 2MV9116WICRTUL | N/A Triplex | N/A 80 mm | N/A 125 mm4.9213 in | N/A 22 mm0.8661 in | N/A 66 mm2.5983 in | N/A 15 º | N/A 55200 N12400 lbf | N/A 64900 N14600 lbf | N/A STEEL |
N/A
|
| 3MV9116WICRTUL | N/A Triplex | N/A 80 mm | N/A 125 mm4.9213 in | N/A 22 mm0.8661 in | N/A 66 mm2.5983 in | N/A 25 º | N/A 52500 N11800 lbf | N/A 61400 N13800 lbf | N/A STEEL |
N/A
|
| 2MVC9116WICRTUL | N/A Triplex | N/A 80 mm | N/A 125 mm4.9213 in | N/A 22 mm0.8661 in | N/A 66 mm2.5983 in | N/A 15 º | N/A 49130 N11036 lbf | N/A 64900 N14600 lbf | N/A Ceramic |
N/A
|
| 3MVC9116WICRTUL | N/A Triplex | N/A 80 mm | N/A 125 mm4.9213 in | N/A 22 mm0.8661 in | N/A 66 mm2.5983 in | N/A 25 º | N/A 46725 N10500 lbf | N/A 61400 N13800 lbf | N/A Ceramic |
N/A
|