The Timken Company
4500 Mt Pleasant St. NW
N. Canton, OH 44720
Phone: (234) 262-3000
E-Mail: CustomerCAD@timken.com • Web site: www.timken.com
4500 Mt Pleasant St. NW
N. Canton, OH 44720
Phone: (234) 262-3000
E-Mail: CustomerCAD@timken.com • Web site: www.timken.com
Timken® angular contact ball bearings are designed for combination radial and axial loading. Single-row bearings have high thrust capacity in one direction. Some single-row bearings are specifically designed for duplex mounting in sets for maximum performance.
Part Number |
Rows per Set |
d - Bore |
D - Outer Diameter |
Bearing Width |
Total Width |
Contact Angle |
C0 - Static Radial Rating (per row) |
Ce - Dynamic Radial Rating (per row) |
Ball Type |
CAD |
|---|---|---|---|---|---|---|---|---|---|---|
| 2MM216WICRDUM | N/A Duplex | N/A 80 mm | N/A 140 mm5.5118 in | N/A 26 mm1.0236 in | N/A 52 mm2.0472 in | N/A 15 º | N/A 77000 N17300 lbf | N/A 102900 N23100 lbf | N/A STEEL |
N/A
|
| 2MMC216WICRDUM | N/A Duplex | N/A 80 mm | N/A 140 mm5.5118 in | N/A 26 mm1.0236 in | N/A 52 mm2.0472 in | N/A 15 º | N/A 69000 N15500 lbf | N/A 102900 N23100 lbf | N/A Ceramic |
N/A
|
| 3MMC216WICRDUM | N/A Duplex | N/A 80 mm | N/A 140 mm5.5118 in | N/A 26 mm1.0236 in | N/A 52 mm2.0472 in | N/A 25 º | N/A 65800 N14800 lbf | N/A 98000 N22000 lbf | N/A Ceramic |
N/A
|
| 3MM216WICRDUM | N/A Duplex | N/A 80 mm | N/A 140 mm5.5118 in | N/A 26 mm1.0236 in | N/A 52 mm2.0472 in | N/A 25 º | N/A 73800 N16600 lbf | N/A 98000 N22000 lbf | N/A STEEL |
N/A
|
| 2MV216WICRDUM | N/A Duplex | N/A 80 mm | N/A 140 mm5.5118 in | N/A 26 mm1.0236 in | N/A 52 mm2.0472 in | N/A 15 º | N/A 77000 N17300 lbf | N/A 102900 N23100 lbf | N/A STEEL |
N/A
|
| 2MVC216WICRDUM | N/A Duplex | N/A 80 mm | N/A 140 mm5.5118 in | N/A 26 mm1.0236 in | N/A 52 mm2.0472 in | N/A 15 º | N/A 69000 N15500 lbf | N/A 102900 N23100 lbf | N/A Ceramic |
N/A
|
| 3MV216WICRDUM | N/A Duplex | N/A 80 mm | N/A 140 mm5.5118 in | N/A 26 mm1.0236 in | N/A 52 mm2.0472 in | N/A 25 º | N/A 73800 N16600 lbf | N/A 98000 N22000 lbf | N/A STEEL |
N/A
|
| 3MVC216WICRDUM | N/A Duplex | N/A 80 mm | N/A 140 mm5.5118 in | N/A 26 mm1.0236 in | N/A 52 mm2.0472 in | N/A 25 º | N/A 65800 N14800 lbf | N/A 98000 N22000 lbf | N/A Ceramic |
N/A
|
| 2MM216WICRTUM | N/A Triplex | N/A 80 mm | N/A 140 mm5.5118 in | N/A 26 mm1.0236 in | N/A 78 mm3.0708 in | N/A 15 º | N/A 77000 N17300 lbf | N/A 102900 N23100 lbf | N/A STEEL |
N/A
|
| 2MMC216WICRTUM | N/A Triplex | N/A 80 mm | N/A 140 mm5.5118 in | N/A 26 mm1.0236 in | N/A 78 mm3.0708 in | N/A 15 º | N/A 69000 N15500 lbf | N/A 102900 N23100 lbf | N/A Ceramic |
N/A
|
| 3MMC216WICRTUM | N/A Triplex | N/A 80 mm | N/A 140 mm5.5118 in | N/A 26 mm1.0236 in | N/A 78 mm3.0708 in | N/A 25 º | N/A 65800 N14800 lbf | N/A 98000 N22000 lbf | N/A Ceramic |
N/A
|
| 3MM216WICRTUM | N/A Triplex | N/A 80 mm | N/A 140 mm5.5118 in | N/A 26 mm1.0236 in | N/A 78 mm3.0708 in | N/A 25 º | N/A 73800 N16600 lbf | N/A 98000 N22000 lbf | N/A STEEL |
N/A
|
| 2MV216WICRTUM | N/A Triplex | N/A 80 mm | N/A 140 mm5.5118 in | N/A 26 mm1.0236 in | N/A 78 mm3.0708 in | N/A 15 º | N/A 77000 N17300 lbf | N/A 102900 N23100 lbf | N/A STEEL |
N/A
|
| 2MVC216WICRTUM | N/A Triplex | N/A 80 mm | N/A 140 mm5.5118 in | N/A 26 mm1.0236 in | N/A 78 mm3.0708 in | N/A 15 º | N/A 69000 N15500 lbf | N/A 102900 N23100 lbf | N/A Ceramic |
N/A
|
| 3MV216WICRTUM | N/A Triplex | N/A 80 mm | N/A 140 mm5.5118 in | N/A 26 mm1.0236 in | N/A 78 mm3.0708 in | N/A 25 º | N/A 73800 N16600 lbf | N/A 98000 N22000 lbf | N/A STEEL |
N/A
|
| 3MVC216WICRTUM | N/A Triplex | N/A 80 mm | N/A 140 mm5.5118 in | N/A 26 mm1.0236 in | N/A 78 mm3.0708 in | N/A 25 º | N/A 65800 N14800 lbf | N/A 98000 N22000 lbf | N/A Ceramic |
N/A
|
| 2MM216WICRQUM | N/A Quadruplex | N/A 80 mm | N/A 140 mm5.5118 in | N/A 26 mm1.0236 in | N/A 104 mm4.0944 in | N/A 15 º | N/A 77000 N17300 lbf | N/A 102900 N23100 lbf | N/A STEEL |
N/A
|
| 2MMC216WICRQUM | N/A Quadruplex | N/A 80 mm | N/A 140 mm5.5118 in | N/A 26 mm1.0236 in | N/A 104 mm4.0944 in | N/A 15 º | N/A 69000 N15500 lbf | N/A 102900 N23100 lbf | N/A Ceramic |
N/A
|
| 3MMC216WICRQUM | N/A Quadruplex | N/A 80 mm | N/A 140 mm5.5118 in | N/A 26 mm1.0236 in | N/A 104 mm4.0944 in | N/A 25 º | N/A 65800 N14800 lbf | N/A 98000 N22000 lbf | N/A Ceramic |
N/A
|
| 3MM216WICRQUM | N/A Quadruplex | N/A 80 mm | N/A 140 mm5.5118 in | N/A 26 mm1.0236 in | N/A 104 mm4.0944 in | N/A 25 º | N/A 73800 N16600 lbf | N/A 98000 N22000 lbf | N/A STEEL |
N/A
|
| 2MV216WICRQUM | N/A Quadruplex | N/A 80 mm | N/A 140 mm5.5118 in | N/A 26 mm1.0236 in | N/A 104 mm4.0944 in | N/A 15 º | N/A 77000 N17300 lbf | N/A 102900 N23100 lbf | N/A STEEL |
N/A
|
| 2MVC216WICRQUM | N/A Quadruplex | N/A 80 mm | N/A 140 mm5.5118 in | N/A 26 mm1.0236 in | N/A 104 mm4.0944 in | N/A 15 º | N/A 69000 N15500 lbf | N/A 102900 N23100 lbf | N/A Ceramic |
N/A
|
| 3MV216WICRQUM | N/A Quadruplex | N/A 80 mm | N/A 140 mm5.5118 in | N/A 26 mm1.0236 in | N/A 104 mm4.0944 in | N/A 25 º | N/A 73800 N16600 lbf | N/A 98000 N22000 lbf | N/A STEEL |
N/A
|
| 3MVC216WICRQUM | N/A Quadruplex | N/A 80 mm | N/A 140 mm5.5118 in | N/A 26 mm1.0236 in | N/A 104 mm4.0944 in | N/A 25 º | N/A 65800 N14800 lbf | N/A 98000 N22000 lbf | N/A Ceramic |
N/A
|
| 2MM216WICRSUL | N/A Single | N/A 80 mm | N/A 140 mm5.5118 in | N/A 26 mm1.0236 in | N/A 26 mm1.0236 in | N/A 15 º | N/A 77000 N17300 lbf | N/A 102900 N23100 lbf | N/A STEEL |
N/A
|