The Timken Company
4500 Mt Pleasant St. NW
N. Canton, OH 44720
Phone: (234) 262-3000
E-Mail: CustomerCAD@timken.com • Web site: www.timken.com
4500 Mt Pleasant St. NW
N. Canton, OH 44720
Phone: (234) 262-3000
E-Mail: CustomerCAD@timken.com • Web site: www.timken.com
Timken® angular contact ball bearings are designed for combination radial and axial loading. Single-row bearings have high thrust capacity in one direction. Some single-row bearings are specifically designed for duplex mounting in sets for maximum performance.
Part Number |
Rows per Set |
d - Bore |
D - Outer Diameter |
Bearing Width |
Total Width |
Contact Angle |
C0 - Static Radial Rating (per row) |
Ce - Dynamic Radial Rating (per row) |
Ball Type |
CAD |
|---|---|---|---|---|---|---|---|---|---|---|
| 3MV9317WICRDUM | N/A Duplex | N/A 85 mm | N/A 120 mm4.7244 in | N/A 18 mm0.7087 in | N/A 36 mm1.4174 in | N/A 25 º | N/A 35000 N7880 lbf | N/A 36500 N8200 lbf | N/A STEEL |
N/A
|
| 3MVC9317WICRDUM | N/A Duplex | N/A 85 mm | N/A 120 mm4.7244 in | N/A 18 mm0.7087 in | N/A 36 mm1.4174 in | N/A 25 º | N/A 31200 N7010 lbf | N/A 36500 N8200 lbf | N/A Ceramic |
N/A
|
| 3MM9317WICRTUM | N/A Triplex | N/A 85 mm | N/A 120 mm4.7244 in | N/A 18 mm0.7087 in | N/A 54 mm2.1261 in | N/A 25 º | N/A 35000 N7880 lbf | N/A 36500 N8200 lbf | N/A STEEL |
N/A
|
| 3MMC9317WICRTUM | N/A Triplex | N/A 85 mm | N/A 120 mm4.7244 in | N/A 18 mm0.7087 in | N/A 54 mm2.1261 in | N/A 25 º | N/A 31200 N7010 lbf | N/A 36500 N8200 lbf | N/A Ceramic |
N/A
|
| 2MM9317WICRTUM | N/A Triplex | N/A 85 mm | N/A 120 mm4.7244 in | N/A 18 mm0.7087 in | N/A 54 mm2.1261 in | N/A 15 º | N/A 37500 N8440 lbf | N/A 38700 N8700 lbf | N/A STEEL |
N/A
|
| 2MMC9317WICRTUM | N/A Triplex | N/A 85 mm | N/A 120 mm4.7244 in | N/A 18 mm0.7087 in | N/A 54 mm2.1261 in | N/A 15 º | N/A 33400 N7510 lbf | N/A 38700 N8700 lbf | N/A Ceramic |
N/A
|
| 2MV9317WICRTUM | N/A Triplex | N/A 85 mm | N/A 120 mm4.7244 in | N/A 18 mm0.7087 in | N/A 54 mm2.1261 in | N/A 15 º | N/A 37500 N8440 lbf | N/A 38700 N8700 lbf | N/A STEEL |
N/A
|
| 2MVC9317WICRTUM | N/A Triplex | N/A 85 mm | N/A 120 mm4.7244 in | N/A 18 mm0.7087 in | N/A 54 mm2.1261 in | N/A 15 º | N/A 33400 N7510 lbf | N/A 38700 N8700 lbf | N/A Ceramic |
N/A
|
| 3MV9317WICRTUM | N/A Triplex | N/A 85 mm | N/A 120 mm4.7244 in | N/A 18 mm0.7087 in | N/A 54 mm2.1261 in | N/A 25 º | N/A 35000 N7880 lbf | N/A 36500 N8200 lbf | N/A STEEL |
N/A
|
| 3MVC9317WICRTUM | N/A Triplex | N/A 85 mm | N/A 120 mm4.7244 in | N/A 18 mm0.7087 in | N/A 54 mm2.1261 in | N/A 25 º | N/A 31200 N7010 lbf | N/A 36500 N8200 lbf | N/A Ceramic |
N/A
|
| 3MM9317WICRQUM | N/A Quadruplex | N/A 85 mm | N/A 120 mm4.7244 in | N/A 18 mm0.7087 in | N/A 72 mm2.8348 in | N/A 25 º | N/A 35000 N7880 lbf | N/A 36500 N8200 lbf | N/A STEEL |
N/A
|
| 3MMC9317WICRQUM | N/A Quadruplex | N/A 85 mm | N/A 120 mm4.7244 in | N/A 18 mm0.7087 in | N/A 72 mm2.8348 in | N/A 25 º | N/A 31200 N7010 lbf | N/A 36500 N8200 lbf | N/A Ceramic |
N/A
|
| 2MM9317WICRQUM | N/A Quadruplex | N/A 85 mm | N/A 120 mm4.7244 in | N/A 18 mm0.7087 in | N/A 72 mm2.8348 in | N/A 15 º | N/A 37500 N8440 lbf | N/A 38700 N8700 lbf | N/A STEEL |
N/A
|
| 2MMC9317WICRQUM | N/A Quadruplex | N/A 85 mm | N/A 120 mm4.7244 in | N/A 18 mm0.7087 in | N/A 72 mm2.8348 in | N/A 15 º | N/A 33400 N7510 lbf | N/A 38700 N8700 lbf | N/A Ceramic |
N/A
|
| 2MV9317WICRQUM | N/A Quadruplex | N/A 85 mm | N/A 120 mm4.7244 in | N/A 18 mm0.7087 in | N/A 72 mm2.8348 in | N/A 15 º | N/A 37500 N8440 lbf | N/A 38700 N8700 lbf | N/A STEEL |
N/A
|
| 2MVC9317WICRQUM | N/A Quadruplex | N/A 85 mm | N/A 120 mm4.7244 in | N/A 18 mm0.7087 in | N/A 72 mm2.8348 in | N/A 15 º | N/A 33400 N7510 lbf | N/A 38700 N8700 lbf | N/A Ceramic |
N/A
|
| 3MV9317WICRQUM | N/A Quadruplex | N/A 85 mm | N/A 120 mm4.7244 in | N/A 18 mm0.7087 in | N/A 72 mm2.8348 in | N/A 25 º | N/A 35000 N7880 lbf | N/A 36500 N8200 lbf | N/A STEEL |
N/A
|
| 3MVC9317WICRQUM | N/A Quadruplex | N/A 85 mm | N/A 120 mm4.7244 in | N/A 18 mm0.7087 in | N/A 72 mm2.8348 in | N/A 25 º | N/A 31200 N7010 lbf | N/A 36500 N8200 lbf | N/A Ceramic |
N/A
|
| 3MM9317WICRSUL | N/A Single | N/A 85 mm | N/A 120 mm4.7244 in | N/A 18 mm0.7087 in | N/A 18 mm0.7087 in | N/A 25 º | N/A 35000 N7880 lbf | N/A 36500 N8200 lbf | N/A STEEL |
N/A
|
| 3MMC9317WICRSUL | N/A Single | N/A 85 mm | N/A 120 mm4.7244 in | N/A 18 mm0.7087 in | N/A 18 mm0.7087 in | N/A 25 º | N/A 31200 N7010 lbf | N/A 36500 N8200 lbf | N/A Ceramic |
N/A
|
| 2MM9317WICRSUL | N/A Single | N/A 85 mm | N/A 120 mm4.7244 in | N/A 18 mm0.7087 in | N/A 18 mm0.7087 in | N/A 15 º | N/A 37500 N8440 lbf | N/A 38700 N8700 lbf | N/A STEEL |
N/A
|
| 2MMC9317WICRSUL | N/A Single | N/A 85 mm | N/A 120 mm4.7244 in | N/A 18 mm0.7087 in | N/A 18 mm0.7087 in | N/A 15 º | N/A 33400 N7510 lbf | N/A 38700 N8700 lbf | N/A Ceramic |
N/A
|
| 2MV9317WICRSUL | N/A Single | N/A 85 mm | N/A 120 mm4.7244 in | N/A 18 mm0.7087 in | N/A 18 mm0.7087 in | N/A 15 º | N/A 37500 N8440 lbf | N/A 38700 N8700 lbf | N/A STEEL |
N/A
|
| 2MVC9317WICRSUL | N/A Single | N/A 85 mm | N/A 120 mm4.7244 in | N/A 18 mm0.7087 in | N/A 18 mm0.7087 in | N/A 15 º | N/A 33400 N7510 lbf | N/A 38700 N8700 lbf | N/A Ceramic |
N/A
|
| 3MV9317WICRSUL | N/A Single | N/A 85 mm | N/A 120 mm4.7244 in | N/A 18 mm0.7087 in | N/A 18 mm0.7087 in | N/A 25 º | N/A 35000 N7880 lbf | N/A 36500 N8200 lbf | N/A STEEL |
N/A
|