Timken® angular contact ball bearings are designed for combination radial and axial loading. Single-row bearings have high thrust capacity in one direction. Some single-row bearings are specifically designed for duplex mounting in sets for maximum performance.
Part Number |
Rows per Set |
d - Bore |
D - Outer Diameter |
Bearing Width |
Total Width |
Contact Angle |
C0 - Static Radial Rating (per row) |
Ce - Dynamic Radial Rating (per row) |
Ball Type |
CAD |
|---|---|---|---|---|---|---|---|---|---|---|
| 3MM301WICRDUL | N/A Duplex | N/A 12 mm | N/A 37 mm1.4567 in | N/A 12 mm0.4724 in | N/A 24 mm0.9448 in | N/A 25 º | N/A 4600 N1040 lbf | N/A 10800 N2420 lbf | N/A STEEL |
N/A
|
| 3MMC301WICRDUL | N/A Duplex | N/A 12 mm | N/A 37 mm1.4567 in | N/A 12 mm0.4724 in | N/A 24 mm0.9448 in | N/A 25 º | N/A 4090 N920 lbf | N/A 10800 N2420 lbf | N/A Ceramic |
N/A
|
| 2MM301WICRTUL | N/A Triplex | N/A 12 mm | N/A 37 mm1.4567 in | N/A 12 mm0.4724 in | N/A 36 mm1.4172 in | N/A 15 º | N/A 4750 N1070 lbf | N/A 11000 N2480 lbf | N/A STEEL |
N/A
|
| 2MMC301WICRTUL | N/A Triplex | N/A 12 mm | N/A 37 mm1.4567 in | N/A 12 mm0.4724 in | N/A 36 mm1.4172 in | N/A 15 º | N/A 4230 N950 lbf | N/A 11000 N2480 lbf | N/A Ceramic |
N/A
|
| 3MM301WICRTUL | N/A Triplex | N/A 12 mm | N/A 37 mm1.4567 in | N/A 12 mm0.4724 in | N/A 36 mm1.4172 in | N/A 25 º | N/A 4600 N1040 lbf | N/A 10800 N2420 lbf | N/A STEEL |
N/A
|
| 3MMC301WICRTUL | N/A Triplex | N/A 12 mm | N/A 37 mm1.4567 in | N/A 12 mm0.4724 in | N/A 36 mm1.4172 in | N/A 25 º | N/A 4090 N920 lbf | N/A 10800 N2420 lbf | N/A Ceramic |
N/A
|
| 2MM301WICRQUL | N/A Quadruplex | N/A 12 mm | N/A 37 mm1.4567 in | N/A 12 mm0.4724 in | N/A 48 mm1.8896 in | N/A 15 º | N/A 4750 N1070 lbf | N/A 11000 N2480 lbf | N/A STEEL |
N/A
|
| 2MMC301WICRQUL | N/A Quadruplex | N/A 12 mm | N/A 37 mm1.4567 in | N/A 12 mm0.4724 in | N/A 48 mm1.8896 in | N/A 15 º | N/A 4230 N950 lbf | N/A 11000 N2480 lbf | N/A Ceramic |
N/A
|
| 3MM301WICRQUL | N/A Quadruplex | N/A 12 mm | N/A 37 mm1.4567 in | N/A 12 mm0.4724 in | N/A 48 mm1.8896 in | N/A 25 º | N/A 4600 N1040 lbf | N/A 10800 N2420 lbf | N/A STEEL |
N/A
|
| 3MMC301WICRQUL | N/A Quadruplex | N/A 12 mm | N/A 37 mm1.4567 in | N/A 12 mm0.4724 in | N/A 48 mm1.8896 in | N/A 25 º | N/A 4090 N920 lbf | N/A 10800 N2420 lbf | N/A Ceramic |
N/A
|
| 2MV9302WICRSUH | N/A Single | N/A 15 mm | N/A 28 mm1.1024 in | N/A 7 mm0.2756 in | N/A 7 mm0.2756 in | N/A 15 º | N/A 2370 N530 lbf | N/A 4560 N1030 lbf | N/A STEEL |
N/A
|
| 2MVC9302WICRSUH | N/A Single | N/A 15 mm | N/A 28 mm1.1024 in | N/A 7 mm0.2756 in | N/A 7 mm0.2756 in | N/A 15 º | N/A 2110 N470 lbf | N/A 4560 N1030 lbf | N/A Ceramic |
N/A
|
| 3MV9302WICRSUH | N/A Single | N/A 15 mm | N/A 28 mm1.1024 in | N/A 7 mm0.2756 in | N/A 7 mm0.2756 in | N/A 25 º | N/A 2280 N510 lbf | N/A 4360 N980 lbf | N/A STEEL |
N/A
|
| 3MVC9302WICRSUH | N/A Single | N/A 15 mm | N/A 28 mm1.1024 in | N/A 7 mm0.2756 in | N/A 7 mm0.2756 in | N/A 25 º | N/A 2030 N460 lbf | N/A 4360 N980 lbf | N/A Ceramic |
N/A
|
| 2MM9302WICRSUH | N/A Single | N/A 15 mm | N/A 28 mm1.1024 in | N/A 7 mm0.2756 in | N/A 7 mm0.2756 in | N/A 15 º | N/A 2370 N530 lbf | N/A 4560 N1030 lbf | N/A STEEL |
N/A
|
| 2MMC9302WICRSUH | N/A Single | N/A 15 mm | N/A 28 mm1.1024 in | N/A 7 mm0.2756 in | N/A 7 mm0.2756 in | N/A 15 º | N/A 2110 N470 lbf | N/A 4560 N1030 lbf | N/A Ceramic |
N/A
|
| 3MM9302WICRSUH | N/A Single | N/A 15 mm | N/A 28 mm1.1024 in | N/A 7 mm0.2756 in | N/A 7 mm0.2756 in | N/A 25 º | N/A 2280 N510 lbf | N/A 4360 N980 lbf | N/A STEEL |
N/A
|
| 3MMC9302WICRSUH | N/A Single | N/A 15 mm | N/A 28 mm1.1024 in | N/A 7 mm0.2756 in | N/A 7 mm0.2756 in | N/A 25 º | N/A 2030 N460 lbf | N/A 4360 N980 lbf | N/A Ceramic |
N/A
|
| 2MV9302WICRDUH | N/A Duplex | N/A 15 mm | N/A 28 mm1.1024 in | N/A 7 mm0.2756 in | N/A 14 mm0.5512 in | N/A 15 º | N/A 2370 N530 lbf | N/A 4560 N1030 lbf | N/A STEEL |
N/A
|
| 2MVC9302WICRDUH | N/A Duplex | N/A 15 mm | N/A 28 mm1.1024 in | N/A 7 mm0.2756 in | N/A 14 mm0.5512 in | N/A 15 º | N/A 2110 N470 lbf | N/A 4560 N1030 lbf | N/A Ceramic |
N/A
|
| 3MV9302WICRDUH | N/A Duplex | N/A 15 mm | N/A 28 mm1.1024 in | N/A 7 mm0.2756 in | N/A 14 mm0.5512 in | N/A 25 º | N/A 2280 N510 lbf | N/A 4360 N980 lbf | N/A STEEL |
N/A
|
| 3MVC9302WICRDUH | N/A Duplex | N/A 15 mm | N/A 28 mm1.1024 in | N/A 7 mm0.2756 in | N/A 14 mm0.5512 in | N/A 25 º | N/A 2030 N460 lbf | N/A 4360 N980 lbf | N/A Ceramic |
N/A
|
| 2MM9302WICRDUH | N/A Duplex | N/A 15 mm | N/A 28 mm1.1024 in | N/A 7 mm0.2756 in | N/A 14 mm0.5512 in | N/A 15 º | N/A 2370 N530 lbf | N/A 4560 N1030 lbf | N/A STEEL |
N/A
|
| 2MMC9302WICRDUH | N/A Duplex | N/A 15 mm | N/A 28 mm1.1024 in | N/A 7 mm0.2756 in | N/A 14 mm0.5512 in | N/A 15 º | N/A 2110 N470 lbf | N/A 4560 N1030 lbf | N/A Ceramic |
N/A
|
| 3MM9302WICRDUH | N/A Duplex | N/A 15 mm | N/A 28 mm1.1024 in | N/A 7 mm0.2756 in | N/A 14 mm0.5512 in | N/A 25 º | N/A 2280 N510 lbf | N/A 4360 N980 lbf | N/A STEEL |
N/A
|