Timken® angular contact ball bearings are designed for combination radial and axial loading. Single-row bearings have high thrust capacity in one direction. Some single-row bearings are specifically designed for duplex mounting in sets for maximum performance.
Precision Ball Bearings
Unit of Measure
« 261 262 263 264 265 »  

Part Number

Rows per Set

d - Bore

D - Outer Diameter

Bearing Width

Total Width

Contact Angle

C0 - Static Radial Rating (per row)

Ce - Dynamic Radial Rating (per row)

Ball Type

CAD

3MM9117WI TUM N/A Triplex N/A 85 mm N/A 130 mm5.1181 in N/A 22 mm0.8661 in N/A 66 mm2.5983 in N/A 25 º N/A 55600 N12500 lbf N/A 63200 N14200 lbf N/A STEEL N/A
3MM9117WI SUM N/A Single N/A 85 mm N/A 130 mm5.1181 in N/A 22 mm0.8661 in N/A 22 mm0.8661 in N/A 25 º N/A 55600 N12500 lbf N/A 63200 N14200 lbf N/A STEEL N/A
3MM9117WI QUL N/A Quadruplex N/A 85 mm N/A 130 mm5.1181 in N/A 22 mm0.8661 in N/A 88 mm3.4644 in N/A 25 º N/A 55600 N12500 lbf N/A 63200 N14200 lbf N/A STEEL N/A
2MMC9117WICRTUX N/A Triplex N/A 85 mm N/A 130 mm5.1181 in N/A 22 mm0.8661 in N/A 66 mm2.5983 in N/A 15 º N/A 52240 N11748 lbf N/A 66700 N15000 lbf N/A Ceramic N/A
2MMC9117WICRSUX N/A Single N/A 85 mm N/A 130 mm5.1181 in N/A 22 mm0.8661 in N/A 22 mm0.8661 in N/A 15 º N/A 52240 N11748 lbf N/A 66700 N15000 lbf N/A Ceramic N/A
2MMC9117WICRQUX N/A Quadruplex N/A 85 mm N/A 130 mm5.1181 in N/A 22 mm0.8661 in N/A 88 mm3.4644 in N/A 15 º N/A 52240 N11748 lbf N/A 66700 N15000 lbf N/A Ceramic N/A
2MMC9117WICRDUX N/A Duplex N/A 85 mm N/A 130 mm5.1181 in N/A 22 mm0.8661 in N/A 44 mm1.7322 in N/A 15 º N/A 52240 N11748 lbf N/A 66700 N15000 lbf N/A Ceramic N/A
2MM9117WIDULFS637 N/A Duplex N/A 85 mm N/A 130 mm5.1181 in N/A 22 mm0.8661 in N/A 44 mm1.7322 in N/A 15 º N/A 58700 N13200 lbf N/A 66700 N15000 lbf N/A STEEL N/A
2MM9117WICRTUX N/A Triplex N/A 85 mm N/A 130 mm5.1181 in N/A 22 mm0.8661 in N/A 66 mm2.5983 in N/A 15 º N/A 58700 N13200 lbf N/A 66700 N15000 lbf N/A STEEL N/A
2MM9117WICRSUX N/A Single N/A 85 mm N/A 130 mm5.1181 in N/A 22 mm0.8661 in N/A 22 mm0.8661 in N/A 15 º N/A 58700 N13200 lbf N/A 66700 N15000 lbf N/A STEEL N/A
2MM9117WICRQUX N/A Quadruplex N/A 85 mm N/A 130 mm5.1181 in N/A 22 mm0.8661 in N/A 88 mm3.4644 in N/A 15 º N/A 58700 N13200 lbf N/A 66700 N15000 lbf N/A STEEL N/A
2MM9117WICRDUX N/A Duplex N/A 85 mm N/A 130 mm5.1181 in N/A 22 mm0.8661 in N/A 44 mm1.7322 in N/A 15 º N/A 58700 N13200 lbf N/A 66700 N15000 lbf N/A STEEL N/A
2MM217WICRSUH N/A Single N/A 85 mm N/A 150 mm5.9055 in N/A 28 mm1.1024 in N/A 28 mm1.1024 in N/A 15 º N/A 90700 N20400 lbf N/A 118900 N26700 lbf N/A STEEL N/A
2MMC217WICRSUH N/A Single N/A 85 mm N/A 150 mm5.9055 in N/A 28 mm1.1024 in N/A 28 mm1.1024 in N/A 15 º N/A 80700 N18200 lbf N/A 118900 N26700 lbf N/A Ceramic N/A
3MMC217WICRSUH N/A Single N/A 85 mm N/A 150 mm5.9055 in N/A 28 mm1.1024 in N/A 28 mm1.1024 in N/A 25 º N/A 76800 N17300 lbf N/A 113000 N25500 lbf N/A Ceramic N/A
3MM217WICRSUH N/A Single N/A 85 mm N/A 150 mm5.9055 in N/A 28 mm1.1024 in N/A 28 mm1.1024 in N/A 25 º N/A 85800 N19300 lbf N/A 113000 N25500 lbf N/A STEEL N/A
2MV217WICRSUH N/A Single N/A 85 mm N/A 150 mm5.9055 in N/A 28 mm1.1024 in N/A 28 mm1.1024 in N/A 15 º N/A 90700 N20400 lbf N/A 118900 N26700 lbf N/A STEEL N/A
2MVC217WICRSUH N/A Single N/A 85 mm N/A 150 mm5.9055 in N/A 28 mm1.1024 in N/A 28 mm1.1024 in N/A 15 º N/A 80700 N18200 lbf N/A 118900 N26700 lbf N/A Ceramic N/A
3MV217WICRSUH N/A Single N/A 85 mm N/A 150 mm5.9055 in N/A 28 mm1.1024 in N/A 28 mm1.1024 in N/A 25 º N/A 85800 N19300 lbf N/A 113000 N25500 lbf N/A STEEL N/A
3MVC217WICRSUH N/A Single N/A 85 mm N/A 150 mm5.9055 in N/A 28 mm1.1024 in N/A 28 mm1.1024 in N/A 25 º N/A 76800 N17300 lbf N/A 113000 N25500 lbf N/A Ceramic N/A
2MM217WICRDUH N/A Duplex N/A 85 mm N/A 150 mm5.9055 in N/A 28 mm1.1024 in N/A 56 mm2.2048 in N/A 15 º N/A 90700 N20400 lbf N/A 118900 N26700 lbf N/A STEEL N/A
2MMC217WICRDUH N/A Duplex N/A 85 mm N/A 150 mm5.9055 in N/A 28 mm1.1024 in N/A 56 mm2.2048 in N/A 15 º N/A 80700 N18200 lbf N/A 118900 N26700 lbf N/A Ceramic N/A
3MMC217WICRDUH N/A Duplex N/A 85 mm N/A 150 mm5.9055 in N/A 28 mm1.1024 in N/A 56 mm2.2048 in N/A 25 º N/A 76800 N17300 lbf N/A 113000 N25500 lbf N/A Ceramic N/A
3MM217WICRDUH N/A Duplex N/A 85 mm N/A 150 mm5.9055 in N/A 28 mm1.1024 in N/A 56 mm2.2048 in N/A 25 º N/A 85800 N19300 lbf N/A 113000 N25500 lbf N/A STEEL N/A
2MV217WICRDUH N/A Duplex N/A 85 mm N/A 150 mm5.9055 in N/A 28 mm1.1024 in N/A 56 mm2.2048 in N/A 15 º N/A 90700 N20400 lbf N/A 118900 N26700 lbf N/A STEEL N/A
Unit of Measure
« 261 262 263 264 265 »