The Timken Company
4500 Mt Pleasant St. NW
N. Canton, OH 44720
Phone: (234) 262-3000
E-Mail: CustomerCAD@timken.com • Web site: www.timken.com
4500 Mt Pleasant St. NW
N. Canton, OH 44720
Phone: (234) 262-3000
E-Mail: CustomerCAD@timken.com • Web site: www.timken.com
Timken® angular contact ball bearings are designed for combination radial and axial loading. Single-row bearings have high thrust capacity in one direction. Some single-row bearings are specifically designed for duplex mounting in sets for maximum performance.
Part Number |
Rows per Set |
d - Bore |
D - Outer Diameter |
Bearing Width |
Total Width |
Contact Angle |
C0 - Static Radial Rating (per row) |
Ce - Dynamic Radial Rating (per row) |
Ball Type |
CAD |
|---|---|---|---|---|---|---|---|---|---|---|
| 2MM217WICRQUL | N/A Quadruplex | N/A 85 mm | N/A 150 mm5.9055 in | N/A 28 mm1.1024 in | N/A 112 mm4.4096 in | N/A 15 º | N/A 90700 N20400 lbf | N/A 118900 N26700 lbf | N/A STEEL |
N/A
|
| 2MMC217WICRQUL | N/A Quadruplex | N/A 85 mm | N/A 150 mm5.9055 in | N/A 28 mm1.1024 in | N/A 112 mm4.4096 in | N/A 15 º | N/A 80700 N18200 lbf | N/A 118900 N26700 lbf | N/A Ceramic |
N/A
|
| 3MMC217WICRQUL | N/A Quadruplex | N/A 85 mm | N/A 150 mm5.9055 in | N/A 28 mm1.1024 in | N/A 112 mm4.4096 in | N/A 25 º | N/A 76800 N17300 lbf | N/A 113000 N25500 lbf | N/A Ceramic |
N/A
|
| 3MM217WICRQUL | N/A Quadruplex | N/A 85 mm | N/A 150 mm5.9055 in | N/A 28 mm1.1024 in | N/A 112 mm4.4096 in | N/A 25 º | N/A 85800 N19300 lbf | N/A 113000 N25500 lbf | N/A STEEL |
N/A
|
| 2MV217WICRQUL | N/A Quadruplex | N/A 85 mm | N/A 150 mm5.9055 in | N/A 28 mm1.1024 in | N/A 112 mm4.4096 in | N/A 15 º | N/A 90700 N20400 lbf | N/A 118900 N26700 lbf | N/A STEEL |
N/A
|
| 2MVC217WICRQUL | N/A Quadruplex | N/A 85 mm | N/A 150 mm5.9055 in | N/A 28 mm1.1024 in | N/A 112 mm4.4096 in | N/A 15 º | N/A 80700 N18200 lbf | N/A 118900 N26700 lbf | N/A Ceramic |
N/A
|
| 3MV217WICRQUL | N/A Quadruplex | N/A 85 mm | N/A 150 mm5.9055 in | N/A 28 mm1.1024 in | N/A 112 mm4.4096 in | N/A 25 º | N/A 85800 N19300 lbf | N/A 113000 N25500 lbf | N/A STEEL |
N/A
|
| 3MVC217WICRQUL | N/A Quadruplex | N/A 85 mm | N/A 150 mm5.9055 in | N/A 28 mm1.1024 in | N/A 112 mm4.4096 in | N/A 25 º | N/A 76800 N17300 lbf | N/A 113000 N25500 lbf | N/A Ceramic |
N/A
|
| 3MMC217WICRTUX | N/A Triplex | N/A 85 mm | N/A 150 mm5.9055 in | N/A 28 mm1.1024 in | N/A 84 mm3.3072 in | N/A 25 º | N/A 76800 N17300 lbf | N/A 113000 N25500 lbf | N/A Ceramic |
N/A
|
| 3MMC217WICRSUX | N/A Single | N/A 85 mm | N/A 150 mm5.9055 in | N/A 28 mm1.1024 in | N/A 28 mm1.1024 in | N/A 25 º | N/A 76800 N17300 lbf | N/A 113000 N25500 lbf | N/A Ceramic |
N/A
|
| 3MMC217WICRQUX | N/A Quadruplex | N/A 85 mm | N/A 150 mm5.9055 in | N/A 28 mm1.1024 in | N/A 112 mm4.4096 in | N/A 25 º | N/A 76800 N17300 lbf | N/A 113000 N25500 lbf | N/A Ceramic |
N/A
|
| 3MMC217WICRDUX | N/A Duplex | N/A 85 mm | N/A 150 mm5.9055 in | N/A 28 mm1.1024 in | N/A 56 mm2.2048 in | N/A 25 º | N/A 76800 N17300 lbf | N/A 113000 N25500 lbf | N/A Ceramic |
N/A
|
| 3MM217WICRTUX | N/A Triplex | N/A 85 mm | N/A 150 mm5.9055 in | N/A 28 mm1.1024 in | N/A 84 mm3.3072 in | N/A 25 º | N/A 85800 N19300 lbf | N/A 113000 N25500 lbf | N/A STEEL |
N/A
|
| 3MM217WICRSUX | N/A Single | N/A 85 mm | N/A 150 mm5.9055 in | N/A 28 mm1.1024 in | N/A 28 mm1.1024 in | N/A 25 º | N/A 85800 N19300 lbf | N/A 113000 N25500 lbf | N/A STEEL |
N/A
|
| 3MM217WICRQUX | N/A Quadruplex | N/A 85 mm | N/A 150 mm5.9055 in | N/A 28 mm1.1024 in | N/A 112 mm4.4096 in | N/A 25 º | N/A 85800 N19300 lbf | N/A 113000 N25500 lbf | N/A STEEL |
N/A
|
| 3MM217WICRDUX | N/A Duplex | N/A 85 mm | N/A 150 mm5.9055 in | N/A 28 mm1.1024 in | N/A 56 mm2.2048 in | N/A 25 º | N/A 85800 N19300 lbf | N/A 113000 N25500 lbf | N/A STEEL |
N/A
|
| 3MM217WI SUL | N/A Single | N/A 85 mm | N/A 150 mm5.9055 in | N/A 28 mm1.1024 in | N/A 28 mm1.1024 in | N/A 25 º | N/A 85800 N19300 lbf | N/A 113000 N25500 lbf | N/A STEEL |
N/A
|
| 2MMC217WICRTUX | N/A Triplex | N/A 85 mm | N/A 150 mm5.9055 in | N/A 28 mm1.1024 in | N/A 84 mm3.3072 in | N/A 15 º | N/A 80700 N18200 lbf | N/A 118900 N26700 lbf | N/A Ceramic |
N/A
|
| 2MMC217WICRSUX | N/A Single | N/A 85 mm | N/A 150 mm5.9055 in | N/A 28 mm1.1024 in | N/A 28 mm1.1024 in | N/A 15 º | N/A 80700 N18200 lbf | N/A 118900 N26700 lbf | N/A Ceramic |
N/A
|
| 2MMC217WICRQUX | N/A Quadruplex | N/A 85 mm | N/A 150 mm5.9055 in | N/A 28 mm1.1024 in | N/A 112 mm4.4096 in | N/A 15 º | N/A 80700 N18200 lbf | N/A 118900 N26700 lbf | N/A Ceramic |
N/A
|
| 2MMC217WICRDUX | N/A Duplex | N/A 85 mm | N/A 150 mm5.9055 in | N/A 28 mm1.1024 in | N/A 56 mm2.2048 in | N/A 15 º | N/A 80700 N18200 lbf | N/A 118900 N26700 lbf | N/A Ceramic |
N/A
|
| 2MMC217WI DULFS934 | N/A Duplex | N/A 85 mm | N/A 150 mm5.9055 in | N/A 28 mm1.1024 in | N/A 56 mm2.2048 in | N/A 15 º | N/A 80700 N18200 lbf | N/A 118900 N26700 lbf | N/A Ceramic |
N/A
|
| 2MM217WICRTUX | N/A Triplex | N/A 85 mm | N/A 150 mm5.9055 in | N/A 28 mm1.1024 in | N/A 84 mm3.3072 in | N/A 15 º | N/A 90700 N20400 lbf | N/A 118900 N26700 lbf | N/A STEEL |
N/A
|
| 2MM217WICRSUX | N/A Single | N/A 85 mm | N/A 150 mm5.9055 in | N/A 28 mm1.1024 in | N/A 28 mm1.1024 in | N/A 15 º | N/A 90700 N20400 lbf | N/A 118900 N26700 lbf | N/A STEEL |
N/A
|
| 2MM217WICRQUX | N/A Quadruplex | N/A 85 mm | N/A 150 mm5.9055 in | N/A 28 mm1.1024 in | N/A 112 mm4.4096 in | N/A 15 º | N/A 90700 N20400 lbf | N/A 118900 N26700 lbf | N/A STEEL |
N/A
|