Timken® angular contact ball bearings are designed for combination radial and axial loading. Single-row bearings have high thrust capacity in one direction. Some single-row bearings are specifically designed for duplex mounting in sets for maximum performance.
Precision Ball Bearings
Unit of Measure
« 266 267 268 269 270 »  

Part Number

Rows per Set

d - Bore

D - Outer Diameter

Bearing Width

Total Width

Contact Angle

C0 - Static Radial Rating (per row)

Ce - Dynamic Radial Rating (per row)

Ball Type

CAD

2MM217WICRDUX N/A Duplex N/A 85 mm N/A 150 mm5.9055 in N/A 28 mm1.1024 in N/A 56 mm2.2048 in N/A 15 º N/A 90700 N20400 lbf N/A 118900 N26700 lbf N/A STEEL N/A
2MM217WICRDULFS637 N/A Duplex N/A 85 mm N/A 150 mm5.9055 in N/A 28 mm1.1024 in N/A 56 mm2.2048 in N/A 15 º N/A 90700 N20400 lbf N/A 118900 N26700 lbf N/A STEEL N/A
2MM217WI DULFS934 N/A Duplex N/A 85 mm N/A 150 mm5.9055 in N/A 28 mm1.1024 in N/A 56 mm2.2048 in N/A 15 º N/A 90700 N20400 lbf N/A 118900 N26700 lbf N/A STEEL N/A
2MM9318WICRSUH N/A Single N/A 90 mm N/A 125 mm4.9213 in N/A 18 mm0.7087 in N/A 18 mm0.7087 in N/A 15 º N/A 44000 N9900 lbf N/A 45000 N10100 lbf N/A STEEL N/A
2MMC9318WICRSUH N/A Single N/A 90 mm N/A 125 mm4.9213 in N/A 18 mm0.7087 in N/A 18 mm0.7087 in N/A 15 º N/A 39200 N8810 lbf N/A 45000 N10100 lbf N/A Ceramic N/A
3MM9318WICRSUH N/A Single N/A 90 mm N/A 125 mm4.9213 in N/A 18 mm0.7087 in N/A 18 mm0.7087 in N/A 25 º N/A 41200 N9270 lbf N/A 42400 N9540 lbf N/A STEEL N/A
3MMC9318WICRSUH N/A Single N/A 90 mm N/A 125 mm4.9213 in N/A 18 mm0.7087 in N/A 18 mm0.7087 in N/A 25 º N/A 36700 N8250 lbf N/A 42400 N9540 lbf N/A Ceramic N/A
2MV9318WICRSUH N/A Single N/A 90 mm N/A 125 mm4.9213 in N/A 18 mm0.7087 in N/A 18 mm0.7087 in N/A 15 º N/A 44000 N9900 lbf N/A 45000 N10100 lbf N/A STEEL N/A
2MVC9318WICRSUH N/A Single N/A 90 mm N/A 125 mm4.9213 in N/A 18 mm0.7087 in N/A 18 mm0.7087 in N/A 15 º N/A 39200 N8810 lbf N/A 45000 N10100 lbf N/A Ceramic N/A
3MV9318WICRSUH N/A Single N/A 90 mm N/A 125 mm4.9213 in N/A 18 mm0.7087 in N/A 18 mm0.7087 in N/A 25 º N/A 41200 N9270 lbf N/A 42400 N9540 lbf N/A STEEL N/A
3MVC9318WICRSUH N/A Single N/A 90 mm N/A 125 mm4.9213 in N/A 18 mm0.7087 in N/A 18 mm0.7087 in N/A 25 º N/A 36700 N8250 lbf N/A 42400 N9540 lbf N/A Ceramic N/A
2MM9318WICRDUH N/A Duplex N/A 90 mm N/A 125 mm4.9213 in N/A 18 mm0.7087 in N/A 36 mm1.4174 in N/A 15 º N/A 44000 N9900 lbf N/A 45000 N10100 lbf N/A STEEL N/A
2MMC9318WICRDUH N/A Duplex N/A 90 mm N/A 125 mm4.9213 in N/A 18 mm0.7087 in N/A 36 mm1.4174 in N/A 15 º N/A 39200 N8810 lbf N/A 45000 N10100 lbf N/A Ceramic N/A
3MM9318WICRDUH N/A Duplex N/A 90 mm N/A 125 mm4.9213 in N/A 18 mm0.7087 in N/A 36 mm1.4174 in N/A 25 º N/A 41200 N9270 lbf N/A 42400 N9540 lbf N/A STEEL N/A
3MMC9318WICRDUH N/A Duplex N/A 90 mm N/A 125 mm4.9213 in N/A 18 mm0.7087 in N/A 36 mm1.4174 in N/A 25 º N/A 36700 N8250 lbf N/A 42400 N9540 lbf N/A Ceramic N/A
2MV9318WICRDUH N/A Duplex N/A 90 mm N/A 125 mm4.9213 in N/A 18 mm0.7087 in N/A 36 mm1.4174 in N/A 15 º N/A 44000 N9900 lbf N/A 45000 N10100 lbf N/A STEEL N/A
2MVC9318WICRDUH N/A Duplex N/A 90 mm N/A 125 mm4.9213 in N/A 18 mm0.7087 in N/A 36 mm1.4174 in N/A 15 º N/A 39200 N8810 lbf N/A 45000 N10100 lbf N/A Ceramic N/A
3MV9318WICRDUH N/A Duplex N/A 90 mm N/A 125 mm4.9213 in N/A 18 mm0.7087 in N/A 36 mm1.4174 in N/A 25 º N/A 41200 N9270 lbf N/A 42400 N9540 lbf N/A STEEL N/A
3MVC9318WICRDUH N/A Duplex N/A 90 mm N/A 125 mm4.9213 in N/A 18 mm0.7087 in N/A 36 mm1.4174 in N/A 25 º N/A 36700 N8250 lbf N/A 42400 N9540 lbf N/A Ceramic N/A
2MM9318WICRTUH N/A Triplex N/A 90 mm N/A 125 mm4.9213 in N/A 18 mm0.7087 in N/A 54 mm2.1261 in N/A 15 º N/A 44000 N9900 lbf N/A 45000 N10100 lbf N/A STEEL N/A
2MMC9318WICRTUH N/A Triplex N/A 90 mm N/A 125 mm4.9213 in N/A 18 mm0.7087 in N/A 54 mm2.1261 in N/A 15 º N/A 39200 N8810 lbf N/A 45000 N10100 lbf N/A Ceramic N/A
3MM9318WICRTUH N/A Triplex N/A 90 mm N/A 125 mm4.9213 in N/A 18 mm0.7087 in N/A 54 mm2.1261 in N/A 25 º N/A 41200 N9270 lbf N/A 42400 N9540 lbf N/A STEEL N/A
3MMC9318WICRTUH N/A Triplex N/A 90 mm N/A 125 mm4.9213 in N/A 18 mm0.7087 in N/A 54 mm2.1261 in N/A 25 º N/A 36700 N8250 lbf N/A 42400 N9540 lbf N/A Ceramic N/A
2MV9318WICRTUH N/A Triplex N/A 90 mm N/A 125 mm4.9213 in N/A 18 mm0.7087 in N/A 54 mm2.1261 in N/A 15 º N/A 44000 N9900 lbf N/A 45000 N10100 lbf N/A STEEL N/A
2MVC9318WICRTUH N/A Triplex N/A 90 mm N/A 125 mm4.9213 in N/A 18 mm0.7087 in N/A 54 mm2.1261 in N/A 15 º N/A 39200 N8810 lbf N/A 45000 N10100 lbf N/A Ceramic N/A
Unit of Measure
« 266 267 268 269 270 »