Timken® angular contact ball bearings are designed for combination radial and axial loading. Single-row bearings have high thrust capacity in one direction. Some single-row bearings are specifically designed for duplex mounting in sets for maximum performance.
Precision Ball Bearings
Unit of Measure
« 26 27 28 29 30 »  

Part Number

Rows per Set

d - Bore

D - Outer Diameter

Bearing Width

Total Width

Contact Angle

C0 - Static Radial Rating (per row)

Ce - Dynamic Radial Rating (per row)

Ball Type

CAD

3MMC9302WICRDUH N/A Duplex N/A 15 mm N/A 28 mm1.1024 in N/A 7 mm0.2756 in N/A 14 mm0.5512 in N/A 25 º N/A 2030 N460 lbf N/A 4360 N980 lbf N/A Ceramic N/A
2MV9302WICRTUH N/A Triplex N/A 15 mm N/A 28 mm1.1024 in N/A 7 mm0.2756 in N/A 21 mm0.8268 in N/A 15 º N/A 2370 N530 lbf N/A 4560 N1030 lbf N/A STEEL N/A
2MVC9302WICRTUH N/A Triplex N/A 15 mm N/A 28 mm1.1024 in N/A 7 mm0.2756 in N/A 21 mm0.8268 in N/A 15 º N/A 2110 N470 lbf N/A 4560 N1030 lbf N/A Ceramic N/A
3MV9302WICRTUH N/A Triplex N/A 15 mm N/A 28 mm1.1024 in N/A 7 mm0.2756 in N/A 21 mm0.8268 in N/A 25 º N/A 2280 N510 lbf N/A 4360 N980 lbf N/A STEEL N/A
3MVC9302WICRTUH N/A Triplex N/A 15 mm N/A 28 mm1.1024 in N/A 7 mm0.2756 in N/A 21 mm0.8268 in N/A 25 º N/A 2030 N460 lbf N/A 4360 N980 lbf N/A Ceramic N/A
2MM9302WICRTUH N/A Triplex N/A 15 mm N/A 28 mm1.1024 in N/A 7 mm0.2756 in N/A 21 mm0.8268 in N/A 15 º N/A 2370 N530 lbf N/A 4560 N1030 lbf N/A STEEL N/A
2MMC9302WICRTUH N/A Triplex N/A 15 mm N/A 28 mm1.1024 in N/A 7 mm0.2756 in N/A 21 mm0.8268 in N/A 15 º N/A 2110 N470 lbf N/A 4560 N1030 lbf N/A Ceramic N/A
3MM9302WICRTUH N/A Triplex N/A 15 mm N/A 28 mm1.1024 in N/A 7 mm0.2756 in N/A 21 mm0.8268 in N/A 25 º N/A 2280 N510 lbf N/A 4360 N980 lbf N/A STEEL N/A
3MMC9302WICRTUH N/A Triplex N/A 15 mm N/A 28 mm1.1024 in N/A 7 mm0.2756 in N/A 21 mm0.8268 in N/A 25 º N/A 2030 N460 lbf N/A 4360 N980 lbf N/A Ceramic N/A
2MV9302WICRQUH N/A Quadruplex N/A 15 mm N/A 28 mm1.1024 in N/A 7 mm0.2756 in N/A 28 mm1.1024 in N/A 15 º N/A 2370 N530 lbf N/A 4560 N1030 lbf N/A STEEL N/A
2MVC9302WICRQUH N/A Quadruplex N/A 15 mm N/A 28 mm1.1024 in N/A 7 mm0.2756 in N/A 28 mm1.1024 in N/A 15 º N/A 2110 N470 lbf N/A 4560 N1030 lbf N/A Ceramic N/A
3MV9302WICRQUH N/A Quadruplex N/A 15 mm N/A 28 mm1.1024 in N/A 7 mm0.2756 in N/A 28 mm1.1024 in N/A 25 º N/A 2280 N510 lbf N/A 4360 N980 lbf N/A STEEL N/A
3MVC9302WICRQUH N/A Quadruplex N/A 15 mm N/A 28 mm1.1024 in N/A 7 mm0.2756 in N/A 28 mm1.1024 in N/A 25 º N/A 2030 N460 lbf N/A 4360 N980 lbf N/A Ceramic N/A
2MM9302WICRQUH N/A Quadruplex N/A 15 mm N/A 28 mm1.1024 in N/A 7 mm0.2756 in N/A 28 mm1.1024 in N/A 15 º N/A 2370 N530 lbf N/A 4560 N1030 lbf N/A STEEL N/A
2MMC9302WICRQUH N/A Quadruplex N/A 15 mm N/A 28 mm1.1024 in N/A 7 mm0.2756 in N/A 28 mm1.1024 in N/A 15 º N/A 2110 N470 lbf N/A 4560 N1030 lbf N/A Ceramic N/A
3MM9302WICRQUH N/A Quadruplex N/A 15 mm N/A 28 mm1.1024 in N/A 7 mm0.2756 in N/A 28 mm1.1024 in N/A 25 º N/A 2280 N510 lbf N/A 4360 N980 lbf N/A STEEL N/A
3MMC9302WICRQUH N/A Quadruplex N/A 15 mm N/A 28 mm1.1024 in N/A 7 mm0.2756 in N/A 28 mm1.1024 in N/A 25 º N/A 2030 N460 lbf N/A 4360 N980 lbf N/A Ceramic N/A
2MV9302WICRSUM N/A Single N/A 15 mm N/A 28 mm1.1024 in N/A 7 mm0.2756 in N/A 7 mm0.2756 in N/A 15 º N/A 2370 N530 lbf N/A 4560 N1030 lbf N/A STEEL N/A
2MVC9302WICRSUM N/A Single N/A 15 mm N/A 28 mm1.1024 in N/A 7 mm0.2756 in N/A 7 mm0.2756 in N/A 15 º N/A 2110 N470 lbf N/A 4560 N1030 lbf N/A Ceramic N/A
3MV9302WICRSUM N/A Single N/A 15 mm N/A 28 mm1.1024 in N/A 7 mm0.2756 in N/A 7 mm0.2756 in N/A 25 º N/A 2280 N510 lbf N/A 4360 N980 lbf N/A STEEL N/A
3MVC9302WICRSUM N/A Single N/A 15 mm N/A 28 mm1.1024 in N/A 7 mm0.2756 in N/A 7 mm0.2756 in N/A 25 º N/A 2030 N460 lbf N/A 4360 N980 lbf N/A Ceramic N/A
2MM9302WICRSUM N/A Single N/A 15 mm N/A 28 mm1.1024 in N/A 7 mm0.2756 in N/A 7 mm0.2756 in N/A 15 º N/A 2370 N530 lbf N/A 4560 N1030 lbf N/A STEEL N/A
2MMC9302WICRSUM N/A Single N/A 15 mm N/A 28 mm1.1024 in N/A 7 mm0.2756 in N/A 7 mm0.2756 in N/A 15 º N/A 2110 N470 lbf N/A 4560 N1030 lbf N/A Ceramic N/A
3MM9302WICRSUM N/A Single N/A 15 mm N/A 28 mm1.1024 in N/A 7 mm0.2756 in N/A 7 mm0.2756 in N/A 25 º N/A 2280 N510 lbf N/A 4360 N980 lbf N/A STEEL N/A
3MMC9302WICRSUM N/A Single N/A 15 mm N/A 28 mm1.1024 in N/A 7 mm0.2756 in N/A 7 mm0.2756 in N/A 25 º N/A 2030 N460 lbf N/A 4360 N980 lbf N/A Ceramic N/A
Unit of Measure
« 26 27 28 29 30 »