The Timken Company
4500 Mt Pleasant St. NW
N. Canton, OH 44720
Phone: (234) 262-3000
E-Mail: CustomerCAD@timken.com • Web site: www.timken.com
4500 Mt Pleasant St. NW
N. Canton, OH 44720
Phone: (234) 262-3000
E-Mail: CustomerCAD@timken.com • Web site: www.timken.com
Timken® angular contact ball bearings are designed for combination radial and axial loading. Single-row bearings have high thrust capacity in one direction. Some single-row bearings are specifically designed for duplex mounting in sets for maximum performance.
Part Number |
Rows per Set |
d - Bore |
D - Outer Diameter |
Bearing Width |
Total Width |
Contact Angle |
C0 - Static Radial Rating (per row) |
Ce - Dynamic Radial Rating (per row) |
Ball Type |
CAD |
|---|---|---|---|---|---|---|---|---|---|---|
| 3MMC9118WICRSUH | N/A Single | N/A 90 mm | N/A 140 mm5.5118 in | N/A 24 mm0.9449 in | N/A 24 mm0.9449 in | N/A 25 º | N/A 58560 N13170 lbf | N/A 75200 N16900 lbf | N/A Ceramic |
N/A
|
| 2MV9118WICRSUH | N/A Single | N/A 90 mm | N/A 140 mm5.5118 in | N/A 24 mm0.9449 in | N/A 24 mm0.9449 in | N/A 15 º | N/A 68900 N15500 lbf | N/A 79600 N17900 lbf | N/A STEEL |
N/A
|
| 3MV9118WICRSUH | N/A Single | N/A 90 mm | N/A 140 mm5.5118 in | N/A 24 mm0.9449 in | N/A 24 mm0.9449 in | N/A 25 º | N/A 65800 N14800 lbf | N/A 75200 N16900 lbf | N/A STEEL |
N/A
|
| 2MVC9118WICRSUH | N/A Single | N/A 90 mm | N/A 140 mm5.5118 in | N/A 24 mm0.9449 in | N/A 24 mm0.9449 in | N/A 15 º | N/A 61320 N13800 lbf | N/A 79600 N17900 lbf | N/A Ceramic |
N/A
|
| 3MVC9118WICRSUH | N/A Single | N/A 90 mm | N/A 140 mm5.5118 in | N/A 24 mm0.9449 in | N/A 24 mm0.9449 in | N/A 25 º | N/A 58560 N13170 lbf | N/A 75200 N16900 lbf | N/A Ceramic |
N/A
|
| 2MM9118WICRDUH | N/A Duplex | N/A 90 mm | N/A 140 mm5.5118 in | N/A 24 mm0.9449 in | N/A 48 mm1.8898 in | N/A 15 º | N/A 68900 N15500 lbf | N/A 79600 N17900 lbf | N/A STEEL |
N/A
|
| 2MMC9118WICRDUH | N/A Duplex | N/A 90 mm | N/A 140 mm5.5118 in | N/A 24 mm0.9449 in | N/A 48 mm1.8898 in | N/A 15 º | N/A 61320 N13800 lbf | N/A 79600 N17900 lbf | N/A Ceramic |
N/A
|
| 3MM9118WICRDUH | N/A Duplex | N/A 90 mm | N/A 140 mm5.5118 in | N/A 24 mm0.9449 in | N/A 48 mm1.8898 in | N/A 25 º | N/A 65800 N14800 lbf | N/A 75200 N16900 lbf | N/A STEEL |
N/A
|
| 3MMC9118WICRDUH | N/A Duplex | N/A 90 mm | N/A 140 mm5.5118 in | N/A 24 mm0.9449 in | N/A 48 mm1.8898 in | N/A 25 º | N/A 58560 N13170 lbf | N/A 75200 N16900 lbf | N/A Ceramic |
N/A
|
| 2MV9118WICRDUH | N/A Duplex | N/A 90 mm | N/A 140 mm5.5118 in | N/A 24 mm0.9449 in | N/A 48 mm1.8898 in | N/A 15 º | N/A 68900 N15500 lbf | N/A 79600 N17900 lbf | N/A STEEL |
N/A
|
| 3MV9118WICRDUH | N/A Duplex | N/A 90 mm | N/A 140 mm5.5118 in | N/A 24 mm0.9449 in | N/A 48 mm1.8898 in | N/A 25 º | N/A 65800 N14800 lbf | N/A 75200 N16900 lbf | N/A STEEL |
N/A
|
| 2MVC9118WICRDUH | N/A Duplex | N/A 90 mm | N/A 140 mm5.5118 in | N/A 24 mm0.9449 in | N/A 48 mm1.8898 in | N/A 15 º | N/A 61320 N13800 lbf | N/A 79600 N17900 lbf | N/A Ceramic |
N/A
|
| 3MVC9118WICRDUH | N/A Duplex | N/A 90 mm | N/A 140 mm5.5118 in | N/A 24 mm0.9449 in | N/A 48 mm1.8898 in | N/A 25 º | N/A 58560 N13170 lbf | N/A 75200 N16900 lbf | N/A Ceramic |
N/A
|
| 2MM9118WICRTUH | N/A Triplex | N/A 90 mm | N/A 140 mm5.5118 in | N/A 24 mm0.9449 in | N/A 72 mm2.8347 in | N/A 15 º | N/A 68900 N15500 lbf | N/A 79600 N17900 lbf | N/A STEEL |
N/A
|
| 2MMC9118WICRTUH | N/A Triplex | N/A 90 mm | N/A 140 mm5.5118 in | N/A 24 mm0.9449 in | N/A 72 mm2.8347 in | N/A 15 º | N/A 61320 N13800 lbf | N/A 79600 N17900 lbf | N/A Ceramic |
N/A
|
| 3MM9118WICRTUH | N/A Triplex | N/A 90 mm | N/A 140 mm5.5118 in | N/A 24 mm0.9449 in | N/A 72 mm2.8347 in | N/A 25 º | N/A 65800 N14800 lbf | N/A 75200 N16900 lbf | N/A STEEL |
N/A
|
| 3MMC9118WICRTUH | N/A Triplex | N/A 90 mm | N/A 140 mm5.5118 in | N/A 24 mm0.9449 in | N/A 72 mm2.8347 in | N/A 25 º | N/A 58560 N13170 lbf | N/A 75200 N16900 lbf | N/A Ceramic |
N/A
|
| 2MV9118WICRTUH | N/A Triplex | N/A 90 mm | N/A 140 mm5.5118 in | N/A 24 mm0.9449 in | N/A 72 mm2.8347 in | N/A 15 º | N/A 68900 N15500 lbf | N/A 79600 N17900 lbf | N/A STEEL |
N/A
|
| 3MV9118WICRTUH | N/A Triplex | N/A 90 mm | N/A 140 mm5.5118 in | N/A 24 mm0.9449 in | N/A 72 mm2.8347 in | N/A 25 º | N/A 65800 N14800 lbf | N/A 75200 N16900 lbf | N/A STEEL |
N/A
|
| 2MVC9118WICRTUH | N/A Triplex | N/A 90 mm | N/A 140 mm5.5118 in | N/A 24 mm0.9449 in | N/A 72 mm2.8347 in | N/A 15 º | N/A 61320 N13800 lbf | N/A 79600 N17900 lbf | N/A Ceramic |
N/A
|
| 3MVC9118WICRTUH | N/A Triplex | N/A 90 mm | N/A 140 mm5.5118 in | N/A 24 mm0.9449 in | N/A 72 mm2.8347 in | N/A 25 º | N/A 58560 N13170 lbf | N/A 75200 N16900 lbf | N/A Ceramic |
N/A
|
| 2MM9118WICRQUH | N/A Quadruplex | N/A 90 mm | N/A 140 mm5.5118 in | N/A 24 mm0.9449 in | N/A 96 mm3.7796 in | N/A 15 º | N/A 68900 N15500 lbf | N/A 79600 N17900 lbf | N/A STEEL |
N/A
|
| 2MMC9118WICRQUH | N/A Quadruplex | N/A 90 mm | N/A 140 mm5.5118 in | N/A 24 mm0.9449 in | N/A 96 mm3.7796 in | N/A 15 º | N/A 61320 N13800 lbf | N/A 79600 N17900 lbf | N/A Ceramic |
N/A
|
| 3MM9118WICRQUH | N/A Quadruplex | N/A 90 mm | N/A 140 mm5.5118 in | N/A 24 mm0.9449 in | N/A 96 mm3.7796 in | N/A 25 º | N/A 65800 N14800 lbf | N/A 75200 N16900 lbf | N/A STEEL |
N/A
|
| 3MMC9118WICRQUH | N/A Quadruplex | N/A 90 mm | N/A 140 mm5.5118 in | N/A 24 mm0.9449 in | N/A 96 mm3.7796 in | N/A 25 º | N/A 58560 N13170 lbf | N/A 75200 N16900 lbf | N/A Ceramic |
N/A
|