The Timken Company
4500 Mt Pleasant St. NW
N. Canton, OH 44720
Phone: (234) 262-3000
E-Mail: CustomerCAD@timken.com • Web site: www.timken.com
4500 Mt Pleasant St. NW
N. Canton, OH 44720
Phone: (234) 262-3000
E-Mail: CustomerCAD@timken.com • Web site: www.timken.com
Timken® angular contact ball bearings are designed for combination radial and axial loading. Single-row bearings have high thrust capacity in one direction. Some single-row bearings are specifically designed for duplex mounting in sets for maximum performance.
Part Number |
Rows per Set |
d - Bore |
D - Outer Diameter |
Bearing Width |
Total Width |
Contact Angle |
C0 - Static Radial Rating (per row) |
Ce - Dynamic Radial Rating (per row) |
Ball Type |
CAD |
|---|---|---|---|---|---|---|---|---|---|---|
| 3MM9319WICRDUH | N/A Duplex | N/A 95 mm | N/A 130 mm5.1181 in | N/A 18 mm0.7087 in | N/A 36 mm1.4174 in | N/A 25 º | N/A 44200 N9930 lbf | N/A 44100 N9910 lbf | N/A STEEL |
N/A
|
| 3MMC9319WICRDUH | N/A Duplex | N/A 95 mm | N/A 130 mm5.1181 in | N/A 18 mm0.7087 in | N/A 36 mm1.4174 in | N/A 25 º | N/A 39300 N8840 lbf | N/A 44100 N9910 lbf | N/A Ceramic |
N/A
|
| 2MV9319WICRDUH | N/A Duplex | N/A 95 mm | N/A 130 mm5.1181 in | N/A 18 mm0.7087 in | N/A 36 mm1.4174 in | N/A 15 º | N/A 47400 N10700 lbf | N/A 46800 N10500 lbf | N/A STEEL |
N/A
|
| 2MVC9319WICRDUH | N/A Duplex | N/A 95 mm | N/A 130 mm5.1181 in | N/A 18 mm0.7087 in | N/A 36 mm1.4174 in | N/A 15 º | N/A 42200 N9480 lbf | N/A 46800 N10500 lbf | N/A Ceramic |
N/A
|
| 3MV9319WICRDUH | N/A Duplex | N/A 95 mm | N/A 130 mm5.1181 in | N/A 18 mm0.7087 in | N/A 36 mm1.4174 in | N/A 25 º | N/A 44200 N9930 lbf | N/A 44100 N9910 lbf | N/A STEEL |
N/A
|
| 3MVC9319WICRDUH | N/A Duplex | N/A 95 mm | N/A 130 mm5.1181 in | N/A 18 mm0.7087 in | N/A 36 mm1.4174 in | N/A 25 º | N/A 39300 N8840 lbf | N/A 44100 N9910 lbf | N/A Ceramic |
N/A
|
| 2MM9319WICRTUH | N/A Triplex | N/A 95 mm | N/A 130 mm5.1181 in | N/A 18 mm0.7087 in | N/A 54 mm2.1261 in | N/A 15 º | N/A 47400 N10700 lbf | N/A 46800 N10500 lbf | N/A STEEL |
N/A
|
| 2MMC9319WICRTUH | N/A Triplex | N/A 95 mm | N/A 130 mm5.1181 in | N/A 18 mm0.7087 in | N/A 54 mm2.1261 in | N/A 15 º | N/A 42200 N9480 lbf | N/A 46800 N10500 lbf | N/A Ceramic |
N/A
|
| 3MM9319WICRTUH | N/A Triplex | N/A 95 mm | N/A 130 mm5.1181 in | N/A 18 mm0.7087 in | N/A 54 mm2.1261 in | N/A 25 º | N/A 44200 N9930 lbf | N/A 44100 N9910 lbf | N/A STEEL |
N/A
|
| 3MMC9319WICRTUH | N/A Triplex | N/A 95 mm | N/A 130 mm5.1181 in | N/A 18 mm0.7087 in | N/A 54 mm2.1261 in | N/A 25 º | N/A 39300 N8840 lbf | N/A 44100 N9910 lbf | N/A Ceramic |
N/A
|
| 2MV9319WICRTUH | N/A Triplex | N/A 95 mm | N/A 130 mm5.1181 in | N/A 18 mm0.7087 in | N/A 54 mm2.1261 in | N/A 15 º | N/A 47400 N10700 lbf | N/A 46800 N10500 lbf | N/A STEEL |
N/A
|
| 2MVC9319WICRTUH | N/A Triplex | N/A 95 mm | N/A 130 mm5.1181 in | N/A 18 mm0.7087 in | N/A 54 mm2.1261 in | N/A 15 º | N/A 42200 N9480 lbf | N/A 46800 N10500 lbf | N/A Ceramic |
N/A
|
| 3MV9319WICRTUH | N/A Triplex | N/A 95 mm | N/A 130 mm5.1181 in | N/A 18 mm0.7087 in | N/A 54 mm2.1261 in | N/A 25 º | N/A 44200 N9930 lbf | N/A 44100 N9910 lbf | N/A STEEL |
N/A
|
| 3MVC9319WICRTUH | N/A Triplex | N/A 95 mm | N/A 130 mm5.1181 in | N/A 18 mm0.7087 in | N/A 54 mm2.1261 in | N/A 25 º | N/A 39300 N8840 lbf | N/A 44100 N9910 lbf | N/A Ceramic |
N/A
|
| 2MM9319WICRQUH | N/A Quadruplex | N/A 95 mm | N/A 130 mm5.1181 in | N/A 18 mm0.7087 in | N/A 72 mm2.8348 in | N/A 15 º | N/A 47400 N10700 lbf | N/A 46800 N10500 lbf | N/A STEEL |
N/A
|
| 2MMC9319WICRQUH | N/A Quadruplex | N/A 95 mm | N/A 130 mm5.1181 in | N/A 18 mm0.7087 in | N/A 72 mm2.8348 in | N/A 15 º | N/A 42200 N9480 lbf | N/A 46800 N10500 lbf | N/A Ceramic |
N/A
|
| 3MM9319WICRQUH | N/A Quadruplex | N/A 95 mm | N/A 130 mm5.1181 in | N/A 18 mm0.7087 in | N/A 72 mm2.8348 in | N/A 25 º | N/A 44200 N9930 lbf | N/A 44100 N9910 lbf | N/A STEEL |
N/A
|
| 3MMC9319WICRQUH | N/A Quadruplex | N/A 95 mm | N/A 130 mm5.1181 in | N/A 18 mm0.7087 in | N/A 72 mm2.8348 in | N/A 25 º | N/A 39300 N8840 lbf | N/A 44100 N9910 lbf | N/A Ceramic |
N/A
|
| 2MV9319WICRQUH | N/A Quadruplex | N/A 95 mm | N/A 130 mm5.1181 in | N/A 18 mm0.7087 in | N/A 72 mm2.8348 in | N/A 15 º | N/A 47400 N10700 lbf | N/A 46800 N10500 lbf | N/A STEEL |
N/A
|
| 2MVC9319WICRQUH | N/A Quadruplex | N/A 95 mm | N/A 130 mm5.1181 in | N/A 18 mm0.7087 in | N/A 72 mm2.8348 in | N/A 15 º | N/A 42200 N9480 lbf | N/A 46800 N10500 lbf | N/A Ceramic |
N/A
|
| 3MV9319WICRQUH | N/A Quadruplex | N/A 95 mm | N/A 130 mm5.1181 in | N/A 18 mm0.7087 in | N/A 72 mm2.8348 in | N/A 25 º | N/A 44200 N9930 lbf | N/A 44100 N9910 lbf | N/A STEEL |
N/A
|
| 3MVC9319WICRQUH | N/A Quadruplex | N/A 95 mm | N/A 130 mm5.1181 in | N/A 18 mm0.7087 in | N/A 72 mm2.8348 in | N/A 25 º | N/A 39300 N8840 lbf | N/A 44100 N9910 lbf | N/A Ceramic |
N/A
|
| 2MM9319WICRSUM | N/A Single | N/A 95 mm | N/A 130 mm5.1181 in | N/A 18 mm0.7087 in | N/A 18 mm0.7087 in | N/A 15 º | N/A 47400 N10700 lbf | N/A 46800 N10500 lbf | N/A STEEL |
N/A
|
| 2MMC9319WICRSUM | N/A Single | N/A 95 mm | N/A 130 mm5.1181 in | N/A 18 mm0.7087 in | N/A 18 mm0.7087 in | N/A 15 º | N/A 42200 N9480 lbf | N/A 46800 N10500 lbf | N/A Ceramic |
N/A
|
| 3MM9319WICRSUM | N/A Single | N/A 95 mm | N/A 130 mm5.1181 in | N/A 18 mm0.7087 in | N/A 18 mm0.7087 in | N/A 25 º | N/A 44200 N9930 lbf | N/A 44100 N9910 lbf | N/A STEEL |
N/A
|