Timken® angular contact ball bearings are designed for combination radial and axial loading. Single-row bearings have high thrust capacity in one direction. Some single-row bearings are specifically designed for duplex mounting in sets for maximum performance.
Part Number |
Rows per Set |
d - Bore |
D - Outer Diameter |
Bearing Width |
Total Width |
Contact Angle |
C0 - Static Radial Rating (per row) |
Ce - Dynamic Radial Rating (per row) |
Ball Type |
CAD |
|---|---|---|---|---|---|---|---|---|---|---|
| 2MVC9302WICRSUL | N/A Single | N/A 15 mm | N/A 28 mm1.1024 in | N/A 7 mm0.2756 in | N/A 7 mm0.2756 in | N/A 15 º | N/A 2110 N470 lbf | N/A 4560 N1030 lbf | N/A Ceramic |
N/A
|
| 3MV9302WICRSUL | N/A Single | N/A 15 mm | N/A 28 mm1.1024 in | N/A 7 mm0.2756 in | N/A 7 mm0.2756 in | N/A 25 º | N/A 2280 N510 lbf | N/A 4360 N980 lbf | N/A STEEL |
N/A
|
| 3MVC9302WICRSUL | N/A Single | N/A 15 mm | N/A 28 mm1.1024 in | N/A 7 mm0.2756 in | N/A 7 mm0.2756 in | N/A 25 º | N/A 2030 N460 lbf | N/A 4360 N980 lbf | N/A Ceramic |
N/A
|
| 2MM9302WICRSUL | N/A Single | N/A 15 mm | N/A 28 mm1.1024 in | N/A 7 mm0.2756 in | N/A 7 mm0.2756 in | N/A 15 º | N/A 2370 N530 lbf | N/A 4560 N1030 lbf | N/A STEEL |
N/A
|
| 2MMC9302WICRSUL | N/A Single | N/A 15 mm | N/A 28 mm1.1024 in | N/A 7 mm0.2756 in | N/A 7 mm0.2756 in | N/A 15 º | N/A 2110 N470 lbf | N/A 4560 N1030 lbf | N/A Ceramic |
N/A
|
| 3MM9302WICRSUL | N/A Single | N/A 15 mm | N/A 28 mm1.1024 in | N/A 7 mm0.2756 in | N/A 7 mm0.2756 in | N/A 25 º | N/A 2280 N510 lbf | N/A 4360 N980 lbf | N/A STEEL |
N/A
|
| 3MMC9302WICRSUL | N/A Single | N/A 15 mm | N/A 28 mm1.1024 in | N/A 7 mm0.2756 in | N/A 7 mm0.2756 in | N/A 25 º | N/A 2030 N460 lbf | N/A 4360 N980 lbf | N/A Ceramic |
N/A
|
| 2MV9302WICRDUL | N/A Duplex | N/A 15 mm | N/A 28 mm1.1024 in | N/A 7 mm0.2756 in | N/A 14 mm0.5512 in | N/A 15 º | N/A 2370 N530 lbf | N/A 4560 N1030 lbf | N/A STEEL |
N/A
|
| 2MVC9302WICRDUL | N/A Duplex | N/A 15 mm | N/A 28 mm1.1024 in | N/A 7 mm0.2756 in | N/A 14 mm0.5512 in | N/A 15 º | N/A 2110 N470 lbf | N/A 4560 N1030 lbf | N/A Ceramic |
N/A
|
| 3MV9302WICRDUL | N/A Duplex | N/A 15 mm | N/A 28 mm1.1024 in | N/A 7 mm0.2756 in | N/A 14 mm0.5512 in | N/A 25 º | N/A 2280 N510 lbf | N/A 4360 N980 lbf | N/A STEEL |
N/A
|
| 3MVC9302WICRDUL | N/A Duplex | N/A 15 mm | N/A 28 mm1.1024 in | N/A 7 mm0.2756 in | N/A 14 mm0.5512 in | N/A 25 º | N/A 2030 N460 lbf | N/A 4360 N980 lbf | N/A Ceramic |
N/A
|
| 2MM9302WICRDUL | N/A Duplex | N/A 15 mm | N/A 28 mm1.1024 in | N/A 7 mm0.2756 in | N/A 14 mm0.5512 in | N/A 15 º | N/A 2370 N530 lbf | N/A 4560 N1030 lbf | N/A STEEL |
N/A
|
| 2MMC9302WICRDUL | N/A Duplex | N/A 15 mm | N/A 28 mm1.1024 in | N/A 7 mm0.2756 in | N/A 14 mm0.5512 in | N/A 15 º | N/A 2110 N470 lbf | N/A 4560 N1030 lbf | N/A Ceramic |
N/A
|
| 3MM9302WICRDUL | N/A Duplex | N/A 15 mm | N/A 28 mm1.1024 in | N/A 7 mm0.2756 in | N/A 14 mm0.5512 in | N/A 25 º | N/A 2280 N510 lbf | N/A 4360 N980 lbf | N/A STEEL |
N/A
|
| 3MMC9302WICRDUL | N/A Duplex | N/A 15 mm | N/A 28 mm1.1024 in | N/A 7 mm0.2756 in | N/A 14 mm0.5512 in | N/A 25 º | N/A 2030 N460 lbf | N/A 4360 N980 lbf | N/A Ceramic |
N/A
|
| 2MV9302WICRTUL | N/A Triplex | N/A 15 mm | N/A 28 mm1.1024 in | N/A 7 mm0.2756 in | N/A 21 mm0.8268 in | N/A 15 º | N/A 2370 N530 lbf | N/A 4560 N1030 lbf | N/A STEEL |
N/A
|
| 2MVC9302WICRTUL | N/A Triplex | N/A 15 mm | N/A 28 mm1.1024 in | N/A 7 mm0.2756 in | N/A 21 mm0.8268 in | N/A 15 º | N/A 2110 N470 lbf | N/A 4560 N1030 lbf | N/A Ceramic |
N/A
|
| 3MV9302WICRTUL | N/A Triplex | N/A 15 mm | N/A 28 mm1.1024 in | N/A 7 mm0.2756 in | N/A 21 mm0.8268 in | N/A 25 º | N/A 2280 N510 lbf | N/A 4360 N980 lbf | N/A STEEL |
N/A
|
| 3MVC9302WICRTUL | N/A Triplex | N/A 15 mm | N/A 28 mm1.1024 in | N/A 7 mm0.2756 in | N/A 21 mm0.8268 in | N/A 25 º | N/A 2030 N460 lbf | N/A 4360 N980 lbf | N/A Ceramic |
N/A
|
| 2MM9302WICRTUL | N/A Triplex | N/A 15 mm | N/A 28 mm1.1024 in | N/A 7 mm0.2756 in | N/A 21 mm0.8268 in | N/A 15 º | N/A 2370 N530 lbf | N/A 4560 N1030 lbf | N/A STEEL |
N/A
|
| 2MMC9302WICRTUL | N/A Triplex | N/A 15 mm | N/A 28 mm1.1024 in | N/A 7 mm0.2756 in | N/A 21 mm0.8268 in | N/A 15 º | N/A 2110 N470 lbf | N/A 4560 N1030 lbf | N/A Ceramic |
N/A
|
| 3MM9302WICRTUL | N/A Triplex | N/A 15 mm | N/A 28 mm1.1024 in | N/A 7 mm0.2756 in | N/A 21 mm0.8268 in | N/A 25 º | N/A 2280 N510 lbf | N/A 4360 N980 lbf | N/A STEEL |
N/A
|
| 3MMC9302WICRTUL | N/A Triplex | N/A 15 mm | N/A 28 mm1.1024 in | N/A 7 mm0.2756 in | N/A 21 mm0.8268 in | N/A 25 º | N/A 2030 N460 lbf | N/A 4360 N980 lbf | N/A Ceramic |
N/A
|
| 2MV9302WICRQUL | N/A Quadruplex | N/A 15 mm | N/A 28 mm1.1024 in | N/A 7 mm0.2756 in | N/A 28 mm1.1024 in | N/A 15 º | N/A 2370 N530 lbf | N/A 4560 N1030 lbf | N/A STEEL |
N/A
|
| 2MVC9302WICRQUL | N/A Quadruplex | N/A 15 mm | N/A 28 mm1.1024 in | N/A 7 mm0.2756 in | N/A 28 mm1.1024 in | N/A 15 º | N/A 2110 N470 lbf | N/A 4560 N1030 lbf | N/A Ceramic |
N/A
|