Timken® angular contact ball bearings are designed for combination radial and axial loading. Single-row bearings have high thrust capacity in one direction. Some single-row bearings are specifically designed for duplex mounting in sets for maximum performance.
Precision Ball Bearings
Unit of Measure
« 296 297 298 299 300 »  

Part Number

Rows per Set

d - Bore

D - Outer Diameter

Bearing Width

Total Width

Contact Angle

C0 - Static Radial Rating (per row)

Ce - Dynamic Radial Rating (per row)

Ball Type

CAD

2MM219WICRQUX N/A Quadruplex N/A 95 mm N/A 170 mm6.6929 in N/A 32 mm1.2598 in N/A 128 mm5.0392 in N/A 15 º N/A 112000 N25000 lbf N/A 147100 N33100 lbf N/A STEEL N/A
2MM219WICRDUX N/A Duplex N/A 95 mm N/A 170 mm6.6929 in N/A 32 mm1.2598 in N/A 64 mm2.5196 in N/A 15 º N/A 112000 N25000 lbf N/A 147100 N33100 lbf N/A STEEL N/A
2MM219WI DULFS637 N/A Duplex N/A 95 mm N/A 170 mm6.6929 in N/A 32 mm1.2598 in N/A 64 mm2.5196 in N/A 15 º N/A 112000 N25000 lbf N/A 147100 N33100 lbf N/A STEEL N/A
2MM319WICRSUH N/A Single N/A 95 mm N/A 200 mm7.874 in N/A 45 mm1.7717 in N/A 45 mm1.7717 in N/A 15 º N/A 155900 N35100 lbf N/A 204400 N46000 lbf N/A STEEL N/A
2MMC319WICRSUH N/A Single N/A 95 mm N/A 200 mm7.874 in N/A 45 mm1.7717 in N/A 45 mm1.7717 in N/A 15 º N/A 138800 N31200 lbf N/A 204400 N46000 lbf N/A Ceramic N/A
3MM319WICRSUH N/A Single N/A 95 mm N/A 200 mm7.874 in N/A 45 mm1.7717 in N/A 45 mm1.7717 in N/A 25 º N/A 150400 N33800 lbf N/A 196800 N44200 lbf N/A STEEL N/A
3MMC319WICRSUH N/A Single N/A 95 mm N/A 200 mm7.874 in N/A 45 mm1.7717 in N/A 45 mm1.7717 in N/A 25 º N/A 133900 N30100 lbf N/A 196800 N44200 lbf N/A Ceramic N/A
2MM319WICRDUH N/A Duplex N/A 95 mm N/A 200 mm7.874 in N/A 45 mm1.7717 in N/A 90 mm3.5434 in N/A 15 º N/A 155900 N35100 lbf N/A 204400 N46000 lbf N/A STEEL N/A
2MMC319WICRDUH N/A Duplex N/A 95 mm N/A 200 mm7.874 in N/A 45 mm1.7717 in N/A 90 mm3.5434 in N/A 15 º N/A 138800 N31200 lbf N/A 204400 N46000 lbf N/A Ceramic N/A
3MM319WICRDUH N/A Duplex N/A 95 mm N/A 200 mm7.874 in N/A 45 mm1.7717 in N/A 90 mm3.5434 in N/A 25 º N/A 150400 N33800 lbf N/A 196800 N44200 lbf N/A STEEL N/A
3MMC319WICRDUH N/A Duplex N/A 95 mm N/A 200 mm7.874 in N/A 45 mm1.7717 in N/A 90 mm3.5434 in N/A 25 º N/A 133900 N30100 lbf N/A 196800 N44200 lbf N/A Ceramic N/A
2MM319WICRTUH N/A Triplex N/A 95 mm N/A 200 mm7.874 in N/A 45 mm1.7717 in N/A 135 mm5.3151 in N/A 15 º N/A 155900 N35100 lbf N/A 204400 N46000 lbf N/A STEEL N/A
2MMC319WICRTUH N/A Triplex N/A 95 mm N/A 200 mm7.874 in N/A 45 mm1.7717 in N/A 135 mm5.3151 in N/A 15 º N/A 138800 N31200 lbf N/A 204400 N46000 lbf N/A Ceramic N/A
3MM319WICRTUH N/A Triplex N/A 95 mm N/A 200 mm7.874 in N/A 45 mm1.7717 in N/A 135 mm5.3151 in N/A 25 º N/A 150400 N33800 lbf N/A 196800 N44200 lbf N/A STEEL N/A
3MMC319WICRTUH N/A Triplex N/A 95 mm N/A 200 mm7.874 in N/A 45 mm1.7717 in N/A 135 mm5.3151 in N/A 25 º N/A 133900 N30100 lbf N/A 196800 N44200 lbf N/A Ceramic N/A
2MM319WICRQUH N/A Quadruplex N/A 95 mm N/A 200 mm7.874 in N/A 45 mm1.7717 in N/A 180 mm7.0868 in N/A 15 º N/A 155900 N35100 lbf N/A 204400 N46000 lbf N/A STEEL N/A
2MMC319WICRQUH N/A Quadruplex N/A 95 mm N/A 200 mm7.874 in N/A 45 mm1.7717 in N/A 180 mm7.0868 in N/A 15 º N/A 138800 N31200 lbf N/A 204400 N46000 lbf N/A Ceramic N/A
3MM319WICRQUH N/A Quadruplex N/A 95 mm N/A 200 mm7.874 in N/A 45 mm1.7717 in N/A 180 mm7.0868 in N/A 25 º N/A 150400 N33800 lbf N/A 196800 N44200 lbf N/A STEEL N/A
3MMC319WICRQUH N/A Quadruplex N/A 95 mm N/A 200 mm7.874 in N/A 45 mm1.7717 in N/A 180 mm7.0868 in N/A 25 º N/A 133900 N30100 lbf N/A 196800 N44200 lbf N/A Ceramic N/A
2MM319WICRSUM N/A Single N/A 95 mm N/A 200 mm7.874 in N/A 45 mm1.7717 in N/A 45 mm1.7717 in N/A 15 º N/A 155900 N35100 lbf N/A 204400 N46000 lbf N/A STEEL N/A
2MMC319WICRSUM N/A Single N/A 95 mm N/A 200 mm7.874 in N/A 45 mm1.7717 in N/A 45 mm1.7717 in N/A 15 º N/A 138800 N31200 lbf N/A 204400 N46000 lbf N/A Ceramic N/A
3MM319WICRSUM N/A Single N/A 95 mm N/A 200 mm7.874 in N/A 45 mm1.7717 in N/A 45 mm1.7717 in N/A 25 º N/A 150400 N33800 lbf N/A 196800 N44200 lbf N/A STEEL N/A
3MMC319WICRSUM N/A Single N/A 95 mm N/A 200 mm7.874 in N/A 45 mm1.7717 in N/A 45 mm1.7717 in N/A 25 º N/A 133900 N30100 lbf N/A 196800 N44200 lbf N/A Ceramic N/A
2MM319WICRDUM N/A Duplex N/A 95 mm N/A 200 mm7.874 in N/A 45 mm1.7717 in N/A 90 mm3.5434 in N/A 15 º N/A 155900 N35100 lbf N/A 204400 N46000 lbf N/A STEEL N/A
2MMC319WICRDUM N/A Duplex N/A 95 mm N/A 200 mm7.874 in N/A 45 mm1.7717 in N/A 90 mm3.5434 in N/A 15 º N/A 138800 N31200 lbf N/A 204400 N46000 lbf N/A Ceramic N/A
Unit of Measure
« 296 297 298 299 300 »