The Timken Company
4500 Mt Pleasant St. NW
N. Canton, OH 44720
Phone: (234) 262-3000
E-Mail: CustomerCAD@timken.com • Web site: www.timken.com
4500 Mt Pleasant St. NW
N. Canton, OH 44720
Phone: (234) 262-3000
E-Mail: CustomerCAD@timken.com • Web site: www.timken.com
Timken® angular contact ball bearings are designed for combination radial and axial loading. Single-row bearings have high thrust capacity in one direction. Some single-row bearings are specifically designed for duplex mounting in sets for maximum performance.
Part Number |
Rows per Set |
d - Bore |
D - Outer Diameter |
Bearing Width |
Total Width |
Contact Angle |
C0 - Static Radial Rating (per row) |
Ce - Dynamic Radial Rating (per row) |
Ball Type |
CAD |
|---|---|---|---|---|---|---|---|---|---|---|
| 2MM9320WICRQUH | N/A Quadruplex | N/A 100 mm | N/A 140 mm5.5118 in | N/A 20 mm0.7874 in | N/A 80 mm3.1496 in | N/A 15 º | N/A 48800 N11000 lbf | N/A 47200 N10600 lbf | N/A STEEL |
N/A
|
| 2MMC9320WICRQUH | N/A Quadruplex | N/A 100 mm | N/A 140 mm5.5118 in | N/A 20 mm0.7874 in | N/A 80 mm3.1496 in | N/A 15 º | N/A 43400 N9760 lbf | N/A 47200 N10600 lbf | N/A Ceramic |
N/A
|
| 3MM9320WICRQUH | N/A Quadruplex | N/A 100 mm | N/A 140 mm5.5118 in | N/A 20 mm0.7874 in | N/A 80 mm3.1496 in | N/A 25 º | N/A 45500 N10200 lbf | N/A 44400 N9990 lbf | N/A STEEL |
N/A
|
| 3MMC9320WICRQUH | N/A Quadruplex | N/A 100 mm | N/A 140 mm5.5118 in | N/A 20 mm0.7874 in | N/A 80 mm3.1496 in | N/A 25 º | N/A 40500 N9100 lbf | N/A 44400 N9990 lbf | N/A Ceramic |
N/A
|
| 2MV9320WICRQUH | N/A Quadruplex | N/A 100 mm | N/A 140 mm5.5118 in | N/A 20 mm0.7874 in | N/A 80 mm3.1496 in | N/A 15 º | N/A 48800 N11000 lbf | N/A 47200 N10600 lbf | N/A STEEL |
N/A
|
| 2MVC9320WICRQUH | N/A Quadruplex | N/A 100 mm | N/A 140 mm5.5118 in | N/A 20 mm0.7874 in | N/A 80 mm3.1496 in | N/A 15 º | N/A 43400 N9760 lbf | N/A 47200 N10600 lbf | N/A Ceramic |
N/A
|
| 3MV9320WICRQUH | N/A Quadruplex | N/A 100 mm | N/A 140 mm5.5118 in | N/A 20 mm0.7874 in | N/A 80 mm3.1496 in | N/A 25 º | N/A 45500 N10200 lbf | N/A 44400 N9990 lbf | N/A STEEL |
N/A
|
| 3MVC9320WICRQUH | N/A Quadruplex | N/A 100 mm | N/A 140 mm5.5118 in | N/A 20 mm0.7874 in | N/A 80 mm3.1496 in | N/A 25 º | N/A 40500 N9100 lbf | N/A 44400 N9990 lbf | N/A Ceramic |
N/A
|
| 2MM9320WICRSUM | N/A Single | N/A 100 mm | N/A 140 mm5.5118 in | N/A 20 mm0.7874 in | N/A 20 mm0.7874 in | N/A 15 º | N/A 48800 N11000 lbf | N/A 47200 N10600 lbf | N/A STEEL |
N/A
|
| 2MMC9320WICRSUM | N/A Single | N/A 100 mm | N/A 140 mm5.5118 in | N/A 20 mm0.7874 in | N/A 20 mm0.7874 in | N/A 15 º | N/A 43400 N9760 lbf | N/A 47200 N10600 lbf | N/A Ceramic |
N/A
|
| 3MM9320WICRSUM | N/A Single | N/A 100 mm | N/A 140 mm5.5118 in | N/A 20 mm0.7874 in | N/A 20 mm0.7874 in | N/A 25 º | N/A 45500 N10200 lbf | N/A 44400 N9990 lbf | N/A STEEL |
N/A
|
| 3MMC9320WICRSUM | N/A Single | N/A 100 mm | N/A 140 mm5.5118 in | N/A 20 mm0.7874 in | N/A 20 mm0.7874 in | N/A 25 º | N/A 40500 N9100 lbf | N/A 44400 N9990 lbf | N/A Ceramic |
N/A
|
| 2MV9320WICRSUM | N/A Single | N/A 100 mm | N/A 140 mm5.5118 in | N/A 20 mm0.7874 in | N/A 20 mm0.7874 in | N/A 15 º | N/A 48800 N11000 lbf | N/A 47200 N10600 lbf | N/A STEEL |
N/A
|
| 2MVC9320WICRSUM | N/A Single | N/A 100 mm | N/A 140 mm5.5118 in | N/A 20 mm0.7874 in | N/A 20 mm0.7874 in | N/A 15 º | N/A 43400 N9760 lbf | N/A 47200 N10600 lbf | N/A Ceramic |
N/A
|
| 3MV9320WICRSUM | N/A Single | N/A 100 mm | N/A 140 mm5.5118 in | N/A 20 mm0.7874 in | N/A 20 mm0.7874 in | N/A 25 º | N/A 45500 N10200 lbf | N/A 44400 N9990 lbf | N/A STEEL |
N/A
|
| 3MVC9320WICRSUM | N/A Single | N/A 100 mm | N/A 140 mm5.5118 in | N/A 20 mm0.7874 in | N/A 20 mm0.7874 in | N/A 25 º | N/A 40500 N9100 lbf | N/A 44400 N9990 lbf | N/A Ceramic |
N/A
|
| 2MM9320WICRDUM | N/A Duplex | N/A 100 mm | N/A 140 mm5.5118 in | N/A 20 mm0.7874 in | N/A 40 mm1.5748 in | N/A 15 º | N/A 48800 N11000 lbf | N/A 47200 N10600 lbf | N/A STEEL |
N/A
|
| 2MMC9320WICRDUM | N/A Duplex | N/A 100 mm | N/A 140 mm5.5118 in | N/A 20 mm0.7874 in | N/A 40 mm1.5748 in | N/A 15 º | N/A 43400 N9760 lbf | N/A 47200 N10600 lbf | N/A Ceramic |
N/A
|
| 3MM9320WICRDUM | N/A Duplex | N/A 100 mm | N/A 140 mm5.5118 in | N/A 20 mm0.7874 in | N/A 40 mm1.5748 in | N/A 25 º | N/A 45500 N10200 lbf | N/A 44400 N9990 lbf | N/A STEEL |
N/A
|
| 3MMC9320WICRDUM | N/A Duplex | N/A 100 mm | N/A 140 mm5.5118 in | N/A 20 mm0.7874 in | N/A 40 mm1.5748 in | N/A 25 º | N/A 40500 N9100 lbf | N/A 44400 N9990 lbf | N/A Ceramic |
N/A
|
| 2MV9320WICRDUM | N/A Duplex | N/A 100 mm | N/A 140 mm5.5118 in | N/A 20 mm0.7874 in | N/A 40 mm1.5748 in | N/A 15 º | N/A 48800 N11000 lbf | N/A 47200 N10600 lbf | N/A STEEL |
N/A
|
| 2MVC9320WICRDUM | N/A Duplex | N/A 100 mm | N/A 140 mm5.5118 in | N/A 20 mm0.7874 in | N/A 40 mm1.5748 in | N/A 15 º | N/A 43400 N9760 lbf | N/A 47200 N10600 lbf | N/A Ceramic |
N/A
|
| 3MV9320WICRDUM | N/A Duplex | N/A 100 mm | N/A 140 mm5.5118 in | N/A 20 mm0.7874 in | N/A 40 mm1.5748 in | N/A 25 º | N/A 45500 N10200 lbf | N/A 44400 N9990 lbf | N/A STEEL |
N/A
|
| 3MVC9320WICRDUM | N/A Duplex | N/A 100 mm | N/A 140 mm5.5118 in | N/A 20 mm0.7874 in | N/A 40 mm1.5748 in | N/A 25 º | N/A 40500 N9100 lbf | N/A 44400 N9990 lbf | N/A Ceramic |
N/A
|
| 2MM9320WICRTUM | N/A Triplex | N/A 100 mm | N/A 140 mm5.5118 in | N/A 20 mm0.7874 in | N/A 60 mm2.3622 in | N/A 15 º | N/A 48800 N11000 lbf | N/A 47200 N10600 lbf | N/A STEEL |
N/A
|