Timken® angular contact ball bearings are designed for combination radial and axial loading. Single-row bearings have high thrust capacity in one direction. Some single-row bearings are specifically designed for duplex mounting in sets for maximum performance.
Precision Ball Bearings
Unit of Measure
« 306 307 308 309 310 »  

Part Number

Rows per Set

d - Bore

D - Outer Diameter

Bearing Width

Total Width

Contact Angle

C0 - Static Radial Rating (per row)

Ce - Dynamic Radial Rating (per row)

Ball Type

CAD

3MMC9120WICRTUL N/A Triplex N/A 100 mm N/A 150 mm5.9055 in N/A 24 mm0.9449 in N/A 72 mm2.8347 in N/A 25 º N/A 65326 N14685 lbf N/A 79200 N17800 lbf N/A Ceramic N/A
2MV9120WICRTUL N/A Triplex N/A 100 mm N/A 150 mm5.9055 in N/A 24 mm0.9449 in N/A 72 mm2.8347 in N/A 15 º N/A 77400 N17400 lbf N/A 83600 N18800 lbf N/A STEEL N/A
3MV9120WICRTUL N/A Triplex N/A 100 mm N/A 150 mm5.9055 in N/A 24 mm0.9449 in N/A 72 mm2.8347 in N/A 25 º N/A 73400 N16500 lbf N/A 79200 N17800 lbf N/A STEEL N/A
2MVC9120WICRTUL N/A Triplex N/A 100 mm N/A 150 mm5.9055 in N/A 24 mm0.9449 in N/A 72 mm2.8347 in N/A 15 º N/A 68886 N15486 lbf N/A 83600 N18800 lbf N/A Ceramic N/A
3MVC9120WICRTUL N/A Triplex N/A 100 mm N/A 150 mm5.9055 in N/A 24 mm0.9449 in N/A 72 mm2.8347 in N/A 25 º N/A 65326 N14685 lbf N/A 79200 N17800 lbf N/A Ceramic N/A
2MM9120WICRQUL N/A Quadruplex N/A 100 mm N/A 150 mm5.9055 in N/A 24 mm0.9449 in N/A 96 mm3.7796 in N/A 15 º N/A 77400 N17400 lbf N/A 83600 N18800 lbf N/A STEEL N/A
2MMC9120WICRQUL N/A Quadruplex N/A 100 mm N/A 150 mm5.9055 in N/A 24 mm0.9449 in N/A 96 mm3.7796 in N/A 15 º N/A 68886 N15486 lbf N/A 83600 N18800 lbf N/A Ceramic N/A
3MM9120WICRQUL N/A Quadruplex N/A 100 mm N/A 150 mm5.9055 in N/A 24 mm0.9449 in N/A 96 mm3.7796 in N/A 25 º N/A 73400 N16500 lbf N/A 79200 N17800 lbf N/A STEEL N/A
3MMC9120WICRQUL N/A Quadruplex N/A 100 mm N/A 150 mm5.9055 in N/A 24 mm0.9449 in N/A 96 mm3.7796 in N/A 25 º N/A 65326 N14685 lbf N/A 79200 N17800 lbf N/A Ceramic N/A
2MV9120WICRQUL N/A Quadruplex N/A 100 mm N/A 150 mm5.9055 in N/A 24 mm0.9449 in N/A 96 mm3.7796 in N/A 15 º N/A 77400 N17400 lbf N/A 83600 N18800 lbf N/A STEEL N/A
3MV9120WICRQUL N/A Quadruplex N/A 100 mm N/A 150 mm5.9055 in N/A 24 mm0.9449 in N/A 96 mm3.7796 in N/A 25 º N/A 73400 N16500 lbf N/A 79200 N17800 lbf N/A STEEL N/A
2MVC9120WICRQUL N/A Quadruplex N/A 100 mm N/A 150 mm5.9055 in N/A 24 mm0.9449 in N/A 96 mm3.7796 in N/A 15 º N/A 68886 N15486 lbf N/A 83600 N18800 lbf N/A Ceramic N/A
3MVC9120WICRQUL N/A Quadruplex N/A 100 mm N/A 150 mm5.9055 in N/A 24 mm0.9449 in N/A 96 mm3.7796 in N/A 25 º N/A 65326 N14685 lbf N/A 79200 N17800 lbf N/A Ceramic N/A
3MMC9120WICRTUX N/A Triplex N/A 100 mm N/A 150 mm5.9055 in N/A 24 mm0.9449 in N/A 72 mm2.8347 in N/A 25 º N/A 65326 N14685 lbf N/A 79200 N17800 lbf N/A Ceramic N/A
3MMC9120WICRSUX N/A Single N/A 100 mm N/A 150 mm5.9055 in N/A 24 mm0.9449 in N/A 24 mm0.9449 in N/A 25 º N/A 65326 N14685 lbf N/A 79200 N17800 lbf N/A Ceramic N/A
3MMC9120WICRQUX N/A Quadruplex N/A 100 mm N/A 150 mm5.9055 in N/A 24 mm0.9449 in N/A 96 mm3.7796 in N/A 25 º N/A 65326 N14685 lbf N/A 79200 N17800 lbf N/A Ceramic N/A
3MMC9120WICRDUX N/A Duplex N/A 100 mm N/A 150 mm5.9055 in N/A 24 mm0.9449 in N/A 48 mm1.8898 in N/A 25 º N/A 65326 N14685 lbf N/A 79200 N17800 lbf N/A Ceramic N/A
3MM9120WIQULFS637 N/A Quadruplex N/A 100 mm N/A 150 mm5.9055 in N/A 24 mm0.9449 in N/A 96 mm3.7796 in N/A 25 º N/A 73400 N16500 lbf N/A 79200 N17800 lbf N/A STEEL N/A
3MM9120WICRTUX N/A Triplex N/A 100 mm N/A 150 mm5.9055 in N/A 24 mm0.9449 in N/A 72 mm2.8347 in N/A 25 º N/A 73400 N16500 lbf N/A 79200 N17800 lbf N/A STEEL N/A
3MM9120WICRSUX N/A Single N/A 100 mm N/A 150 mm5.9055 in N/A 24 mm0.9449 in N/A 24 mm0.9449 in N/A 25 º N/A 73400 N16500 lbf N/A 79200 N17800 lbf N/A STEEL N/A
3MM9120WICRQUX N/A Quadruplex N/A 100 mm N/A 150 mm5.9055 in N/A 24 mm0.9449 in N/A 96 mm3.7796 in N/A 25 º N/A 73400 N16500 lbf N/A 79200 N17800 lbf N/A STEEL N/A
3MM9120WICRDUX N/A Duplex N/A 100 mm N/A 150 mm5.9055 in N/A 24 mm0.9449 in N/A 48 mm1.8898 in N/A 25 º N/A 73400 N16500 lbf N/A 79200 N17800 lbf N/A STEEL N/A
3MM9120WI TUM N/A Triplex N/A 100 mm N/A 150 mm5.9055 in N/A 24 mm0.9449 in N/A 72 mm2.8347 in N/A 25 º N/A 73400 N16500 lbf N/A 79200 N17800 lbf N/A STEEL N/A
3MM9120WI TUL N/A Triplex N/A 100 mm N/A 150 mm5.9055 in N/A 24 mm0.9449 in N/A 72 mm2.8347 in N/A 25 º N/A 73400 N16500 lbf N/A 79200 N17800 lbf N/A STEEL N/A
3MM9120WI SUM N/A Single N/A 100 mm N/A 150 mm5.9055 in N/A 24 mm0.9449 in N/A 24 mm0.9449 in N/A 25 º N/A 73400 N16500 lbf N/A 79200 N17800 lbf N/A STEEL N/A
Unit of Measure
« 306 307 308 309 310 »