The Timken Company
4500 Mt Pleasant St. NW
N. Canton, OH 44720
Phone: (234) 262-3000
E-Mail: CustomerCAD@timken.com • Web site: www.timken.com
4500 Mt Pleasant St. NW
N. Canton, OH 44720
Phone: (234) 262-3000
E-Mail: CustomerCAD@timken.com • Web site: www.timken.com
Timken® angular contact ball bearings are designed for combination radial and axial loading. Single-row bearings have high thrust capacity in one direction. Some single-row bearings are specifically designed for duplex mounting in sets for maximum performance.
Part Number |
Rows per Set |
d - Bore |
D - Outer Diameter |
Bearing Width |
Total Width |
Contact Angle |
C0 - Static Radial Rating (per row) |
Ce - Dynamic Radial Rating (per row) |
Ball Type |
CAD |
|---|---|---|---|---|---|---|---|---|---|---|
| 3MMC220WICRSUH | N/A Single | N/A 100 mm | N/A 180 mm7.0866 in | N/A 34 mm1.3386 in | N/A 34 mm1.3386 in | N/A 25 º | N/A 107800 N24200 lbf | N/A 157500 N35400 lbf | N/A Ceramic |
N/A
|
| 3MM220WICRSUH | N/A Single | N/A 100 mm | N/A 180 mm7.0866 in | N/A 34 mm1.3386 in | N/A 34 mm1.3386 in | N/A 25 º | N/A 121000 N27200 lbf | N/A 157500 N35400 lbf | N/A STEEL |
N/A
|
| 2MM220WICRDUH | N/A Duplex | N/A 100 mm | N/A 180 mm7.0866 in | N/A 34 mm1.3386 in | N/A 68 mm2.6772 in | N/A 15 º | N/A 126800 N28500 lbf | N/A 165200 N37100 lbf | N/A STEEL |
N/A
|
| 2MMC220WICRDUH | N/A Duplex | N/A 100 mm | N/A 180 mm7.0866 in | N/A 34 mm1.3386 in | N/A 68 mm2.6772 in | N/A 15 º | N/A 112900 N25400 lbf | N/A 165200 N37100 lbf | N/A Ceramic |
N/A
|
| 3MMC220WICRDUH | N/A Duplex | N/A 100 mm | N/A 180 mm7.0866 in | N/A 34 mm1.3386 in | N/A 68 mm2.6772 in | N/A 25 º | N/A 107800 N24200 lbf | N/A 157500 N35400 lbf | N/A Ceramic |
N/A
|
| 3MM220WICRDUH | N/A Duplex | N/A 100 mm | N/A 180 mm7.0866 in | N/A 34 mm1.3386 in | N/A 68 mm2.6772 in | N/A 25 º | N/A 121000 N27200 lbf | N/A 157500 N35400 lbf | N/A STEEL |
N/A
|
| 2MM220WICRTUH | N/A Triplex | N/A 100 mm | N/A 180 mm7.0866 in | N/A 34 mm1.3386 in | N/A 102 mm4.0158 in | N/A 15 º | N/A 126800 N28500 lbf | N/A 165200 N37100 lbf | N/A STEEL |
N/A
|
| 2MMC220WICRTUH | N/A Triplex | N/A 100 mm | N/A 180 mm7.0866 in | N/A 34 mm1.3386 in | N/A 102 mm4.0158 in | N/A 15 º | N/A 112900 N25400 lbf | N/A 165200 N37100 lbf | N/A Ceramic |
N/A
|
| 3MMC220WICRTUH | N/A Triplex | N/A 100 mm | N/A 180 mm7.0866 in | N/A 34 mm1.3386 in | N/A 102 mm4.0158 in | N/A 25 º | N/A 107800 N24200 lbf | N/A 157500 N35400 lbf | N/A Ceramic |
N/A
|
| 3MM220WICRTUH | N/A Triplex | N/A 100 mm | N/A 180 mm7.0866 in | N/A 34 mm1.3386 in | N/A 102 mm4.0158 in | N/A 25 º | N/A 121000 N27200 lbf | N/A 157500 N35400 lbf | N/A STEEL |
N/A
|
| 2MM220WICRQUH | N/A Quadruplex | N/A 100 mm | N/A 180 mm7.0866 in | N/A 34 mm1.3386 in | N/A 136 mm5.3544 in | N/A 15 º | N/A 126800 N28500 lbf | N/A 165200 N37100 lbf | N/A STEEL |
N/A
|
| 2MMC220WICRQUH | N/A Quadruplex | N/A 100 mm | N/A 180 mm7.0866 in | N/A 34 mm1.3386 in | N/A 136 mm5.3544 in | N/A 15 º | N/A 112900 N25400 lbf | N/A 165200 N37100 lbf | N/A Ceramic |
N/A
|
| 3MMC220WICRQUH | N/A Quadruplex | N/A 100 mm | N/A 180 mm7.0866 in | N/A 34 mm1.3386 in | N/A 136 mm5.3544 in | N/A 25 º | N/A 107800 N24200 lbf | N/A 157500 N35400 lbf | N/A Ceramic |
N/A
|
| 3MM220WICRQUH | N/A Quadruplex | N/A 100 mm | N/A 180 mm7.0866 in | N/A 34 mm1.3386 in | N/A 136 mm5.3544 in | N/A 25 º | N/A 121000 N27200 lbf | N/A 157500 N35400 lbf | N/A STEEL |
N/A
|
| 2MM220WICRSUM | N/A Single | N/A 100 mm | N/A 180 mm7.0866 in | N/A 34 mm1.3386 in | N/A 34 mm1.3386 in | N/A 15 º | N/A 126800 N28500 lbf | N/A 165200 N37100 lbf | N/A STEEL |
N/A
|
| 2MMC220WICRSUM | N/A Single | N/A 100 mm | N/A 180 mm7.0866 in | N/A 34 mm1.3386 in | N/A 34 mm1.3386 in | N/A 15 º | N/A 112900 N25400 lbf | N/A 165200 N37100 lbf | N/A Ceramic |
N/A
|
| 3MMC220WICRSUM | N/A Single | N/A 100 mm | N/A 180 mm7.0866 in | N/A 34 mm1.3386 in | N/A 34 mm1.3386 in | N/A 25 º | N/A 107800 N24200 lbf | N/A 157500 N35400 lbf | N/A Ceramic |
N/A
|
| 3MM220WICRSUM | N/A Single | N/A 100 mm | N/A 180 mm7.0866 in | N/A 34 mm1.3386 in | N/A 34 mm1.3386 in | N/A 25 º | N/A 121000 N27200 lbf | N/A 157500 N35400 lbf | N/A STEEL |
N/A
|
| 2MM220WICRDUM | N/A Duplex | N/A 100 mm | N/A 180 mm7.0866 in | N/A 34 mm1.3386 in | N/A 68 mm2.6772 in | N/A 15 º | N/A 126800 N28500 lbf | N/A 165200 N37100 lbf | N/A STEEL |
N/A
|
| 2MMC220WICRDUM | N/A Duplex | N/A 100 mm | N/A 180 mm7.0866 in | N/A 34 mm1.3386 in | N/A 68 mm2.6772 in | N/A 15 º | N/A 112900 N25400 lbf | N/A 165200 N37100 lbf | N/A Ceramic |
N/A
|
| 3MMC220WICRDUM | N/A Duplex | N/A 100 mm | N/A 180 mm7.0866 in | N/A 34 mm1.3386 in | N/A 68 mm2.6772 in | N/A 25 º | N/A 107800 N24200 lbf | N/A 157500 N35400 lbf | N/A Ceramic |
N/A
|
| 3MM220WICRDUM | N/A Duplex | N/A 100 mm | N/A 180 mm7.0866 in | N/A 34 mm1.3386 in | N/A 68 mm2.6772 in | N/A 25 º | N/A 121000 N27200 lbf | N/A 157500 N35400 lbf | N/A STEEL |
N/A
|
| 2MM220WICRTUM | N/A Triplex | N/A 100 mm | N/A 180 mm7.0866 in | N/A 34 mm1.3386 in | N/A 102 mm4.0158 in | N/A 15 º | N/A 126800 N28500 lbf | N/A 165200 N37100 lbf | N/A STEEL |
N/A
|
| 2MMC220WICRTUM | N/A Triplex | N/A 100 mm | N/A 180 mm7.0866 in | N/A 34 mm1.3386 in | N/A 102 mm4.0158 in | N/A 15 º | N/A 112900 N25400 lbf | N/A 165200 N37100 lbf | N/A Ceramic |
N/A
|
| 3MMC220WICRTUM | N/A Triplex | N/A 100 mm | N/A 180 mm7.0866 in | N/A 34 mm1.3386 in | N/A 102 mm4.0158 in | N/A 25 º | N/A 107800 N24200 lbf | N/A 157500 N35400 lbf | N/A Ceramic |
N/A
|