Timken® angular contact ball bearings are designed for combination radial and axial loading. Single-row bearings have high thrust capacity in one direction. Some single-row bearings are specifically designed for duplex mounting in sets for maximum performance.
Precision Ball Bearings
Unit of Measure
« 31 32 33 34 35 »  

Part Number

Rows per Set

d - Bore

D - Outer Diameter

Bearing Width

Total Width

Contact Angle

C0 - Static Radial Rating (per row)

Ce - Dynamic Radial Rating (per row)

Ball Type

CAD

2MV9102WICRTUH N/A Triplex N/A 15 mm N/A 32 mm1.2598 in N/A 9 mm0.3543 in N/A 27 mm1.0629 in N/A 15 º N/A 3600 N820 lbf N/A 7300 N1630 lbf N/A STEEL N/A
2MVC9102WICRTUH N/A Triplex N/A 15 mm N/A 32 mm1.2598 in N/A 9 mm0.3543 in N/A 27 mm1.0629 in N/A 15 º N/A 3200 N730 lbf N/A 7300 N1630 lbf N/A Ceramic N/A
3MV9102WICRTUH N/A Triplex N/A 15 mm N/A 32 mm1.2598 in N/A 9 mm0.3543 in N/A 27 mm1.0629 in N/A 25 º N/A 3530 N790 lbf N/A 7020 N1580 lbf N/A STEEL N/A
3MVC9102WICRTUH N/A Triplex N/A 15 mm N/A 32 mm1.2598 in N/A 9 mm0.3543 in N/A 27 mm1.0629 in N/A 25 º N/A 3140 N700 lbf N/A 7020 N1580 lbf N/A Ceramic N/A
2MM9102WICRTUH N/A Triplex N/A 15 mm N/A 32 mm1.2598 in N/A 9 mm0.3543 in N/A 27 mm1.0629 in N/A 15 º N/A 3600 N820 lbf N/A 7300 N1630 lbf N/A STEEL N/A
2MMC9102WICRTUH N/A Triplex N/A 15 mm N/A 32 mm1.2598 in N/A 9 mm0.3543 in N/A 27 mm1.0629 in N/A 15 º N/A 3200 N730 lbf N/A 7300 N1630 lbf N/A Ceramic N/A
3MM9102WICRTUH N/A Triplex N/A 15 mm N/A 32 mm1.2598 in N/A 9 mm0.3543 in N/A 27 mm1.0629 in N/A 25 º N/A 3530 N790 lbf N/A 7020 N1580 lbf N/A STEEL N/A
3MMC9102WICRTUH N/A Triplex N/A 15 mm N/A 32 mm1.2598 in N/A 9 mm0.3543 in N/A 27 mm1.0629 in N/A 25 º N/A 3140 N700 lbf N/A 7020 N1580 lbf N/A Ceramic N/A
2MV9102WICRQUH N/A Quadruplex N/A 15 mm N/A 32 mm1.2598 in N/A 9 mm0.3543 in N/A 36 mm1.4172 in N/A 15 º N/A 3600 N820 lbf N/A 7300 N1630 lbf N/A STEEL N/A
2MVC9102WICRQUH N/A Quadruplex N/A 15 mm N/A 32 mm1.2598 in N/A 9 mm0.3543 in N/A 36 mm1.4172 in N/A 15 º N/A 3200 N730 lbf N/A 7300 N1630 lbf N/A Ceramic N/A
3MV9102WICRQUH N/A Quadruplex N/A 15 mm N/A 32 mm1.2598 in N/A 9 mm0.3543 in N/A 36 mm1.4172 in N/A 25 º N/A 3530 N790 lbf N/A 7020 N1580 lbf N/A STEEL N/A
3MVC9102WICRQUH N/A Quadruplex N/A 15 mm N/A 32 mm1.2598 in N/A 9 mm0.3543 in N/A 36 mm1.4172 in N/A 25 º N/A 3140 N700 lbf N/A 7020 N1580 lbf N/A Ceramic N/A
2MM9102WICRQUH N/A Quadruplex N/A 15 mm N/A 32 mm1.2598 in N/A 9 mm0.3543 in N/A 36 mm1.4172 in N/A 15 º N/A 3600 N820 lbf N/A 7300 N1630 lbf N/A STEEL N/A
2MMC9102WICRQUH N/A Quadruplex N/A 15 mm N/A 32 mm1.2598 in N/A 9 mm0.3543 in N/A 36 mm1.4172 in N/A 15 º N/A 3200 N730 lbf N/A 7300 N1630 lbf N/A Ceramic N/A
3MM9102WICRQUH N/A Quadruplex N/A 15 mm N/A 32 mm1.2598 in N/A 9 mm0.3543 in N/A 36 mm1.4172 in N/A 25 º N/A 3530 N790 lbf N/A 7020 N1580 lbf N/A STEEL N/A
3MMC9102WICRQUH N/A Quadruplex N/A 15 mm N/A 32 mm1.2598 in N/A 9 mm0.3543 in N/A 36 mm1.4172 in N/A 25 º N/A 3140 N700 lbf N/A 7020 N1580 lbf N/A Ceramic N/A
2MV9102WICRSUM N/A Single N/A 15 mm N/A 32 mm1.2598 in N/A 9 mm0.3543 in N/A 9 mm0.3543 in N/A 15 º N/A 3600 N820 lbf N/A 7300 N1630 lbf N/A STEEL N/A
2MVC9102WICRSUM N/A Single N/A 15 mm N/A 32 mm1.2598 in N/A 9 mm0.3543 in N/A 9 mm0.3543 in N/A 15 º N/A 3200 N730 lbf N/A 7300 N1630 lbf N/A Ceramic N/A
3MV9102WICRSUM N/A Single N/A 15 mm N/A 32 mm1.2598 in N/A 9 mm0.3543 in N/A 9 mm0.3543 in N/A 25 º N/A 3530 N790 lbf N/A 7020 N1580 lbf N/A STEEL N/A
3MVC9102WICRSUM N/A Single N/A 15 mm N/A 32 mm1.2598 in N/A 9 mm0.3543 in N/A 9 mm0.3543 in N/A 25 º N/A 3140 N700 lbf N/A 7020 N1580 lbf N/A Ceramic N/A
2MM9102WICRSUM N/A Single N/A 15 mm N/A 32 mm1.2598 in N/A 9 mm0.3543 in N/A 9 mm0.3543 in N/A 15 º N/A 3600 N820 lbf N/A 7300 N1630 lbf N/A STEEL N/A
2MMC9102WICRSUM N/A Single N/A 15 mm N/A 32 mm1.2598 in N/A 9 mm0.3543 in N/A 9 mm0.3543 in N/A 15 º N/A 3200 N730 lbf N/A 7300 N1630 lbf N/A Ceramic N/A
3MM9102WICRSUM N/A Single N/A 15 mm N/A 32 mm1.2598 in N/A 9 mm0.3543 in N/A 9 mm0.3543 in N/A 25 º N/A 3530 N790 lbf N/A 7020 N1580 lbf N/A STEEL N/A
3MMC9102WICRSUM N/A Single N/A 15 mm N/A 32 mm1.2598 in N/A 9 mm0.3543 in N/A 9 mm0.3543 in N/A 25 º N/A 3140 N700 lbf N/A 7020 N1580 lbf N/A Ceramic N/A
2MV9102WICRDUM N/A Duplex N/A 15 mm N/A 32 mm1.2598 in N/A 9 mm0.3543 in N/A 18 mm0.7086 in N/A 15 º N/A 3600 N820 lbf N/A 7300 N1630 lbf N/A STEEL N/A
Unit of Measure
« 31 32 33 34 35 »