Timken® angular contact ball bearings are designed for combination radial and axial loading. Single-row bearings have high thrust capacity in one direction. Some single-row bearings are specifically designed for duplex mounting in sets for maximum performance.
Precision Ball Bearings
Unit of Measure
« 311 312 313 314 315 »  

Part Number

Rows per Set

d - Bore

D - Outer Diameter

Bearing Width

Total Width

Contact Angle

C0 - Static Radial Rating (per row)

Ce - Dynamic Radial Rating (per row)

Ball Type

CAD

2MMC9121WICRSUX N/A Single N/A 105 mm N/A 160 mm6.2992 in N/A 26 mm1.0236 in N/A 26 mm1.0236 in N/A 15 º N/A 79570 N17890 lbf N/A 97900 N22000 lbf N/A Ceramic N/A
2MMC9121WICRQUX N/A Quadruplex N/A 105 mm N/A 160 mm6.2992 in N/A 26 mm1.0236 in N/A 104 mm4.0944 in N/A 15 º N/A 79570 N17890 lbf N/A 97900 N22000 lbf N/A Ceramic N/A
2MMC9121WICRDUX N/A Duplex N/A 105 mm N/A 160 mm6.2992 in N/A 26 mm1.0236 in N/A 52 mm2.0472 in N/A 15 º N/A 79570 N17890 lbf N/A 97900 N22000 lbf N/A Ceramic N/A
2MM9121WICRTUX N/A Triplex N/A 105 mm N/A 160 mm6.2992 in N/A 26 mm1.0236 in N/A 78 mm3.0708 in N/A 15 º N/A 89400 N20100 lbf N/A 97900 N22000 lbf N/A STEEL N/A
2MM9121WICRSUX N/A Single N/A 105 mm N/A 160 mm6.2992 in N/A 26 mm1.0236 in N/A 26 mm1.0236 in N/A 15 º N/A 89400 N20100 lbf N/A 97900 N22000 lbf N/A STEEL N/A
2MM9121WICRQUX N/A Quadruplex N/A 105 mm N/A 160 mm6.2992 in N/A 26 mm1.0236 in N/A 104 mm4.0944 in N/A 15 º N/A 89400 N20100 lbf N/A 97900 N22000 lbf N/A STEEL N/A
2MM9121WICRDUX N/A Duplex N/A 105 mm N/A 160 mm6.2992 in N/A 26 mm1.0236 in N/A 52 mm2.0472 in N/A 15 º N/A 89400 N20100 lbf N/A 97900 N22000 lbf N/A STEEL N/A
2MM9121WI DUM N/A Duplex N/A 105 mm N/A 160 mm6.2992 in N/A 26 mm1.0236 in N/A 52 mm2.0472 in N/A 15 º N/A 89400 N20100 lbf N/A 97900 N22000 lbf N/A STEEL N/A
2MM9322WICRSUH N/A Single N/A 110 mm N/A 150 mm5.9055 in N/A 20 mm0.7874 in N/A 20 mm0.7874 in N/A 15 º N/A 51700 N11600 lbf N/A 48400 N10900 lbf N/A STEEL N/A
2MMC9322WICRSUH N/A Single N/A 110 mm N/A 150 mm5.9055 in N/A 20 mm0.7874 in N/A 20 mm0.7874 in N/A 15 º N/A 46000 N10300 lbf N/A 48400 N10900 lbf N/A Ceramic N/A
3MM9322WICRSUH N/A Single N/A 110 mm N/A 150 mm5.9055 in N/A 20 mm0.7874 in N/A 20 mm0.7874 in N/A 25 º N/A 48200 N10800 lbf N/A 45600 N10200 lbf N/A STEEL N/A
3MMC9322WICRSUH N/A Single N/A 110 mm N/A 150 mm5.9055 in N/A 20 mm0.7874 in N/A 20 mm0.7874 in N/A 25 º N/A 42900 N9650 lbf N/A 45600 N10200 lbf N/A Ceramic N/A
2MV9322WICRSUH N/A Single N/A 110 mm N/A 150 mm5.9055 in N/A 20 mm0.7874 in N/A 20 mm0.7874 in N/A 15 º N/A 51700 N11600 lbf N/A 48400 N10900 lbf N/A STEEL N/A
2MVC9322WICRSUH N/A Single N/A 110 mm N/A 150 mm5.9055 in N/A 20 mm0.7874 in N/A 20 mm0.7874 in N/A 15 º N/A 46000 N10300 lbf N/A 48400 N10900 lbf N/A Ceramic N/A
3MV9322WICRSUH N/A Single N/A 110 mm N/A 150 mm5.9055 in N/A 20 mm0.7874 in N/A 20 mm0.7874 in N/A 25 º N/A 48200 N10800 lbf N/A 45600 N10200 lbf N/A STEEL N/A
3MVC9322WICRSUH N/A Single N/A 110 mm N/A 150 mm5.9055 in N/A 20 mm0.7874 in N/A 20 mm0.7874 in N/A 25 º N/A 42900 N9650 lbf N/A 45600 N10200 lbf N/A Ceramic N/A
2MM9322WICRDUH N/A Duplex N/A 110 mm N/A 150 mm5.9055 in N/A 20 mm0.7874 in N/A 40 mm1.5748 in N/A 15 º N/A 51700 N11600 lbf N/A 48400 N10900 lbf N/A STEEL N/A
2MMC9322WICRDUH N/A Duplex N/A 110 mm N/A 150 mm5.9055 in N/A 20 mm0.7874 in N/A 40 mm1.5748 in N/A 15 º N/A 46000 N10300 lbf N/A 48400 N10900 lbf N/A Ceramic N/A
3MM9322WICRDUH N/A Duplex N/A 110 mm N/A 150 mm5.9055 in N/A 20 mm0.7874 in N/A 40 mm1.5748 in N/A 25 º N/A 48200 N10800 lbf N/A 45600 N10200 lbf N/A STEEL N/A
3MMC9322WICRDUH N/A Duplex N/A 110 mm N/A 150 mm5.9055 in N/A 20 mm0.7874 in N/A 40 mm1.5748 in N/A 25 º N/A 42900 N9650 lbf N/A 45600 N10200 lbf N/A Ceramic N/A
2MV9322WICRDUH N/A Duplex N/A 110 mm N/A 150 mm5.9055 in N/A 20 mm0.7874 in N/A 40 mm1.5748 in N/A 15 º N/A 51700 N11600 lbf N/A 48400 N10900 lbf N/A STEEL N/A
2MVC9322WICRDUH N/A Duplex N/A 110 mm N/A 150 mm5.9055 in N/A 20 mm0.7874 in N/A 40 mm1.5748 in N/A 15 º N/A 46000 N10300 lbf N/A 48400 N10900 lbf N/A Ceramic N/A
3MV9322WICRDUH N/A Duplex N/A 110 mm N/A 150 mm5.9055 in N/A 20 mm0.7874 in N/A 40 mm1.5748 in N/A 25 º N/A 48200 N10800 lbf N/A 45600 N10200 lbf N/A STEEL N/A
3MVC9322WICRDUH N/A Duplex N/A 110 mm N/A 150 mm5.9055 in N/A 20 mm0.7874 in N/A 40 mm1.5748 in N/A 25 º N/A 42900 N9650 lbf N/A 45600 N10200 lbf N/A Ceramic N/A
2MM9322WICRTUH N/A Triplex N/A 110 mm N/A 150 mm5.9055 in N/A 20 mm0.7874 in N/A 60 mm2.3622 in N/A 15 º N/A 51700 N11600 lbf N/A 48400 N10900 lbf N/A STEEL N/A
Unit of Measure
« 311 312 313 314 315 »