Timken® angular contact ball bearings are designed for combination radial and axial loading. Single-row bearings have high thrust capacity in one direction. Some single-row bearings are specifically designed for duplex mounting in sets for maximum performance.
Precision Ball Bearings
Unit of Measure
« 321 322 323 324 325 »  

Part Number

Rows per Set

d - Bore

D - Outer Diameter

Bearing Width

Total Width

Contact Angle

C0 - Static Radial Rating (per row)

Ce - Dynamic Radial Rating (per row)

Ball Type

CAD

3MM9122WI TUL N/A Triplex N/A 110 mm N/A 170 mm6.6929 in N/A 28 mm1.1024 in N/A 84 mm3.3072 in N/A 25 º N/A 97400 N21900 lbf N/A 103200 N23200 lbf N/A STEEL N/A
3MM9122WI SUM N/A Single N/A 110 mm N/A 170 mm6.6929 in N/A 28 mm1.1024 in N/A 28 mm1.1024 in N/A 25 º N/A 97400 N21900 lbf N/A 103200 N23200 lbf N/A STEEL N/A
3MM9122WI SUL N/A Single N/A 110 mm N/A 170 mm6.6929 in N/A 28 mm1.1024 in N/A 28 mm1.1024 in N/A 25 º N/A 97400 N21900 lbf N/A 103200 N23200 lbf N/A STEEL N/A
3MM9122WI DUH N/A Duplex N/A 110 mm N/A 170 mm6.6929 in N/A 28 mm1.1024 in N/A 56 mm2.2048 in N/A 25 º N/A 97400 N21900 lbf N/A 103200 N23200 lbf N/A STEEL N/A
2MMC9122WICRTUX N/A Triplex N/A 110 mm N/A 170 mm6.6929 in N/A 28 mm1.1024 in N/A 84 mm3.3072 in N/A 15 º N/A 91400 N20560 lbf N/A 109400 N24600 lbf N/A Ceramic N/A
2MMC9122WICRSUX N/A Single N/A 110 mm N/A 170 mm6.6929 in N/A 28 mm1.1024 in N/A 28 mm1.1024 in N/A 15 º N/A 91400 N20560 lbf N/A 109400 N24600 lbf N/A Ceramic N/A
2MMC9122WICRQUX N/A Quadruplex N/A 110 mm N/A 170 mm6.6929 in N/A 28 mm1.1024 in N/A 112 mm4.4096 in N/A 15 º N/A 91400 N20560 lbf N/A 109400 N24600 lbf N/A Ceramic N/A
2MMC9122WICRDUX N/A Duplex N/A 110 mm N/A 170 mm6.6929 in N/A 28 mm1.1024 in N/A 56 mm2.2048 in N/A 15 º N/A 91400 N20560 lbf N/A 109400 N24600 lbf N/A Ceramic N/A
2MMC9122WI DUL N/A Duplex N/A 110 mm N/A 170 mm6.6929 in N/A 28 mm1.1024 in N/A 56 mm2.2048 in N/A 15 º N/A 91400 N20560 lbf N/A 109400 N24600 lbf N/A Ceramic N/A
2MM9122WIDULFS637 N/A Duplex N/A 110 mm N/A 170 mm6.6929 in N/A 28 mm1.1024 in N/A 56 mm2.2048 in N/A 15 º N/A 102700 N23100 lbf N/A 109400 N24600 lbf N/A STEEL N/A
2MM9122WICRTUX N/A Triplex N/A 110 mm N/A 170 mm6.6929 in N/A 28 mm1.1024 in N/A 84 mm3.3072 in N/A 15 º N/A 102700 N23100 lbf N/A 109400 N24600 lbf N/A STEEL N/A
2MM9122WICRSUX N/A Single N/A 110 mm N/A 170 mm6.6929 in N/A 28 mm1.1024 in N/A 28 mm1.1024 in N/A 15 º N/A 102700 N23100 lbf N/A 109400 N24600 lbf N/A STEEL N/A
2MM9122WICRQUX N/A Quadruplex N/A 110 mm N/A 170 mm6.6929 in N/A 28 mm1.1024 in N/A 112 mm4.4096 in N/A 15 º N/A 102700 N23100 lbf N/A 109400 N24600 lbf N/A STEEL N/A
2MM9122WICRDUX N/A Duplex N/A 110 mm N/A 170 mm6.6929 in N/A 28 mm1.1024 in N/A 56 mm2.2048 in N/A 15 º N/A 102700 N23100 lbf N/A 109400 N24600 lbf N/A STEEL N/A
2MM9122WI TUL N/A Triplex N/A 110 mm N/A 170 mm6.6929 in N/A 28 mm1.1024 in N/A 84 mm3.3072 in N/A 15 º N/A 102700 N23100 lbf N/A 109400 N24600 lbf N/A STEEL N/A
2MM9122WI SUM N/A Single N/A 110 mm N/A 170 mm6.6929 in N/A 28 mm1.1024 in N/A 28 mm1.1024 in N/A 15 º N/A 102700 N23100 lbf N/A 109400 N24600 lbf N/A STEEL N/A
2MM222WICRSUH N/A Single N/A 110 mm N/A 200 mm7.874 in N/A 38 mm1.4961 in N/A 38 mm1.4961 in N/A 15 º N/A 160100 N36000 lbf N/A 194900 N43800 lbf N/A STEEL N/A
2MMC222WICRSUH N/A Single N/A 110 mm N/A 200 mm7.874 in N/A 38 mm1.4961 in N/A 38 mm1.4961 in N/A 15 º N/A 142000 N31900 lbf N/A 194900 N43800 lbf N/A Ceramic N/A
3MMC222WICRSUH N/A Single N/A 110 mm N/A 200 mm7.874 in N/A 38 mm1.4961 in N/A 38 mm1.4961 in N/A 25 º N/A 135900 N30600 lbf N/A 185800 N41800 lbf N/A Ceramic N/A
3MM222WICRSUH N/A Single N/A 110 mm N/A 200 mm7.874 in N/A 38 mm1.4961 in N/A 38 mm1.4961 in N/A 25 º N/A 153500 N34500 lbf N/A 185800 N41800 lbf N/A STEEL N/A
2MM222WICRDUH N/A Duplex N/A 110 mm N/A 200 mm7.874 in N/A 38 mm1.4961 in N/A 76 mm2.9922 in N/A 15 º N/A 160100 N36000 lbf N/A 194900 N43800 lbf N/A STEEL N/A
2MMC222WICRDUH N/A Duplex N/A 110 mm N/A 200 mm7.874 in N/A 38 mm1.4961 in N/A 76 mm2.9922 in N/A 15 º N/A 142000 N31900 lbf N/A 194900 N43800 lbf N/A Ceramic N/A
3MMC222WICRDUH N/A Duplex N/A 110 mm N/A 200 mm7.874 in N/A 38 mm1.4961 in N/A 76 mm2.9922 in N/A 25 º N/A 135900 N30600 lbf N/A 185800 N41800 lbf N/A Ceramic N/A
3MM222WICRDUH N/A Duplex N/A 110 mm N/A 200 mm7.874 in N/A 38 mm1.4961 in N/A 76 mm2.9922 in N/A 25 º N/A 153500 N34500 lbf N/A 185800 N41800 lbf N/A STEEL N/A
2MM222WICRTUH N/A Triplex N/A 110 mm N/A 200 mm7.874 in N/A 38 mm1.4961 in N/A 114 mm4.4883 in N/A 15 º N/A 160100 N36000 lbf N/A 194900 N43800 lbf N/A STEEL N/A
Unit of Measure
« 321 322 323 324 325 »