The Timken Company
4500 Mt Pleasant St. NW
N. Canton, OH 44720
Phone: (234) 262-3000
E-Mail: CustomerCAD@timken.com • Web site: www.timken.com
4500 Mt Pleasant St. NW
N. Canton, OH 44720
Phone: (234) 262-3000
E-Mail: CustomerCAD@timken.com • Web site: www.timken.com
Timken® angular contact ball bearings are designed for combination radial and axial loading. Single-row bearings have high thrust capacity in one direction. Some single-row bearings are specifically designed for duplex mounting in sets for maximum performance.
Part Number |
Rows per Set |
d - Bore |
D - Outer Diameter |
Bearing Width |
Total Width |
Contact Angle |
C0 - Static Radial Rating (per row) |
Ce - Dynamic Radial Rating (per row) |
Ball Type |
CAD |
|---|---|---|---|---|---|---|---|---|---|---|
| 2MVC9324WICRSUL | N/A Single | N/A 120 mm | N/A 165 mm6.4961 in | N/A 22 mm0.8661 in | N/A 22 mm0.8661 in | N/A 15 º | N/A 59500 N13400 lbf | N/A 62000 N13900 lbf | N/A Ceramic |
N/A
|
| 3MV9324WICRSUL | N/A Single | N/A 120 mm | N/A 165 mm6.4961 in | N/A 22 mm0.8661 in | N/A 22 mm0.8661 in | N/A 25 º | N/A 62300 N14000 lbf | N/A 58300 N13100 lbf | N/A STEEL |
N/A
|
| 3MVC9324WICRSUL | N/A Single | N/A 120 mm | N/A 165 mm6.4961 in | N/A 22 mm0.8661 in | N/A 22 mm0.8661 in | N/A 25 º | N/A 55500 N12500 lbf | N/A 58300 N13100 lbf | N/A Ceramic |
N/A
|
| 2MM9324WICRDUL | N/A Duplex | N/A 120 mm | N/A 165 mm6.4961 in | N/A 22 mm0.8661 in | N/A 44 mm1.7322 in | N/A 15 º | N/A 66900 N15000 lbf | N/A 62000 N13900 lbf | N/A STEEL |
N/A
|
| 2MMC9324WICRDUL | N/A Duplex | N/A 120 mm | N/A 165 mm6.4961 in | N/A 22 mm0.8661 in | N/A 44 mm1.7322 in | N/A 15 º | N/A 59500 N13400 lbf | N/A 62000 N13900 lbf | N/A Ceramic |
N/A
|
| 3MM9324WICRDUL | N/A Duplex | N/A 120 mm | N/A 165 mm6.4961 in | N/A 22 mm0.8661 in | N/A 44 mm1.7322 in | N/A 25 º | N/A 62300 N14000 lbf | N/A 58300 N13100 lbf | N/A STEEL |
N/A
|
| 3MMC9324WICRDUL | N/A Duplex | N/A 120 mm | N/A 165 mm6.4961 in | N/A 22 mm0.8661 in | N/A 44 mm1.7322 in | N/A 25 º | N/A 55500 N12500 lbf | N/A 58300 N13100 lbf | N/A Ceramic |
N/A
|
| 2MV9324WICRDUL | N/A Duplex | N/A 120 mm | N/A 165 mm6.4961 in | N/A 22 mm0.8661 in | N/A 44 mm1.7322 in | N/A 15 º | N/A 66900 N15000 lbf | N/A 62000 N13900 lbf | N/A STEEL |
N/A
|
| 2MVC9324WICRDUL | N/A Duplex | N/A 120 mm | N/A 165 mm6.4961 in | N/A 22 mm0.8661 in | N/A 44 mm1.7322 in | N/A 15 º | N/A 59500 N13400 lbf | N/A 62000 N13900 lbf | N/A Ceramic |
N/A
|
| 3MV9324WICRDUL | N/A Duplex | N/A 120 mm | N/A 165 mm6.4961 in | N/A 22 mm0.8661 in | N/A 44 mm1.7322 in | N/A 25 º | N/A 62300 N14000 lbf | N/A 58300 N13100 lbf | N/A STEEL |
N/A
|
| 3MVC9324WICRDUL | N/A Duplex | N/A 120 mm | N/A 165 mm6.4961 in | N/A 22 mm0.8661 in | N/A 44 mm1.7322 in | N/A 25 º | N/A 55500 N12500 lbf | N/A 58300 N13100 lbf | N/A Ceramic |
N/A
|
| 2MM9324WICRTUL | N/A Triplex | N/A 120 mm | N/A 165 mm6.4961 in | N/A 22 mm0.8661 in | N/A 66 mm2.5983 in | N/A 15 º | N/A 66900 N15000 lbf | N/A 62000 N13900 lbf | N/A STEEL |
N/A
|
| 2MMC9324WICRTUL | N/A Triplex | N/A 120 mm | N/A 165 mm6.4961 in | N/A 22 mm0.8661 in | N/A 66 mm2.5983 in | N/A 15 º | N/A 59500 N13400 lbf | N/A 62000 N13900 lbf | N/A Ceramic |
N/A
|
| 3MM9324WICRTUL | N/A Triplex | N/A 120 mm | N/A 165 mm6.4961 in | N/A 22 mm0.8661 in | N/A 66 mm2.5983 in | N/A 25 º | N/A 62300 N14000 lbf | N/A 58300 N13100 lbf | N/A STEEL |
N/A
|
| 3MMC9324WICRTUL | N/A Triplex | N/A 120 mm | N/A 165 mm6.4961 in | N/A 22 mm0.8661 in | N/A 66 mm2.5983 in | N/A 25 º | N/A 55500 N12500 lbf | N/A 58300 N13100 lbf | N/A Ceramic |
N/A
|
| 2MV9324WICRTUL | N/A Triplex | N/A 120 mm | N/A 165 mm6.4961 in | N/A 22 mm0.8661 in | N/A 66 mm2.5983 in | N/A 15 º | N/A 66900 N15000 lbf | N/A 62000 N13900 lbf | N/A STEEL |
N/A
|
| 2MVC9324WICRTUL | N/A Triplex | N/A 120 mm | N/A 165 mm6.4961 in | N/A 22 mm0.8661 in | N/A 66 mm2.5983 in | N/A 15 º | N/A 59500 N13400 lbf | N/A 62000 N13900 lbf | N/A Ceramic |
N/A
|
| 3MV9324WICRTUL | N/A Triplex | N/A 120 mm | N/A 165 mm6.4961 in | N/A 22 mm0.8661 in | N/A 66 mm2.5983 in | N/A 25 º | N/A 62300 N14000 lbf | N/A 58300 N13100 lbf | N/A STEEL |
N/A
|
| 3MVC9324WICRTUL | N/A Triplex | N/A 120 mm | N/A 165 mm6.4961 in | N/A 22 mm0.8661 in | N/A 66 mm2.5983 in | N/A 25 º | N/A 55500 N12500 lbf | N/A 58300 N13100 lbf | N/A Ceramic |
N/A
|
| 2MM9324WICRQUL | N/A Quadruplex | N/A 120 mm | N/A 165 mm6.4961 in | N/A 22 mm0.8661 in | N/A 88 mm3.4644 in | N/A 15 º | N/A 66900 N15000 lbf | N/A 62000 N13900 lbf | N/A STEEL |
N/A
|
| 2MMC9324WICRQUL | N/A Quadruplex | N/A 120 mm | N/A 165 mm6.4961 in | N/A 22 mm0.8661 in | N/A 88 mm3.4644 in | N/A 15 º | N/A 59500 N13400 lbf | N/A 62000 N13900 lbf | N/A Ceramic |
N/A
|
| 3MM9324WICRQUL | N/A Quadruplex | N/A 120 mm | N/A 165 mm6.4961 in | N/A 22 mm0.8661 in | N/A 88 mm3.4644 in | N/A 25 º | N/A 62300 N14000 lbf | N/A 58300 N13100 lbf | N/A STEEL |
N/A
|
| 3MMC9324WICRQUL | N/A Quadruplex | N/A 120 mm | N/A 165 mm6.4961 in | N/A 22 mm0.8661 in | N/A 88 mm3.4644 in | N/A 25 º | N/A 55500 N12500 lbf | N/A 58300 N13100 lbf | N/A Ceramic |
N/A
|
| 2MV9324WICRQUL | N/A Quadruplex | N/A 120 mm | N/A 165 mm6.4961 in | N/A 22 mm0.8661 in | N/A 88 mm3.4644 in | N/A 15 º | N/A 66900 N15000 lbf | N/A 62000 N13900 lbf | N/A STEEL |
N/A
|
| 2MVC9324WICRQUL | N/A Quadruplex | N/A 120 mm | N/A 165 mm6.4961 in | N/A 22 mm0.8661 in | N/A 88 mm3.4644 in | N/A 15 º | N/A 59500 N13400 lbf | N/A 62000 N13900 lbf | N/A Ceramic |
N/A
|