Timken® angular contact ball bearings are designed for combination radial and axial loading. Single-row bearings have high thrust capacity in one direction. Some single-row bearings are specifically designed for duplex mounting in sets for maximum performance.
Precision Ball Bearings
Unit of Measure
« 336 337 338 339 340 »  

Part Number

Rows per Set

d - Bore

D - Outer Diameter

Bearing Width

Total Width

Contact Angle

C0 - Static Radial Rating (per row)

Ce - Dynamic Radial Rating (per row)

Ball Type

CAD

3MMC9326WICRDUM N/A Duplex N/A 130 mm N/A 180 mm7.0866 in N/A 24 mm0.9449 in N/A 48 mm1.8898 in N/A 25 º N/A 71700 N16100 lbf N/A 73900 N16600 lbf N/A Ceramic N/A
2MM9326WICRTUM N/A Triplex N/A 130 mm N/A 180 mm7.0866 in N/A 24 mm0.9449 in N/A 72 mm2.8347 in N/A 15 º N/A 86400 N19400 lbf N/A 78500 N17600 lbf N/A STEEL N/A
2MMC9326WICRTUM N/A Triplex N/A 130 mm N/A 180 mm7.0866 in N/A 24 mm0.9449 in N/A 72 mm2.8347 in N/A 15 º N/A 76900 N17300 lbf N/A 78500 N17600 lbf N/A Ceramic N/A
3MM9326WICRTUM N/A Triplex N/A 130 mm N/A 180 mm7.0866 in N/A 24 mm0.9449 in N/A 72 mm2.8347 in N/A 25 º N/A 80500 N18100 lbf N/A 73900 N16600 lbf N/A STEEL N/A
3MMC9326WICRTUM N/A Triplex N/A 130 mm N/A 180 mm7.0866 in N/A 24 mm0.9449 in N/A 72 mm2.8347 in N/A 25 º N/A 71700 N16100 lbf N/A 73900 N16600 lbf N/A Ceramic N/A
2MM9326WICRQUM N/A Quadruplex N/A 130 mm N/A 180 mm7.0866 in N/A 24 mm0.9449 in N/A 96 mm3.7796 in N/A 15 º N/A 86400 N19400 lbf N/A 78500 N17600 lbf N/A STEEL N/A
2MMC9326WICRQUM N/A Quadruplex N/A 130 mm N/A 180 mm7.0866 in N/A 24 mm0.9449 in N/A 96 mm3.7796 in N/A 15 º N/A 76900 N17300 lbf N/A 78500 N17600 lbf N/A Ceramic N/A
3MM9326WICRQUM N/A Quadruplex N/A 130 mm N/A 180 mm7.0866 in N/A 24 mm0.9449 in N/A 96 mm3.7796 in N/A 25 º N/A 80500 N18100 lbf N/A 73900 N16600 lbf N/A STEEL N/A
3MMC9326WICRQUM N/A Quadruplex N/A 130 mm N/A 180 mm7.0866 in N/A 24 mm0.9449 in N/A 96 mm3.7796 in N/A 25 º N/A 71700 N16100 lbf N/A 73900 N16600 lbf N/A Ceramic N/A
2MM9326WICRSUL N/A Single N/A 130 mm N/A 180 mm7.0866 in N/A 24 mm0.9449 in N/A 24 mm0.9449 in N/A 15 º N/A 86400 N19400 lbf N/A 78500 N17600 lbf N/A STEEL N/A
2MMC9326WICRSUL N/A Single N/A 130 mm N/A 180 mm7.0866 in N/A 24 mm0.9449 in N/A 24 mm0.9449 in N/A 15 º N/A 76900 N17300 lbf N/A 78500 N17600 lbf N/A Ceramic N/A
3MM9326WICRSUL N/A Single N/A 130 mm N/A 180 mm7.0866 in N/A 24 mm0.9449 in N/A 24 mm0.9449 in N/A 25 º N/A 80500 N18100 lbf N/A 73900 N16600 lbf N/A STEEL N/A
3MMC9326WICRSUL N/A Single N/A 130 mm N/A 180 mm7.0866 in N/A 24 mm0.9449 in N/A 24 mm0.9449 in N/A 25 º N/A 71700 N16100 lbf N/A 73900 N16600 lbf N/A Ceramic N/A
2MM9326WICRDUL N/A Duplex N/A 130 mm N/A 180 mm7.0866 in N/A 24 mm0.9449 in N/A 48 mm1.8898 in N/A 15 º N/A 86400 N19400 lbf N/A 78500 N17600 lbf N/A STEEL N/A
2MMC9326WICRDUL N/A Duplex N/A 130 mm N/A 180 mm7.0866 in N/A 24 mm0.9449 in N/A 48 mm1.8898 in N/A 15 º N/A 76900 N17300 lbf N/A 78500 N17600 lbf N/A Ceramic N/A
3MM9326WICRDUL N/A Duplex N/A 130 mm N/A 180 mm7.0866 in N/A 24 mm0.9449 in N/A 48 mm1.8898 in N/A 25 º N/A 80500 N18100 lbf N/A 73900 N16600 lbf N/A STEEL N/A
3MMC9326WICRDUL N/A Duplex N/A 130 mm N/A 180 mm7.0866 in N/A 24 mm0.9449 in N/A 48 mm1.8898 in N/A 25 º N/A 71700 N16100 lbf N/A 73900 N16600 lbf N/A Ceramic N/A
2MM9326WICRTUL N/A Triplex N/A 130 mm N/A 180 mm7.0866 in N/A 24 mm0.9449 in N/A 72 mm2.8347 in N/A 15 º N/A 86400 N19400 lbf N/A 78500 N17600 lbf N/A STEEL N/A
2MMC9326WICRTUL N/A Triplex N/A 130 mm N/A 180 mm7.0866 in N/A 24 mm0.9449 in N/A 72 mm2.8347 in N/A 15 º N/A 76900 N17300 lbf N/A 78500 N17600 lbf N/A Ceramic N/A
3MM9326WICRTUL N/A Triplex N/A 130 mm N/A 180 mm7.0866 in N/A 24 mm0.9449 in N/A 72 mm2.8347 in N/A 25 º N/A 80500 N18100 lbf N/A 73900 N16600 lbf N/A STEEL N/A
3MMC9326WICRTUL N/A Triplex N/A 130 mm N/A 180 mm7.0866 in N/A 24 mm0.9449 in N/A 72 mm2.8347 in N/A 25 º N/A 71700 N16100 lbf N/A 73900 N16600 lbf N/A Ceramic N/A
2MM9326WICRQUL N/A Quadruplex N/A 130 mm N/A 180 mm7.0866 in N/A 24 mm0.9449 in N/A 96 mm3.7796 in N/A 15 º N/A 86400 N19400 lbf N/A 78500 N17600 lbf N/A STEEL N/A
2MMC9326WICRQUL N/A Quadruplex N/A 130 mm N/A 180 mm7.0866 in N/A 24 mm0.9449 in N/A 96 mm3.7796 in N/A 15 º N/A 76900 N17300 lbf N/A 78500 N17600 lbf N/A Ceramic N/A
3MM9326WICRQUL N/A Quadruplex N/A 130 mm N/A 180 mm7.0866 in N/A 24 mm0.9449 in N/A 96 mm3.7796 in N/A 25 º N/A 80500 N18100 lbf N/A 73900 N16600 lbf N/A STEEL N/A
3MMC9326WICRQUL N/A Quadruplex N/A 130 mm N/A 180 mm7.0866 in N/A 24 mm0.9449 in N/A 96 mm3.7796 in N/A 25 º N/A 71700 N16100 lbf N/A 73900 N16600 lbf N/A Ceramic N/A
Unit of Measure
« 336 337 338 339 340 »