Timken® angular contact ball bearings are designed for combination radial and axial loading. Single-row bearings have high thrust capacity in one direction. Some single-row bearings are specifically designed for duplex mounting in sets for maximum performance.
Precision Ball Bearings
Unit of Measure
« 341 342 343 344 345 »  

Part Number

Rows per Set

d - Bore

D - Outer Diameter

Bearing Width

Total Width

Contact Angle

C0 - Static Radial Rating (per row)

Ce - Dynamic Radial Rating (per row)

Ball Type

CAD

3MM9126WICRDUH N/A Duplex N/A 130 mm N/A 200 mm7.874 in N/A 33 mm1.2992 in N/A 66 mm2.5984 in N/A 25 º N/A 129900 N29200 lbf N/A 135700 N30500 lbf N/A STEEL N/A
3MMC9126WICRDUH N/A Duplex N/A 130 mm N/A 200 mm7.874 in N/A 33 mm1.2992 in N/A 66 mm2.5984 in N/A 25 º N/A 115611 N25988 lbf N/A 135700 N30500 lbf N/A Ceramic N/A
2MM9126WICRTUH N/A Triplex N/A 130 mm N/A 200 mm7.874 in N/A 33 mm1.2992 in N/A 99 mm3.8976 in N/A 15 º N/A 137000 N30800 lbf N/A 143200 N32200 lbf N/A STEEL N/A
2MMC9126WICRTUH N/A Triplex N/A 130 mm N/A 200 mm7.874 in N/A 33 mm1.2992 in N/A 99 mm3.8976 in N/A 15 º N/A 121930 N27400 lbf N/A 143200 N32200 lbf N/A Ceramic N/A
3MM9126WICRTUH N/A Triplex N/A 130 mm N/A 200 mm7.874 in N/A 33 mm1.2992 in N/A 99 mm3.8976 in N/A 25 º N/A 129900 N29200 lbf N/A 135700 N30500 lbf N/A STEEL N/A
3MMC9126WICRTUH N/A Triplex N/A 130 mm N/A 200 mm7.874 in N/A 33 mm1.2992 in N/A 99 mm3.8976 in N/A 25 º N/A 115611 N25988 lbf N/A 135700 N30500 lbf N/A Ceramic N/A
2MM9126WICRQUH N/A Quadruplex N/A 130 mm N/A 200 mm7.874 in N/A 33 mm1.2992 in N/A 132 mm5.1968 in N/A 15 º N/A 137000 N30800 lbf N/A 143200 N32200 lbf N/A STEEL N/A
2MMC9126WICRQUH N/A Quadruplex N/A 130 mm N/A 200 mm7.874 in N/A 33 mm1.2992 in N/A 132 mm5.1968 in N/A 15 º N/A 121930 N27400 lbf N/A 143200 N32200 lbf N/A Ceramic N/A
3MM9126WICRQUH N/A Quadruplex N/A 130 mm N/A 200 mm7.874 in N/A 33 mm1.2992 in N/A 132 mm5.1968 in N/A 25 º N/A 129900 N29200 lbf N/A 135700 N30500 lbf N/A STEEL N/A
3MMC9126WICRQUH N/A Quadruplex N/A 130 mm N/A 200 mm7.874 in N/A 33 mm1.2992 in N/A 132 mm5.1968 in N/A 25 º N/A 115611 N25988 lbf N/A 135700 N30500 lbf N/A Ceramic N/A
2MM9126WICRSUM N/A Single N/A 130 mm N/A 200 mm7.874 in N/A 33 mm1.2992 in N/A 33 mm1.2992 in N/A 15 º N/A 137000 N30800 lbf N/A 143200 N32200 lbf N/A STEEL N/A
2MMC9126WICRSUM N/A Single N/A 130 mm N/A 200 mm7.874 in N/A 33 mm1.2992 in N/A 33 mm1.2992 in N/A 15 º N/A 121930 N27400 lbf N/A 143200 N32200 lbf N/A Ceramic N/A
3MM9126WICRSUM N/A Single N/A 130 mm N/A 200 mm7.874 in N/A 33 mm1.2992 in N/A 33 mm1.2992 in N/A 25 º N/A 129900 N29200 lbf N/A 135700 N30500 lbf N/A STEEL N/A
3MMC9126WICRSUM N/A Single N/A 130 mm N/A 200 mm7.874 in N/A 33 mm1.2992 in N/A 33 mm1.2992 in N/A 25 º N/A 115611 N25988 lbf N/A 135700 N30500 lbf N/A Ceramic N/A
2MM9126WICRDUM N/A Duplex N/A 130 mm N/A 200 mm7.874 in N/A 33 mm1.2992 in N/A 66 mm2.5984 in N/A 15 º N/A 137000 N30800 lbf N/A 143200 N32200 lbf N/A STEEL N/A
2MMC9126WICRDUM N/A Duplex N/A 130 mm N/A 200 mm7.874 in N/A 33 mm1.2992 in N/A 66 mm2.5984 in N/A 15 º N/A 121930 N27400 lbf N/A 143200 N32200 lbf N/A Ceramic N/A
3MM9126WICRDUM N/A Duplex N/A 130 mm N/A 200 mm7.874 in N/A 33 mm1.2992 in N/A 66 mm2.5984 in N/A 25 º N/A 129900 N29200 lbf N/A 135700 N30500 lbf N/A STEEL N/A
3MMC9126WICRDUM N/A Duplex N/A 130 mm N/A 200 mm7.874 in N/A 33 mm1.2992 in N/A 66 mm2.5984 in N/A 25 º N/A 115611 N25988 lbf N/A 135700 N30500 lbf N/A Ceramic N/A
2MM9126WICRTUM N/A Triplex N/A 130 mm N/A 200 mm7.874 in N/A 33 mm1.2992 in N/A 99 mm3.8976 in N/A 15 º N/A 137000 N30800 lbf N/A 143200 N32200 lbf N/A STEEL N/A
2MMC9126WICRTUM N/A Triplex N/A 130 mm N/A 200 mm7.874 in N/A 33 mm1.2992 in N/A 99 mm3.8976 in N/A 15 º N/A 121930 N27400 lbf N/A 143200 N32200 lbf N/A Ceramic N/A
3MM9126WICRTUM N/A Triplex N/A 130 mm N/A 200 mm7.874 in N/A 33 mm1.2992 in N/A 99 mm3.8976 in N/A 25 º N/A 129900 N29200 lbf N/A 135700 N30500 lbf N/A STEEL N/A
3MMC9126WICRTUM N/A Triplex N/A 130 mm N/A 200 mm7.874 in N/A 33 mm1.2992 in N/A 99 mm3.8976 in N/A 25 º N/A 115611 N25988 lbf N/A 135700 N30500 lbf N/A Ceramic N/A
2MM9126WICRQUM N/A Quadruplex N/A 130 mm N/A 200 mm7.874 in N/A 33 mm1.2992 in N/A 132 mm5.1968 in N/A 15 º N/A 137000 N30800 lbf N/A 143200 N32200 lbf N/A STEEL N/A
2MMC9126WICRQUM N/A Quadruplex N/A 130 mm N/A 200 mm7.874 in N/A 33 mm1.2992 in N/A 132 mm5.1968 in N/A 15 º N/A 121930 N27400 lbf N/A 143200 N32200 lbf N/A Ceramic N/A
3MM9126WICRQUM N/A Quadruplex N/A 130 mm N/A 200 mm7.874 in N/A 33 mm1.2992 in N/A 132 mm5.1968 in N/A 25 º N/A 129900 N29200 lbf N/A 135700 N30500 lbf N/A STEEL N/A
Unit of Measure
« 341 342 343 344 345 »