Timken® angular contact ball bearings are designed for combination radial and axial loading. Single-row bearings have high thrust capacity in one direction. Some single-row bearings are specifically designed for duplex mounting in sets for maximum performance.
Precision Ball Bearings
Unit of Measure
« 346 347 348 349 350 »  

Part Number

Rows per Set

d - Bore

D - Outer Diameter

Bearing Width

Total Width

Contact Angle

C0 - Static Radial Rating (per row)

Ce - Dynamic Radial Rating (per row)

Ball Type

CAD

3MM9328WICRDUM N/A Duplex N/A 140 mm N/A 190 mm7.4803 in N/A 24 mm0.9449 in N/A 48 mm1.8898 in N/A 25 º N/A 85400 N19200 lbf N/A 76000 N17100 lbf N/A STEEL N/A
3MMC9328WICRDUM N/A Duplex N/A 140 mm N/A 190 mm7.4803 in N/A 24 mm0.9449 in N/A 48 mm1.8898 in N/A 25 º N/A 76000 N17100 lbf N/A 76000 N17100 lbf N/A Ceramic N/A
2MM9328WICRTUM N/A Triplex N/A 140 mm N/A 190 mm7.4803 in N/A 24 mm0.9449 in N/A 72 mm2.8347 in N/A 15 º N/A 91600 N20600 lbf N/A 80700 N18200 lbf N/A STEEL N/A
2MMC9328WICRTUM N/A Triplex N/A 140 mm N/A 190 mm7.4803 in N/A 24 mm0.9449 in N/A 72 mm2.8347 in N/A 15 º N/A 81500 N18300 lbf N/A 80700 N18200 lbf N/A Ceramic N/A
3MM9328WICRTUM N/A Triplex N/A 140 mm N/A 190 mm7.4803 in N/A 24 mm0.9449 in N/A 72 mm2.8347 in N/A 25 º N/A 85400 N19200 lbf N/A 76000 N17100 lbf N/A STEEL N/A
3MMC9328WICRTUM N/A Triplex N/A 140 mm N/A 190 mm7.4803 in N/A 24 mm0.9449 in N/A 72 mm2.8347 in N/A 25 º N/A 76000 N17100 lbf N/A 76000 N17100 lbf N/A Ceramic N/A
2MM9328WICRQUM N/A Quadruplex N/A 140 mm N/A 190 mm7.4803 in N/A 24 mm0.9449 in N/A 96 mm3.7796 in N/A 15 º N/A 91600 N20600 lbf N/A 80700 N18200 lbf N/A STEEL N/A
2MMC9328WICRQUM N/A Quadruplex N/A 140 mm N/A 190 mm7.4803 in N/A 24 mm0.9449 in N/A 96 mm3.7796 in N/A 15 º N/A 81500 N18300 lbf N/A 80700 N18200 lbf N/A Ceramic N/A
3MM9328WICRQUM N/A Quadruplex N/A 140 mm N/A 190 mm7.4803 in N/A 24 mm0.9449 in N/A 96 mm3.7796 in N/A 25 º N/A 85400 N19200 lbf N/A 76000 N17100 lbf N/A STEEL N/A
3MMC9328WICRQUM N/A Quadruplex N/A 140 mm N/A 190 mm7.4803 in N/A 24 mm0.9449 in N/A 96 mm3.7796 in N/A 25 º N/A 76000 N17100 lbf N/A 76000 N17100 lbf N/A Ceramic N/A
2MM9328WICRSUL N/A Single N/A 140 mm N/A 190 mm7.4803 in N/A 24 mm0.9449 in N/A 24 mm0.9449 in N/A 15 º N/A 91600 N20600 lbf N/A 80700 N18200 lbf N/A STEEL N/A
2MMC9328WICRSUL N/A Single N/A 140 mm N/A 190 mm7.4803 in N/A 24 mm0.9449 in N/A 24 mm0.9449 in N/A 15 º N/A 81500 N18300 lbf N/A 80700 N18200 lbf N/A Ceramic N/A
3MM9328WICRSUL N/A Single N/A 140 mm N/A 190 mm7.4803 in N/A 24 mm0.9449 in N/A 24 mm0.9449 in N/A 25 º N/A 85400 N19200 lbf N/A 76000 N17100 lbf N/A STEEL N/A
3MMC9328WICRSUL N/A Single N/A 140 mm N/A 190 mm7.4803 in N/A 24 mm0.9449 in N/A 24 mm0.9449 in N/A 25 º N/A 76000 N17100 lbf N/A 76000 N17100 lbf N/A Ceramic N/A
2MM9328WICRDUL N/A Duplex N/A 140 mm N/A 190 mm7.4803 in N/A 24 mm0.9449 in N/A 48 mm1.8898 in N/A 15 º N/A 91600 N20600 lbf N/A 80700 N18200 lbf N/A STEEL N/A
2MMC9328WICRDUL N/A Duplex N/A 140 mm N/A 190 mm7.4803 in N/A 24 mm0.9449 in N/A 48 mm1.8898 in N/A 15 º N/A 81500 N18300 lbf N/A 80700 N18200 lbf N/A Ceramic N/A
3MM9328WICRDUL N/A Duplex N/A 140 mm N/A 190 mm7.4803 in N/A 24 mm0.9449 in N/A 48 mm1.8898 in N/A 25 º N/A 85400 N19200 lbf N/A 76000 N17100 lbf N/A STEEL N/A
3MMC9328WICRDUL N/A Duplex N/A 140 mm N/A 190 mm7.4803 in N/A 24 mm0.9449 in N/A 48 mm1.8898 in N/A 25 º N/A 76000 N17100 lbf N/A 76000 N17100 lbf N/A Ceramic N/A
2MM9328WICRTUL N/A Triplex N/A 140 mm N/A 190 mm7.4803 in N/A 24 mm0.9449 in N/A 72 mm2.8347 in N/A 15 º N/A 91600 N20600 lbf N/A 80700 N18200 lbf N/A STEEL N/A
2MMC9328WICRTUL N/A Triplex N/A 140 mm N/A 190 mm7.4803 in N/A 24 mm0.9449 in N/A 72 mm2.8347 in N/A 15 º N/A 81500 N18300 lbf N/A 80700 N18200 lbf N/A Ceramic N/A
3MM9328WICRTUL N/A Triplex N/A 140 mm N/A 190 mm7.4803 in N/A 24 mm0.9449 in N/A 72 mm2.8347 in N/A 25 º N/A 85400 N19200 lbf N/A 76000 N17100 lbf N/A STEEL N/A
3MMC9328WICRTUL N/A Triplex N/A 140 mm N/A 190 mm7.4803 in N/A 24 mm0.9449 in N/A 72 mm2.8347 in N/A 25 º N/A 76000 N17100 lbf N/A 76000 N17100 lbf N/A Ceramic N/A
2MM9328WICRQUL N/A Quadruplex N/A 140 mm N/A 190 mm7.4803 in N/A 24 mm0.9449 in N/A 96 mm3.7796 in N/A 15 º N/A 91600 N20600 lbf N/A 80700 N18200 lbf N/A STEEL N/A
2MMC9328WICRQUL N/A Quadruplex N/A 140 mm N/A 190 mm7.4803 in N/A 24 mm0.9449 in N/A 96 mm3.7796 in N/A 15 º N/A 81500 N18300 lbf N/A 80700 N18200 lbf N/A Ceramic N/A
3MM9328WICRQUL N/A Quadruplex N/A 140 mm N/A 190 mm7.4803 in N/A 24 mm0.9449 in N/A 96 mm3.7796 in N/A 25 º N/A 85400 N19200 lbf N/A 76000 N17100 lbf N/A STEEL N/A
Unit of Measure
« 346 347 348 349 350 »