The Timken Company
4500 Mt Pleasant St. NW
N. Canton, OH 44720
Phone: (234) 262-3000
E-Mail: CustomerCAD@timken.com • Web site: www.timken.com
4500 Mt Pleasant St. NW
N. Canton, OH 44720
Phone: (234) 262-3000
E-Mail: CustomerCAD@timken.com • Web site: www.timken.com
Timken® angular contact ball bearings are designed for combination radial and axial loading. Single-row bearings have high thrust capacity in one direction. Some single-row bearings are specifically designed for duplex mounting in sets for maximum performance.
Part Number |
Rows per Set |
d - Bore |
D - Outer Diameter |
Bearing Width |
Total Width |
Contact Angle |
C0 - Static Radial Rating (per row) |
Ce - Dynamic Radial Rating (per row) |
Ball Type |
CAD |
|---|---|---|---|---|---|---|---|---|---|---|
| 3MM9128WICRDUH | N/A Duplex | N/A 140 mm | N/A 210 mm8.2677 in | N/A 33 mm1.2992 in | N/A 66 mm2.5984 in | N/A 25 º | N/A 137400 N30900 lbf | N/A 138300 N31100 lbf | N/A STEEL |
N/A
|
| 3MMC9128WICRDUH | N/A Duplex | N/A 140 mm | N/A 210 mm8.2677 in | N/A 33 mm1.2992 in | N/A 66 mm2.5984 in | N/A 25 º | N/A 122286 N27500 lbf | N/A 138300 N31100 lbf | N/A Ceramic |
N/A
|
| 2MM9128WICRTUH | N/A Triplex | N/A 140 mm | N/A 210 mm8.2677 in | N/A 33 mm1.2992 in | N/A 99 mm3.8976 in | N/A 15 º | N/A 145000 N32600 lbf | N/A 146300 N32900 lbf | N/A STEEL |
N/A
|
| 2MMC9128WICRTUH | N/A Triplex | N/A 140 mm | N/A 210 mm8.2677 in | N/A 33 mm1.2992 in | N/A 99 mm3.8976 in | N/A 15 º | N/A 129050 N29000 lbf | N/A 146300 N32900 lbf | N/A Ceramic |
N/A
|
| 3MM9128WICRTUH | N/A Triplex | N/A 140 mm | N/A 210 mm8.2677 in | N/A 33 mm1.2992 in | N/A 99 mm3.8976 in | N/A 25 º | N/A 137400 N30900 lbf | N/A 138300 N31100 lbf | N/A STEEL |
N/A
|
| 3MMC9128WICRTUH | N/A Triplex | N/A 140 mm | N/A 210 mm8.2677 in | N/A 33 mm1.2992 in | N/A 99 mm3.8976 in | N/A 25 º | N/A 122286 N27500 lbf | N/A 138300 N31100 lbf | N/A Ceramic |
N/A
|
| 2MM9128WICRQUH | N/A Quadruplex | N/A 140 mm | N/A 210 mm8.2677 in | N/A 33 mm1.2992 in | N/A 132 mm5.1968 in | N/A 15 º | N/A 145000 N32600 lbf | N/A 146300 N32900 lbf | N/A STEEL |
N/A
|
| 2MMC9128WICRQUH | N/A Quadruplex | N/A 140 mm | N/A 210 mm8.2677 in | N/A 33 mm1.2992 in | N/A 132 mm5.1968 in | N/A 15 º | N/A 129050 N29000 lbf | N/A 146300 N32900 lbf | N/A Ceramic |
N/A
|
| 3MM9128WICRQUH | N/A Quadruplex | N/A 140 mm | N/A 210 mm8.2677 in | N/A 33 mm1.2992 in | N/A 132 mm5.1968 in | N/A 25 º | N/A 137400 N30900 lbf | N/A 138300 N31100 lbf | N/A STEEL |
N/A
|
| 3MMC9128WICRQUH | N/A Quadruplex | N/A 140 mm | N/A 210 mm8.2677 in | N/A 33 mm1.2992 in | N/A 132 mm5.1968 in | N/A 25 º | N/A 122286 N27500 lbf | N/A 138300 N31100 lbf | N/A Ceramic |
N/A
|
| 2MM9128WICRSUM | N/A Single | N/A 140 mm | N/A 210 mm8.2677 in | N/A 33 mm1.2992 in | N/A 33 mm1.2992 in | N/A 15 º | N/A 145000 N32600 lbf | N/A 146300 N32900 lbf | N/A STEEL |
N/A
|
| 2MMC9128WICRSUM | N/A Single | N/A 140 mm | N/A 210 mm8.2677 in | N/A 33 mm1.2992 in | N/A 33 mm1.2992 in | N/A 15 º | N/A 129050 N29000 lbf | N/A 146300 N32900 lbf | N/A Ceramic |
N/A
|
| 3MM9128WICRSUM | N/A Single | N/A 140 mm | N/A 210 mm8.2677 in | N/A 33 mm1.2992 in | N/A 33 mm1.2992 in | N/A 25 º | N/A 137400 N30900 lbf | N/A 138300 N31100 lbf | N/A STEEL |
N/A
|
| 3MMC9128WICRSUM | N/A Single | N/A 140 mm | N/A 210 mm8.2677 in | N/A 33 mm1.2992 in | N/A 33 mm1.2992 in | N/A 25 º | N/A 122286 N27500 lbf | N/A 138300 N31100 lbf | N/A Ceramic |
N/A
|
| 2MM9128WICRDUM | N/A Duplex | N/A 140 mm | N/A 210 mm8.2677 in | N/A 33 mm1.2992 in | N/A 66 mm2.5984 in | N/A 15 º | N/A 145000 N32600 lbf | N/A 146300 N32900 lbf | N/A STEEL |
N/A
|
| 2MMC9128WICRDUM | N/A Duplex | N/A 140 mm | N/A 210 mm8.2677 in | N/A 33 mm1.2992 in | N/A 66 mm2.5984 in | N/A 15 º | N/A 129050 N29000 lbf | N/A 146300 N32900 lbf | N/A Ceramic |
N/A
|
| 3MM9128WICRDUM | N/A Duplex | N/A 140 mm | N/A 210 mm8.2677 in | N/A 33 mm1.2992 in | N/A 66 mm2.5984 in | N/A 25 º | N/A 137400 N30900 lbf | N/A 138300 N31100 lbf | N/A STEEL |
N/A
|
| 3MMC9128WICRDUM | N/A Duplex | N/A 140 mm | N/A 210 mm8.2677 in | N/A 33 mm1.2992 in | N/A 66 mm2.5984 in | N/A 25 º | N/A 122286 N27500 lbf | N/A 138300 N31100 lbf | N/A Ceramic |
N/A
|
| 2MM9128WICRTUM | N/A Triplex | N/A 140 mm | N/A 210 mm8.2677 in | N/A 33 mm1.2992 in | N/A 99 mm3.8976 in | N/A 15 º | N/A 145000 N32600 lbf | N/A 146300 N32900 lbf | N/A STEEL |
N/A
|
| 2MMC9128WICRTUM | N/A Triplex | N/A 140 mm | N/A 210 mm8.2677 in | N/A 33 mm1.2992 in | N/A 99 mm3.8976 in | N/A 15 º | N/A 129050 N29000 lbf | N/A 146300 N32900 lbf | N/A Ceramic |
N/A
|
| 3MM9128WICRTUM | N/A Triplex | N/A 140 mm | N/A 210 mm8.2677 in | N/A 33 mm1.2992 in | N/A 99 mm3.8976 in | N/A 25 º | N/A 137400 N30900 lbf | N/A 138300 N31100 lbf | N/A STEEL |
N/A
|
| 3MMC9128WICRTUM | N/A Triplex | N/A 140 mm | N/A 210 mm8.2677 in | N/A 33 mm1.2992 in | N/A 99 mm3.8976 in | N/A 25 º | N/A 122286 N27500 lbf | N/A 138300 N31100 lbf | N/A Ceramic |
N/A
|
| 2MM9128WICRQUM | N/A Quadruplex | N/A 140 mm | N/A 210 mm8.2677 in | N/A 33 mm1.2992 in | N/A 132 mm5.1968 in | N/A 15 º | N/A 145000 N32600 lbf | N/A 146300 N32900 lbf | N/A STEEL |
N/A
|
| 2MMC9128WICRQUM | N/A Quadruplex | N/A 140 mm | N/A 210 mm8.2677 in | N/A 33 mm1.2992 in | N/A 132 mm5.1968 in | N/A 15 º | N/A 129050 N29000 lbf | N/A 146300 N32900 lbf | N/A Ceramic |
N/A
|
| 3MM9128WICRQUM | N/A Quadruplex | N/A 140 mm | N/A 210 mm8.2677 in | N/A 33 mm1.2992 in | N/A 132 mm5.1968 in | N/A 25 º | N/A 137400 N30900 lbf | N/A 138300 N31100 lbf | N/A STEEL |
N/A
|