The Timken Company
4500 Mt Pleasant St. NW
N. Canton, OH 44720
Phone: (234) 262-3000
E-Mail: CustomerCAD@timken.com • Web site: www.timken.com
4500 Mt Pleasant St. NW
N. Canton, OH 44720
Phone: (234) 262-3000
E-Mail: CustomerCAD@timken.com • Web site: www.timken.com
Timken® angular contact ball bearings are designed for combination radial and axial loading. Single-row bearings have high thrust capacity in one direction. Some single-row bearings are specifically designed for duplex mounting in sets for maximum performance.
Part Number |
Rows per Set |
d - Bore |
D - Outer Diameter |
Bearing Width |
Total Width |
Contact Angle |
C0 - Static Radial Rating (per row) |
Ce - Dynamic Radial Rating (per row) |
Ball Type |
CAD |
|---|---|---|---|---|---|---|---|---|---|---|
| 3MMC9330WICRTUH | N/A Triplex | N/A 150 mm | N/A 210 mm8.2677 in | N/A 28 mm1.1024 in | N/A 84 mm3.3072 in | N/A 25 º | N/A 109200 N24500 lbf | N/A 112400 N25300 lbf | N/A Ceramic |
N/A
|
| 2MM9330WICRQUH | N/A Quadruplex | N/A 150 mm | N/A 210 mm8.2677 in | N/A 28 mm1.1024 in | N/A 112 mm4.4096 in | N/A 15 º | N/A 130800 N29400 lbf | N/A 119200 N26805 lbf | N/A STEEL |
N/A
|
| 2MMC9330WICRQUH | N/A Quadruplex | N/A 150 mm | N/A 210 mm8.2677 in | N/A 28 mm1.1024 in | N/A 112 mm4.4096 in | N/A 15 º | N/A 116400 N26200 lbf | N/A 119200 N26805 lbf | N/A Ceramic |
N/A
|
| 3MM9330WICRQUH | N/A Quadruplex | N/A 150 mm | N/A 210 mm8.2677 in | N/A 28 mm1.1024 in | N/A 112 mm4.4096 in | N/A 25 º | N/A 122700 N27600 lbf | N/A 112400 N25300 lbf | N/A STEEL |
N/A
|
| 3MMC9330WICRQUH | N/A Quadruplex | N/A 150 mm | N/A 210 mm8.2677 in | N/A 28 mm1.1024 in | N/A 112 mm4.4096 in | N/A 25 º | N/A 109200 N24500 lbf | N/A 112400 N25300 lbf | N/A Ceramic |
N/A
|
| 2MM9330WICRSUM | N/A Single | N/A 150 mm | N/A 210 mm8.2677 in | N/A 28 mm1.1024 in | N/A 28 mm1.1024 in | N/A 15 º | N/A 130800 N29400 lbf | N/A 119200 N26805 lbf | N/A STEEL |
N/A
|
| 2MMC9330WICRSUM | N/A Single | N/A 150 mm | N/A 210 mm8.2677 in | N/A 28 mm1.1024 in | N/A 28 mm1.1024 in | N/A 15 º | N/A 116400 N26200 lbf | N/A 119200 N26805 lbf | N/A Ceramic |
N/A
|
| 3MM9330WICRSUM | N/A Single | N/A 150 mm | N/A 210 mm8.2677 in | N/A 28 mm1.1024 in | N/A 28 mm1.1024 in | N/A 25 º | N/A 122700 N27600 lbf | N/A 112400 N25300 lbf | N/A STEEL |
N/A
|
| 3MMC9330WICRSUM | N/A Single | N/A 150 mm | N/A 210 mm8.2677 in | N/A 28 mm1.1024 in | N/A 28 mm1.1024 in | N/A 25 º | N/A 109200 N24500 lbf | N/A 112400 N25300 lbf | N/A Ceramic |
N/A
|
| 2MM9330WICRDUM | N/A Duplex | N/A 150 mm | N/A 210 mm8.2677 in | N/A 28 mm1.1024 in | N/A 56 mm2.2048 in | N/A 15 º | N/A 130800 N29400 lbf | N/A 119200 N26805 lbf | N/A STEEL |
N/A
|
| 2MMC9330WICRDUM | N/A Duplex | N/A 150 mm | N/A 210 mm8.2677 in | N/A 28 mm1.1024 in | N/A 56 mm2.2048 in | N/A 15 º | N/A 116400 N26200 lbf | N/A 119200 N26805 lbf | N/A Ceramic |
N/A
|
| 3MM9330WICRDUM | N/A Duplex | N/A 150 mm | N/A 210 mm8.2677 in | N/A 28 mm1.1024 in | N/A 56 mm2.2048 in | N/A 25 º | N/A 122700 N27600 lbf | N/A 112400 N25300 lbf | N/A STEEL |
N/A
|
| 3MMC9330WICRDUM | N/A Duplex | N/A 150 mm | N/A 210 mm8.2677 in | N/A 28 mm1.1024 in | N/A 56 mm2.2048 in | N/A 25 º | N/A 109200 N24500 lbf | N/A 112400 N25300 lbf | N/A Ceramic |
N/A
|
| 2MM9330WICRTUM | N/A Triplex | N/A 150 mm | N/A 210 mm8.2677 in | N/A 28 mm1.1024 in | N/A 84 mm3.3072 in | N/A 15 º | N/A 130800 N29400 lbf | N/A 119200 N26805 lbf | N/A STEEL |
N/A
|
| 2MMC9330WICRTUM | N/A Triplex | N/A 150 mm | N/A 210 mm8.2677 in | N/A 28 mm1.1024 in | N/A 84 mm3.3072 in | N/A 15 º | N/A 116400 N26200 lbf | N/A 119200 N26805 lbf | N/A Ceramic |
N/A
|
| 3MM9330WICRTUM | N/A Triplex | N/A 150 mm | N/A 210 mm8.2677 in | N/A 28 mm1.1024 in | N/A 84 mm3.3072 in | N/A 25 º | N/A 122700 N27600 lbf | N/A 112400 N25300 lbf | N/A STEEL |
N/A
|
| 3MMC9330WICRTUM | N/A Triplex | N/A 150 mm | N/A 210 mm8.2677 in | N/A 28 mm1.1024 in | N/A 84 mm3.3072 in | N/A 25 º | N/A 109200 N24500 lbf | N/A 112400 N25300 lbf | N/A Ceramic |
N/A
|
| 2MM9330WICRQUM | N/A Quadruplex | N/A 150 mm | N/A 210 mm8.2677 in | N/A 28 mm1.1024 in | N/A 112 mm4.4096 in | N/A 15 º | N/A 130800 N29400 lbf | N/A 119200 N26805 lbf | N/A STEEL |
N/A
|
| 2MMC9330WICRQUM | N/A Quadruplex | N/A 150 mm | N/A 210 mm8.2677 in | N/A 28 mm1.1024 in | N/A 112 mm4.4096 in | N/A 15 º | N/A 116400 N26200 lbf | N/A 119200 N26805 lbf | N/A Ceramic |
N/A
|
| 3MM9330WICRQUM | N/A Quadruplex | N/A 150 mm | N/A 210 mm8.2677 in | N/A 28 mm1.1024 in | N/A 112 mm4.4096 in | N/A 25 º | N/A 122700 N27600 lbf | N/A 112400 N25300 lbf | N/A STEEL |
N/A
|
| 3MMC9330WICRQUM | N/A Quadruplex | N/A 150 mm | N/A 210 mm8.2677 in | N/A 28 mm1.1024 in | N/A 112 mm4.4096 in | N/A 25 º | N/A 109200 N24500 lbf | N/A 112400 N25300 lbf | N/A Ceramic |
N/A
|
| 2MM9330WICRSUL | N/A Single | N/A 150 mm | N/A 210 mm8.2677 in | N/A 28 mm1.1024 in | N/A 28 mm1.1024 in | N/A 15 º | N/A 130800 N29400 lbf | N/A 119200 N26805 lbf | N/A STEEL |
N/A
|
| 2MMC9330WICRSUL | N/A Single | N/A 150 mm | N/A 210 mm8.2677 in | N/A 28 mm1.1024 in | N/A 28 mm1.1024 in | N/A 15 º | N/A 116400 N26200 lbf | N/A 119200 N26805 lbf | N/A Ceramic |
N/A
|
| 3MM9330WICRSUL | N/A Single | N/A 150 mm | N/A 210 mm8.2677 in | N/A 28 mm1.1024 in | N/A 28 mm1.1024 in | N/A 25 º | N/A 122700 N27600 lbf | N/A 112400 N25300 lbf | N/A STEEL |
N/A
|
| 3MMC9330WICRSUL | N/A Single | N/A 150 mm | N/A 210 mm8.2677 in | N/A 28 mm1.1024 in | N/A 28 mm1.1024 in | N/A 25 º | N/A 109200 N24500 lbf | N/A 112400 N25300 lbf | N/A Ceramic |
N/A
|