Timken® angular contact ball bearings are designed for combination radial and axial loading. Single-row bearings have high thrust capacity in one direction. Some single-row bearings are specifically designed for duplex mounting in sets for maximum performance.
Precision Ball Bearings
Unit of Measure
« 361 362 363 364 365 »  

Part Number

Rows per Set

d - Bore

D - Outer Diameter

Bearing Width

Total Width

Contact Angle

C0 - Static Radial Rating (per row)

Ce - Dynamic Radial Rating (per row)

Ball Type

CAD

2MMC9132WICRSUM N/A Single N/A 160 mm N/A 240 mm9.4488 in N/A 38 mm1.4961 in N/A 38 mm1.4961 in N/A 15 º N/A 171414 N38540 lbf N/A 189500 N42600 lbf N/A Ceramic N/A
3MM9132WICRSUM N/A Single N/A 160 mm N/A 240 mm9.4488 in N/A 38 mm1.4961 in N/A 38 mm1.4961 in N/A 25 º N/A 182800 N41100 lbf N/A 179300 N40300 lbf N/A STEEL N/A
3MMC9132WICRSUM N/A Single N/A 160 mm N/A 240 mm9.4488 in N/A 38 mm1.4961 in N/A 38 mm1.4961 in N/A 25 º N/A 162690 N36580 lbf N/A 179300 N40300 lbf N/A Ceramic N/A
2MM9132WICRDUM N/A Duplex N/A 160 mm N/A 240 mm9.4488 in N/A 38 mm1.4961 in N/A 76 mm2.9922 in N/A 15 º N/A 192600 N43300 lbf N/A 189500 N42600 lbf N/A STEEL N/A
2MMC9132WICRDUM N/A Duplex N/A 160 mm N/A 240 mm9.4488 in N/A 38 mm1.4961 in N/A 76 mm2.9922 in N/A 15 º N/A 171414 N38540 lbf N/A 189500 N42600 lbf N/A Ceramic N/A
3MM9132WICRDUM N/A Duplex N/A 160 mm N/A 240 mm9.4488 in N/A 38 mm1.4961 in N/A 76 mm2.9922 in N/A 25 º N/A 182800 N41100 lbf N/A 179300 N40300 lbf N/A STEEL N/A
3MMC9132WICRDUM N/A Duplex N/A 160 mm N/A 240 mm9.4488 in N/A 38 mm1.4961 in N/A 76 mm2.9922 in N/A 25 º N/A 162690 N36580 lbf N/A 179300 N40300 lbf N/A Ceramic N/A
2MM9132WICRTUM N/A Triplex N/A 160 mm N/A 240 mm9.4488 in N/A 38 mm1.4961 in N/A 114 mm4.4883 in N/A 15 º N/A 192600 N43300 lbf N/A 189500 N42600 lbf N/A STEEL N/A
2MMC9132WICRTUM N/A Triplex N/A 160 mm N/A 240 mm9.4488 in N/A 38 mm1.4961 in N/A 114 mm4.4883 in N/A 15 º N/A 171414 N38540 lbf N/A 189500 N42600 lbf N/A Ceramic N/A
3MM9132WICRTUM N/A Triplex N/A 160 mm N/A 240 mm9.4488 in N/A 38 mm1.4961 in N/A 114 mm4.4883 in N/A 25 º N/A 182800 N41100 lbf N/A 179300 N40300 lbf N/A STEEL N/A
3MMC9132WICRTUM N/A Triplex N/A 160 mm N/A 240 mm9.4488 in N/A 38 mm1.4961 in N/A 114 mm4.4883 in N/A 25 º N/A 162690 N36580 lbf N/A 179300 N40300 lbf N/A Ceramic N/A
2MM9132WICRQUM N/A Quadruplex N/A 160 mm N/A 240 mm9.4488 in N/A 38 mm1.4961 in N/A 152 mm5.9844 in N/A 15 º N/A 192600 N43300 lbf N/A 189500 N42600 lbf N/A STEEL N/A
2MMC9132WICRQUM N/A Quadruplex N/A 160 mm N/A 240 mm9.4488 in N/A 38 mm1.4961 in N/A 152 mm5.9844 in N/A 15 º N/A 171414 N38540 lbf N/A 189500 N42600 lbf N/A Ceramic N/A
3MM9132WICRQUM N/A Quadruplex N/A 160 mm N/A 240 mm9.4488 in N/A 38 mm1.4961 in N/A 152 mm5.9844 in N/A 25 º N/A 182800 N41100 lbf N/A 179300 N40300 lbf N/A STEEL N/A
3MMC9132WICRQUM N/A Quadruplex N/A 160 mm N/A 240 mm9.4488 in N/A 38 mm1.4961 in N/A 152 mm5.9844 in N/A 25 º N/A 162690 N36580 lbf N/A 179300 N40300 lbf N/A Ceramic N/A
2MM9132WICRSUL N/A Single N/A 160 mm N/A 240 mm9.4488 in N/A 38 mm1.4961 in N/A 38 mm1.4961 in N/A 15 º N/A 192600 N43300 lbf N/A 189500 N42600 lbf N/A STEEL N/A
2MMC9132WICRSUL N/A Single N/A 160 mm N/A 240 mm9.4488 in N/A 38 mm1.4961 in N/A 38 mm1.4961 in N/A 15 º N/A 171414 N38540 lbf N/A 189500 N42600 lbf N/A Ceramic N/A
3MM9132WICRSUL N/A Single N/A 160 mm N/A 240 mm9.4488 in N/A 38 mm1.4961 in N/A 38 mm1.4961 in N/A 25 º N/A 182800 N41100 lbf N/A 179300 N40300 lbf N/A STEEL N/A
3MMC9132WICRSUL N/A Single N/A 160 mm N/A 240 mm9.4488 in N/A 38 mm1.4961 in N/A 38 mm1.4961 in N/A 25 º N/A 162690 N36580 lbf N/A 179300 N40300 lbf N/A Ceramic N/A
2MM9132WICRDUL N/A Duplex N/A 160 mm N/A 240 mm9.4488 in N/A 38 mm1.4961 in N/A 76 mm2.9922 in N/A 15 º N/A 192600 N43300 lbf N/A 189500 N42600 lbf N/A STEEL N/A
2MMC9132WICRDUL N/A Duplex N/A 160 mm N/A 240 mm9.4488 in N/A 38 mm1.4961 in N/A 76 mm2.9922 in N/A 15 º N/A 171414 N38540 lbf N/A 189500 N42600 lbf N/A Ceramic N/A
3MM9132WICRDUL N/A Duplex N/A 160 mm N/A 240 mm9.4488 in N/A 38 mm1.4961 in N/A 76 mm2.9922 in N/A 25 º N/A 182800 N41100 lbf N/A 179300 N40300 lbf N/A STEEL N/A
3MMC9132WICRDUL N/A Duplex N/A 160 mm N/A 240 mm9.4488 in N/A 38 mm1.4961 in N/A 76 mm2.9922 in N/A 25 º N/A 162690 N36580 lbf N/A 179300 N40300 lbf N/A Ceramic N/A
2MM9132WICRTUL N/A Triplex N/A 160 mm N/A 240 mm9.4488 in N/A 38 mm1.4961 in N/A 114 mm4.4883 in N/A 15 º N/A 192600 N43300 lbf N/A 189500 N42600 lbf N/A STEEL N/A
2MMC9132WICRTUL N/A Triplex N/A 160 mm N/A 240 mm9.4488 in N/A 38 mm1.4961 in N/A 114 mm4.4883 in N/A 15 º N/A 171414 N38540 lbf N/A 189500 N42600 lbf N/A Ceramic N/A
Unit of Measure
« 361 362 363 364 365 »