The Timken Company
4500 Mt Pleasant St. NW
N. Canton, OH 44720
Phone: (234) 262-3000
E-Mail: CustomerCAD@timken.com • Web site: www.timken.com
4500 Mt Pleasant St. NW
N. Canton, OH 44720
Phone: (234) 262-3000
E-Mail: CustomerCAD@timken.com • Web site: www.timken.com
Timken® angular contact ball bearings are designed for combination radial and axial loading. Single-row bearings have high thrust capacity in one direction. Some single-row bearings are specifically designed for duplex mounting in sets for maximum performance.
Part Number |
Rows per Set |
d - Bore |
D - Outer Diameter |
Bearing Width |
Total Width |
Contact Angle |
C0 - Static Radial Rating (per row) |
Ce - Dynamic Radial Rating (per row) |
Ball Type |
CAD |
|---|---|---|---|---|---|---|---|---|---|---|
| 2MMC9334WICRTUH | N/A Triplex | N/A 170 mm | N/A 230 mm9.0551 in | N/A 28 mm1.1024 in | N/A 84 mm3.3072 in | N/A 15 º | N/A 136700 N30700 lbf | N/A 133700 N30100 lbf | N/A Ceramic |
N/A
|
| 3MM9334WICRTUH | N/A Triplex | N/A 170 mm | N/A 230 mm9.0551 in | N/A 28 mm1.1024 in | N/A 84 mm3.3072 in | N/A 25 º | N/A 143000 N32200 lbf | N/A 126000 N28300 lbf | N/A STEEL |
N/A
|
| 3MMC9334WICRTUH | N/A Triplex | N/A 170 mm | N/A 230 mm9.0551 in | N/A 28 mm1.1024 in | N/A 84 mm3.3072 in | N/A 25 º | N/A 127500 N28700 lbf | N/A 126000 N28300 lbf | N/A Ceramic |
N/A
|
| 2MM9334WICRQUH | N/A Quadruplex | N/A 170 mm | N/A 230 mm9.0551 in | N/A 28 mm1.1024 in | N/A 112 mm4.4096 in | N/A 15 º | N/A 153600 N34500 lbf | N/A 133700 N30100 lbf | N/A STEEL |
N/A
|
| 2MMC9334WICRQUH | N/A Quadruplex | N/A 170 mm | N/A 230 mm9.0551 in | N/A 28 mm1.1024 in | N/A 112 mm4.4096 in | N/A 15 º | N/A 136700 N30700 lbf | N/A 133700 N30100 lbf | N/A Ceramic |
N/A
|
| 3MM9334WICRQUH | N/A Quadruplex | N/A 170 mm | N/A 230 mm9.0551 in | N/A 28 mm1.1024 in | N/A 112 mm4.4096 in | N/A 25 º | N/A 143000 N32200 lbf | N/A 126000 N28300 lbf | N/A STEEL |
N/A
|
| 3MMC9334WICRQUH | N/A Quadruplex | N/A 170 mm | N/A 230 mm9.0551 in | N/A 28 mm1.1024 in | N/A 112 mm4.4096 in | N/A 25 º | N/A 127500 N28700 lbf | N/A 126000 N28300 lbf | N/A Ceramic |
N/A
|
| 2MM9334WICRSUM | N/A Single | N/A 170 mm | N/A 230 mm9.0551 in | N/A 28 mm1.1024 in | N/A 28 mm1.1024 in | N/A 15 º | N/A 153600 N34500 lbf | N/A 133700 N30100 lbf | N/A STEEL |
N/A
|
| 2MMC9334WICRSUM | N/A Single | N/A 170 mm | N/A 230 mm9.0551 in | N/A 28 mm1.1024 in | N/A 28 mm1.1024 in | N/A 15 º | N/A 136700 N30700 lbf | N/A 133700 N30100 lbf | N/A Ceramic |
N/A
|
| 3MM9334WICRSUM | N/A Single | N/A 170 mm | N/A 230 mm9.0551 in | N/A 28 mm1.1024 in | N/A 28 mm1.1024 in | N/A 25 º | N/A 143000 N32200 lbf | N/A 126000 N28300 lbf | N/A STEEL |
N/A
|
| 3MMC9334WICRSUM | N/A Single | N/A 170 mm | N/A 230 mm9.0551 in | N/A 28 mm1.1024 in | N/A 28 mm1.1024 in | N/A 25 º | N/A 127500 N28700 lbf | N/A 126000 N28300 lbf | N/A Ceramic |
N/A
|
| 2MM9334WICRDUM | N/A Duplex | N/A 170 mm | N/A 230 mm9.0551 in | N/A 28 mm1.1024 in | N/A 56 mm2.2048 in | N/A 15 º | N/A 153600 N34500 lbf | N/A 133700 N30100 lbf | N/A STEEL |
N/A
|
| 2MMC9334WICRDUM | N/A Duplex | N/A 170 mm | N/A 230 mm9.0551 in | N/A 28 mm1.1024 in | N/A 56 mm2.2048 in | N/A 15 º | N/A 136700 N30700 lbf | N/A 133700 N30100 lbf | N/A Ceramic |
N/A
|
| 3MM9334WICRDUM | N/A Duplex | N/A 170 mm | N/A 230 mm9.0551 in | N/A 28 mm1.1024 in | N/A 56 mm2.2048 in | N/A 25 º | N/A 143000 N32200 lbf | N/A 126000 N28300 lbf | N/A STEEL |
N/A
|
| 3MMC9334WICRDUM | N/A Duplex | N/A 170 mm | N/A 230 mm9.0551 in | N/A 28 mm1.1024 in | N/A 56 mm2.2048 in | N/A 25 º | N/A 127500 N28700 lbf | N/A 126000 N28300 lbf | N/A Ceramic |
N/A
|
| 2MM9334WICRTUM | N/A Triplex | N/A 170 mm | N/A 230 mm9.0551 in | N/A 28 mm1.1024 in | N/A 84 mm3.3072 in | N/A 15 º | N/A 153600 N34500 lbf | N/A 133700 N30100 lbf | N/A STEEL |
N/A
|
| 2MMC9334WICRTUM | N/A Triplex | N/A 170 mm | N/A 230 mm9.0551 in | N/A 28 mm1.1024 in | N/A 84 mm3.3072 in | N/A 15 º | N/A 136700 N30700 lbf | N/A 133700 N30100 lbf | N/A Ceramic |
N/A
|
| 3MM9334WICRTUM | N/A Triplex | N/A 170 mm | N/A 230 mm9.0551 in | N/A 28 mm1.1024 in | N/A 84 mm3.3072 in | N/A 25 º | N/A 143000 N32200 lbf | N/A 126000 N28300 lbf | N/A STEEL |
N/A
|
| 3MMC9334WICRTUM | N/A Triplex | N/A 170 mm | N/A 230 mm9.0551 in | N/A 28 mm1.1024 in | N/A 84 mm3.3072 in | N/A 25 º | N/A 127500 N28700 lbf | N/A 126000 N28300 lbf | N/A Ceramic |
N/A
|
| 2MM9334WICRQUM | N/A Quadruplex | N/A 170 mm | N/A 230 mm9.0551 in | N/A 28 mm1.1024 in | N/A 112 mm4.4096 in | N/A 15 º | N/A 153600 N34500 lbf | N/A 133700 N30100 lbf | N/A STEEL |
N/A
|
| 2MMC9334WICRQUM | N/A Quadruplex | N/A 170 mm | N/A 230 mm9.0551 in | N/A 28 mm1.1024 in | N/A 112 mm4.4096 in | N/A 15 º | N/A 136700 N30700 lbf | N/A 133700 N30100 lbf | N/A Ceramic |
N/A
|
| 3MM9334WICRQUM | N/A Quadruplex | N/A 170 mm | N/A 230 mm9.0551 in | N/A 28 mm1.1024 in | N/A 112 mm4.4096 in | N/A 25 º | N/A 143000 N32200 lbf | N/A 126000 N28300 lbf | N/A STEEL |
N/A
|
| 3MMC9334WICRQUM | N/A Quadruplex | N/A 170 mm | N/A 230 mm9.0551 in | N/A 28 mm1.1024 in | N/A 112 mm4.4096 in | N/A 25 º | N/A 127500 N28700 lbf | N/A 126000 N28300 lbf | N/A Ceramic |
N/A
|
| 2MM9334WICRSUL | N/A Single | N/A 170 mm | N/A 230 mm9.0551 in | N/A 28 mm1.1024 in | N/A 28 mm1.1024 in | N/A 15 º | N/A 153600 N34500 lbf | N/A 133700 N30100 lbf | N/A STEEL |
N/A
|
| 2MMC9334WICRSUL | N/A Single | N/A 170 mm | N/A 230 mm9.0551 in | N/A 28 mm1.1024 in | N/A 28 mm1.1024 in | N/A 15 º | N/A 136700 N30700 lbf | N/A 133700 N30100 lbf | N/A Ceramic |
N/A
|