The Timken Company
4500 Mt Pleasant St. NW
N. Canton, OH 44720
Phone: (234) 262-3000
E-Mail: CustomerCAD@timken.com • Web site: www.timken.com
4500 Mt Pleasant St. NW
N. Canton, OH 44720
Phone: (234) 262-3000
E-Mail: CustomerCAD@timken.com • Web site: www.timken.com
Timken® angular contact ball bearings are designed for combination radial and axial loading. Single-row bearings have high thrust capacity in one direction. Some single-row bearings are specifically designed for duplex mounting in sets for maximum performance.
Part Number |
Rows per Set |
d - Bore |
D - Outer Diameter |
Bearing Width |
Total Width |
Contact Angle |
C0 - Static Radial Rating (per row) |
Ce - Dynamic Radial Rating (per row) |
Ball Type |
CAD |
|---|---|---|---|---|---|---|---|---|---|---|
| 3MM9134WICRSUH | N/A Single | N/A 170 mm | N/A 260 mm10.2362 in | N/A 42 mm1.6535 in | N/A 42 mm1.6535 in | N/A 25 º | N/A 232600 N52300 lbf | N/A 221000 N49700 lbf | N/A STEEL |
N/A
|
| 3MMC9134WICRSUH | N/A Single | N/A 170 mm | N/A 260 mm10.2362 in | N/A 42 mm1.6535 in | N/A 42 mm1.6535 in | N/A 25 º | N/A 207014 N46550 lbf | N/A 221000 N49700 lbf | N/A Ceramic |
N/A
|
| 2MM9134WICRDUH | N/A Duplex | N/A 170 mm | N/A 260 mm10.2362 in | N/A 42 mm1.6535 in | N/A 84 mm3.307 in | N/A 15 º | N/A 245500 N55200 lbf | N/A 234000 N52600 lbf | N/A STEEL |
N/A
|
| 2MMC9134WICRDUH | N/A Duplex | N/A 170 mm | N/A 260 mm10.2362 in | N/A 42 mm1.6535 in | N/A 84 mm3.307 in | N/A 15 º | N/A 218500 N49128 lbf | N/A 234000 N52600 lbf | N/A Ceramic |
N/A
|
| 3MM9134WICRDUH | N/A Duplex | N/A 170 mm | N/A 260 mm10.2362 in | N/A 42 mm1.6535 in | N/A 84 mm3.307 in | N/A 25 º | N/A 232600 N52300 lbf | N/A 221000 N49700 lbf | N/A STEEL |
N/A
|
| 3MMC9134WICRDUH | N/A Duplex | N/A 170 mm | N/A 260 mm10.2362 in | N/A 42 mm1.6535 in | N/A 84 mm3.307 in | N/A 25 º | N/A 207014 N46550 lbf | N/A 221000 N49700 lbf | N/A Ceramic |
N/A
|
| 2MM9134WICRTUH | N/A Triplex | N/A 170 mm | N/A 260 mm10.2362 in | N/A 42 mm1.6535 in | N/A 126 mm4.9605 in | N/A 15 º | N/A 245500 N55200 lbf | N/A 234000 N52600 lbf | N/A STEEL |
N/A
|
| 2MMC9134WICRTUH | N/A Triplex | N/A 170 mm | N/A 260 mm10.2362 in | N/A 42 mm1.6535 in | N/A 126 mm4.9605 in | N/A 15 º | N/A 218500 N49128 lbf | N/A 234000 N52600 lbf | N/A Ceramic |
N/A
|
| 3MM9134WICRTUH | N/A Triplex | N/A 170 mm | N/A 260 mm10.2362 in | N/A 42 mm1.6535 in | N/A 126 mm4.9605 in | N/A 25 º | N/A 232600 N52300 lbf | N/A 221000 N49700 lbf | N/A STEEL |
N/A
|
| 3MMC9134WICRTUH | N/A Triplex | N/A 170 mm | N/A 260 mm10.2362 in | N/A 42 mm1.6535 in | N/A 126 mm4.9605 in | N/A 25 º | N/A 207014 N46550 lbf | N/A 221000 N49700 lbf | N/A Ceramic |
N/A
|
| 2MM9134WICRQUH | N/A Quadruplex | N/A 170 mm | N/A 260 mm10.2362 in | N/A 42 mm1.6535 in | N/A 168 mm6.614 in | N/A 15 º | N/A 245500 N55200 lbf | N/A 234000 N52600 lbf | N/A STEEL |
N/A
|
| 2MMC9134WICRQUH | N/A Quadruplex | N/A 170 mm | N/A 260 mm10.2362 in | N/A 42 mm1.6535 in | N/A 168 mm6.614 in | N/A 15 º | N/A 218500 N49128 lbf | N/A 234000 N52600 lbf | N/A Ceramic |
N/A
|
| 3MM9134WICRQUH | N/A Quadruplex | N/A 170 mm | N/A 260 mm10.2362 in | N/A 42 mm1.6535 in | N/A 168 mm6.614 in | N/A 25 º | N/A 232600 N52300 lbf | N/A 221000 N49700 lbf | N/A STEEL |
N/A
|
| 3MMC9134WICRQUH | N/A Quadruplex | N/A 170 mm | N/A 260 mm10.2362 in | N/A 42 mm1.6535 in | N/A 168 mm6.614 in | N/A 25 º | N/A 207014 N46550 lbf | N/A 221000 N49700 lbf | N/A Ceramic |
N/A
|
| 2MM9134WICRSUM | N/A Single | N/A 170 mm | N/A 260 mm10.2362 in | N/A 42 mm1.6535 in | N/A 42 mm1.6535 in | N/A 15 º | N/A 245500 N55200 lbf | N/A 234000 N52600 lbf | N/A STEEL |
N/A
|
| 2MMC9134WICRSUM | N/A Single | N/A 170 mm | N/A 260 mm10.2362 in | N/A 42 mm1.6535 in | N/A 42 mm1.6535 in | N/A 15 º | N/A 218500 N49128 lbf | N/A 234000 N52600 lbf | N/A Ceramic |
N/A
|
| 3MM9134WICRSUM | N/A Single | N/A 170 mm | N/A 260 mm10.2362 in | N/A 42 mm1.6535 in | N/A 42 mm1.6535 in | N/A 25 º | N/A 232600 N52300 lbf | N/A 221000 N49700 lbf | N/A STEEL |
N/A
|
| 3MMC9134WICRSUM | N/A Single | N/A 170 mm | N/A 260 mm10.2362 in | N/A 42 mm1.6535 in | N/A 42 mm1.6535 in | N/A 25 º | N/A 207014 N46550 lbf | N/A 221000 N49700 lbf | N/A Ceramic |
N/A
|
| 2MM9134WICRDUM | N/A Duplex | N/A 170 mm | N/A 260 mm10.2362 in | N/A 42 mm1.6535 in | N/A 84 mm3.307 in | N/A 15 º | N/A 245500 N55200 lbf | N/A 234000 N52600 lbf | N/A STEEL |
N/A
|
| 2MMC9134WICRDUM | N/A Duplex | N/A 170 mm | N/A 260 mm10.2362 in | N/A 42 mm1.6535 in | N/A 84 mm3.307 in | N/A 15 º | N/A 218500 N49128 lbf | N/A 234000 N52600 lbf | N/A Ceramic |
N/A
|
| 3MM9134WICRDUM | N/A Duplex | N/A 170 mm | N/A 260 mm10.2362 in | N/A 42 mm1.6535 in | N/A 84 mm3.307 in | N/A 25 º | N/A 232600 N52300 lbf | N/A 221000 N49700 lbf | N/A STEEL |
N/A
|
| 3MMC9134WICRDUM | N/A Duplex | N/A 170 mm | N/A 260 mm10.2362 in | N/A 42 mm1.6535 in | N/A 84 mm3.307 in | N/A 25 º | N/A 207014 N46550 lbf | N/A 221000 N49700 lbf | N/A Ceramic |
N/A
|
| 2MM9134WICRTUM | N/A Triplex | N/A 170 mm | N/A 260 mm10.2362 in | N/A 42 mm1.6535 in | N/A 126 mm4.9605 in | N/A 15 º | N/A 245500 N55200 lbf | N/A 234000 N52600 lbf | N/A STEEL |
N/A
|
| 2MMC9134WICRTUM | N/A Triplex | N/A 170 mm | N/A 260 mm10.2362 in | N/A 42 mm1.6535 in | N/A 126 mm4.9605 in | N/A 15 º | N/A 218500 N49128 lbf | N/A 234000 N52600 lbf | N/A Ceramic |
N/A
|
| 3MM9134WICRTUM | N/A Triplex | N/A 170 mm | N/A 260 mm10.2362 in | N/A 42 mm1.6535 in | N/A 126 mm4.9605 in | N/A 25 º | N/A 232600 N52300 lbf | N/A 221000 N49700 lbf | N/A STEEL |
N/A
|