Timken® angular contact ball bearings are designed for combination radial and axial loading. Single-row bearings have high thrust capacity in one direction. Some single-row bearings are specifically designed for duplex mounting in sets for maximum performance.
Part Number |
Rows per Set |
d - Bore |
D - Outer Diameter |
Bearing Width |
Total Width |
Contact Angle |
C0 - Static Radial Rating (per row) |
Ce - Dynamic Radial Rating (per row) |
Ball Type |
CAD |
|---|---|---|---|---|---|---|---|---|---|---|
| 2MVC202WICRSUL | N/A Single | N/A 15 mm | N/A 35 mm1.378 in | N/A 11 mm0.4331 in | N/A 11 mm0.4331 in | N/A 15 º | N/A 4010 N900 lbf | N/A 9580 N2200 lbf | N/A Ceramic |
N/A
|
| 3MV202WICRSUL | N/A Single | N/A 15 mm | N/A 35 mm1.378 in | N/A 11 mm0.4331 in | N/A 11 mm0.4331 in | N/A 25 º | N/A 4400 N980 lbf | N/A 9250 N2080 lbf | N/A STEEL |
N/A
|
| 3MVC202WICRSUL | N/A Single | N/A 15 mm | N/A 35 mm1.378 in | N/A 11 mm0.4331 in | N/A 11 mm0.4331 in | N/A 25 º | N/A 3880 N870 lbf | N/A 9250 N2080 lbf | N/A Ceramic |
N/A
|
| 2MM202WICRSUL | N/A Single | N/A 15 mm | N/A 35 mm1.378 in | N/A 11 mm0.4331 in | N/A 11 mm0.4331 in | N/A 15 º | N/A 4500 N1010 lbf | N/A 9580 N2200 lbf | N/A STEEL |
N/A
|
| 2MMC202WICRSUL | N/A Single | N/A 15 mm | N/A 35 mm1.378 in | N/A 11 mm0.4331 in | N/A 11 mm0.4331 in | N/A 15 º | N/A 4010 N900 lbf | N/A 9580 N2200 lbf | N/A Ceramic |
N/A
|
| 3MMC202WICRSUL | N/A Single | N/A 15 mm | N/A 35 mm1.378 in | N/A 11 mm0.4331 in | N/A 11 mm0.4331 in | N/A 25 º | N/A 3880 N870 lbf | N/A 9250 N2080 lbf | N/A Ceramic |
N/A
|
| 3MM202WICRSUL | N/A Single | N/A 15 mm | N/A 35 mm1.378 in | N/A 11 mm0.4331 in | N/A 11 mm0.4331 in | N/A 25 º | N/A 4400 N980 lbf | N/A 9250 N2080 lbf | N/A STEEL |
N/A
|
| 2MV202WICRDUL | N/A Duplex | N/A 15 mm | N/A 35 mm1.378 in | N/A 11 mm0.4331 in | N/A 22 mm0.8662 in | N/A 15 º | N/A 4500 N1010 lbf | N/A 9580 N2200 lbf | N/A STEEL |
N/A
|
| 2MVC202WICRDUL | N/A Duplex | N/A 15 mm | N/A 35 mm1.378 in | N/A 11 mm0.4331 in | N/A 22 mm0.8662 in | N/A 15 º | N/A 4010 N900 lbf | N/A 9580 N2200 lbf | N/A Ceramic |
N/A
|
| 3MV202WICRDUL | N/A Duplex | N/A 15 mm | N/A 35 mm1.378 in | N/A 11 mm0.4331 in | N/A 22 mm0.8662 in | N/A 25 º | N/A 4400 N980 lbf | N/A 9250 N2080 lbf | N/A STEEL |
N/A
|
| 3MVC202WICRDUL | N/A Duplex | N/A 15 mm | N/A 35 mm1.378 in | N/A 11 mm0.4331 in | N/A 22 mm0.8662 in | N/A 25 º | N/A 3880 N870 lbf | N/A 9250 N2080 lbf | N/A Ceramic |
N/A
|
| 2MM202WICRDUL | N/A Duplex | N/A 15 mm | N/A 35 mm1.378 in | N/A 11 mm0.4331 in | N/A 22 mm0.8662 in | N/A 15 º | N/A 4500 N1010 lbf | N/A 9580 N2200 lbf | N/A STEEL |
N/A
|
| 2MMC202WICRDUL | N/A Duplex | N/A 15 mm | N/A 35 mm1.378 in | N/A 11 mm0.4331 in | N/A 22 mm0.8662 in | N/A 15 º | N/A 4010 N900 lbf | N/A 9580 N2200 lbf | N/A Ceramic |
N/A
|
| 3MMC202WICRDUL | N/A Duplex | N/A 15 mm | N/A 35 mm1.378 in | N/A 11 mm0.4331 in | N/A 22 mm0.8662 in | N/A 25 º | N/A 3880 N870 lbf | N/A 9250 N2080 lbf | N/A Ceramic |
N/A
|
| 3MM202WICRDUL | N/A Duplex | N/A 15 mm | N/A 35 mm1.378 in | N/A 11 mm0.4331 in | N/A 22 mm0.8662 in | N/A 25 º | N/A 4400 N980 lbf | N/A 9250 N2080 lbf | N/A STEEL |
N/A
|
| 2MV202WICRTUL | N/A Triplex | N/A 15 mm | N/A 35 mm1.378 in | N/A 11 mm0.4331 in | N/A 33 mm1.2993 in | N/A 15 º | N/A 4500 N1010 lbf | N/A 9580 N2200 lbf | N/A STEEL |
N/A
|
| 2MVC202WICRTUL | N/A Triplex | N/A 15 mm | N/A 35 mm1.378 in | N/A 11 mm0.4331 in | N/A 33 mm1.2993 in | N/A 15 º | N/A 4010 N900 lbf | N/A 9580 N2200 lbf | N/A Ceramic |
N/A
|
| 3MV202WICRTUL | N/A Triplex | N/A 15 mm | N/A 35 mm1.378 in | N/A 11 mm0.4331 in | N/A 33 mm1.2993 in | N/A 25 º | N/A 4400 N980 lbf | N/A 9250 N2080 lbf | N/A STEEL |
N/A
|
| 3MVC202WICRTUL | N/A Triplex | N/A 15 mm | N/A 35 mm1.378 in | N/A 11 mm0.4331 in | N/A 33 mm1.2993 in | N/A 25 º | N/A 3880 N870 lbf | N/A 9250 N2080 lbf | N/A Ceramic |
N/A
|
| 2MM202WICRTUL | N/A Triplex | N/A 15 mm | N/A 35 mm1.378 in | N/A 11 mm0.4331 in | N/A 33 mm1.2993 in | N/A 15 º | N/A 4500 N1010 lbf | N/A 9580 N2200 lbf | N/A STEEL |
N/A
|
| 2MMC202WICRTUL | N/A Triplex | N/A 15 mm | N/A 35 mm1.378 in | N/A 11 mm0.4331 in | N/A 33 mm1.2993 in | N/A 15 º | N/A 4010 N900 lbf | N/A 9580 N2200 lbf | N/A Ceramic |
N/A
|
| 3MMC202WICRTUL | N/A Triplex | N/A 15 mm | N/A 35 mm1.378 in | N/A 11 mm0.4331 in | N/A 33 mm1.2993 in | N/A 25 º | N/A 3880 N870 lbf | N/A 9250 N2080 lbf | N/A Ceramic |
N/A
|
| 3MM202WICRTUL | N/A Triplex | N/A 15 mm | N/A 35 mm1.378 in | N/A 11 mm0.4331 in | N/A 33 mm1.2993 in | N/A 25 º | N/A 4400 N980 lbf | N/A 9250 N2080 lbf | N/A STEEL |
N/A
|
| 2MV202WICRQUL | N/A Quadruplex | N/A 15 mm | N/A 35 mm1.378 in | N/A 11 mm0.4331 in | N/A 44 mm1.7324 in | N/A 15 º | N/A 4500 N1010 lbf | N/A 9580 N2200 lbf | N/A STEEL |
N/A
|
| 2MVC202WICRQUL | N/A Quadruplex | N/A 15 mm | N/A 35 mm1.378 in | N/A 11 mm0.4331 in | N/A 44 mm1.7324 in | N/A 15 º | N/A 4010 N900 lbf | N/A 9580 N2200 lbf | N/A Ceramic |
N/A
|