The Timken Company
4500 Mt Pleasant St. NW
N. Canton, OH 44720
Phone: (234) 262-3000
E-Mail: CustomerCAD@timken.com • Web site: www.timken.com
4500 Mt Pleasant St. NW
N. Canton, OH 44720
Phone: (234) 262-3000
E-Mail: CustomerCAD@timken.com • Web site: www.timken.com
Timken® angular contact ball bearings are designed for combination radial and axial loading. Single-row bearings have high thrust capacity in one direction. Some single-row bearings are specifically designed for duplex mounting in sets for maximum performance.
Part Number |
Rows per Set |
d - Bore |
D - Outer Diameter |
Bearing Width |
Total Width |
Contact Angle |
C0 - Static Radial Rating (per row) |
Ce - Dynamic Radial Rating (per row) |
Ball Type |
CAD |
|---|---|---|---|---|---|---|---|---|---|---|
| 2MMC9136WICRQUL | N/A Quadruplex | N/A 180 mm | N/A 280 mm11.0236 in | N/A 46 mm1.811 in | N/A 184 mm7.244 in | N/A 15 º | N/A 245820 N55270 lbf | N/A 258400 N58100 lbf | N/A Ceramic |
N/A
|
| 3MM9136WICRQUL | N/A Quadruplex | N/A 180 mm | N/A 280 mm11.0236 in | N/A 46 mm1.811 in | N/A 184 mm7.244 in | N/A 25 º | N/A 262400 N59000 lbf | N/A 244400 N55000 lbf | N/A STEEL |
N/A
|
| 3MMC9136WICRQUL | N/A Quadruplex | N/A 180 mm | N/A 280 mm11.0236 in | N/A 46 mm1.811 in | N/A 184 mm7.244 in | N/A 25 º | N/A 233540 N52500 lbf | N/A 244400 N55000 lbf | N/A Ceramic |
N/A
|
| 3MM9136WIDUL | N/A Duplex | N/A 180 mm | N/A 280 mm11.0236 in | N/A 46 mm1.811 in | N/A 92 mm3.622 in | N/A 25 º | N/A 262400 N59000 lbf | N/A 244400 N55000 lbf | N/A STEEL |
N/A
|
| 3MM9136WICRTUX | N/A Triplex | N/A 180 mm | N/A 280 mm11.0236 in | N/A 46 mm1.811 in | N/A 138 mm5.433 in | N/A 25 º | N/A 262400 N59000 lbf | N/A 244400 N55000 lbf | N/A STEEL |
N/A
|
| 3MM9136WICRSUX | N/A Single | N/A 180 mm | N/A 280 mm11.0236 in | N/A 46 mm1.811 in | N/A 46 mm1.811 in | N/A 25 º | N/A 262400 N59000 lbf | N/A 244400 N55000 lbf | N/A STEEL |
N/A
|
| 3MM9136WICRQUX | N/A Quadruplex | N/A 180 mm | N/A 280 mm11.0236 in | N/A 46 mm1.811 in | N/A 184 mm7.244 in | N/A 25 º | N/A 262400 N59000 lbf | N/A 244400 N55000 lbf | N/A STEEL |
N/A
|
| 3MM9136WICRDUX | N/A Duplex | N/A 180 mm | N/A 280 mm11.0236 in | N/A 46 mm1.811 in | N/A 92 mm3.622 in | N/A 25 º | N/A 262400 N59000 lbf | N/A 244400 N55000 lbf | N/A STEEL |
N/A
|
| 2MM9340WICRSUH | N/A Single | N/A 200 mm | N/A 280 mm11.0236 in | N/A 38 mm1.4961 in | N/A 38 mm1.4961 in | N/A 15 º | N/A 243300 N54600 lbf | N/A 209000 N47100 lbf | N/A STEEL |
N/A
|
| 2MMC9340WICRSUH | N/A Single | N/A 200 mm | N/A 280 mm11.0236 in | N/A 38 mm1.4961 in | N/A 38 mm1.4961 in | N/A 15 º | N/A 216300 N48600 lbf | N/A 209000 N47100 lbf | N/A Ceramic |
N/A
|
| 3MM9340WICRSUH | N/A Single | N/A 200 mm | N/A 280 mm11.0236 in | N/A 38 mm1.4961 in | N/A 38 mm1.4961 in | N/A 25 º | N/A 228800 N51400 lbf | N/A 198000 N44400 lbf | N/A STEEL |
N/A
|
| 3MMC9340WICRSUH | N/A Single | N/A 200 mm | N/A 280 mm11.0236 in | N/A 38 mm1.4961 in | N/A 38 mm1.4961 in | N/A 25 º | N/A 203600 N45800 lbf | N/A 198000 N44400 lbf | N/A Ceramic |
N/A
|
| 2MM9340WICRDUH | N/A Duplex | N/A 200 mm | N/A 280 mm11.0236 in | N/A 38 mm1.4961 in | N/A 76 mm2.9922 in | N/A 15 º | N/A 243300 N54600 lbf | N/A 209000 N47100 lbf | N/A STEEL |
N/A
|
| 2MMC9340WICRDUH | N/A Duplex | N/A 200 mm | N/A 280 mm11.0236 in | N/A 38 mm1.4961 in | N/A 76 mm2.9922 in | N/A 15 º | N/A 216300 N48600 lbf | N/A 209000 N47100 lbf | N/A Ceramic |
N/A
|
| 3MM9340WICRDUH | N/A Duplex | N/A 200 mm | N/A 280 mm11.0236 in | N/A 38 mm1.4961 in | N/A 76 mm2.9922 in | N/A 25 º | N/A 228800 N51400 lbf | N/A 198000 N44400 lbf | N/A STEEL |
N/A
|
| 3MMC9340WICRDUH | N/A Duplex | N/A 200 mm | N/A 280 mm11.0236 in | N/A 38 mm1.4961 in | N/A 76 mm2.9922 in | N/A 25 º | N/A 203600 N45800 lbf | N/A 198000 N44400 lbf | N/A Ceramic |
N/A
|
| 2MM9340WICRTUH | N/A Triplex | N/A 200 mm | N/A 280 mm11.0236 in | N/A 38 mm1.4961 in | N/A 114 mm4.4883 in | N/A 15 º | N/A 243300 N54600 lbf | N/A 209000 N47100 lbf | N/A STEEL |
N/A
|
| 2MMC9340WICRTUH | N/A Triplex | N/A 200 mm | N/A 280 mm11.0236 in | N/A 38 mm1.4961 in | N/A 114 mm4.4883 in | N/A 15 º | N/A 216300 N48600 lbf | N/A 209000 N47100 lbf | N/A Ceramic |
N/A
|
| 3MM9340WICRTUH | N/A Triplex | N/A 200 mm | N/A 280 mm11.0236 in | N/A 38 mm1.4961 in | N/A 114 mm4.4883 in | N/A 25 º | N/A 228800 N51400 lbf | N/A 198000 N44400 lbf | N/A STEEL |
N/A
|
| 3MMC9340WICRTUH | N/A Triplex | N/A 200 mm | N/A 280 mm11.0236 in | N/A 38 mm1.4961 in | N/A 114 mm4.4883 in | N/A 25 º | N/A 203600 N45800 lbf | N/A 198000 N44400 lbf | N/A Ceramic |
N/A
|
| 2MM9340WICRQUH | N/A Quadruplex | N/A 200 mm | N/A 280 mm11.0236 in | N/A 38 mm1.4961 in | N/A 152 mm5.9844 in | N/A 15 º | N/A 243300 N54600 lbf | N/A 209000 N47100 lbf | N/A STEEL |
N/A
|
| 2MMC9340WICRQUH | N/A Quadruplex | N/A 200 mm | N/A 280 mm11.0236 in | N/A 38 mm1.4961 in | N/A 152 mm5.9844 in | N/A 15 º | N/A 216300 N48600 lbf | N/A 209000 N47100 lbf | N/A Ceramic |
N/A
|
| 3MM9340WICRQUH | N/A Quadruplex | N/A 200 mm | N/A 280 mm11.0236 in | N/A 38 mm1.4961 in | N/A 152 mm5.9844 in | N/A 25 º | N/A 228800 N51400 lbf | N/A 198000 N44400 lbf | N/A STEEL |
N/A
|
| 3MMC9340WICRQUH | N/A Quadruplex | N/A 200 mm | N/A 280 mm11.0236 in | N/A 38 mm1.4961 in | N/A 152 mm5.9844 in | N/A 25 º | N/A 203600 N45800 lbf | N/A 198000 N44400 lbf | N/A Ceramic |
N/A
|
| 2MM9340WICRSUM | N/A Single | N/A 200 mm | N/A 280 mm11.0236 in | N/A 38 mm1.4961 in | N/A 38 mm1.4961 in | N/A 15 º | N/A 243300 N54600 lbf | N/A 209000 N47100 lbf | N/A STEEL |
N/A
|