Timken® angular contact ball bearings are designed for combination radial and axial loading. Single-row bearings have high thrust capacity in one direction. Some single-row bearings are specifically designed for duplex mounting in sets for maximum performance.
Precision Ball Bearings
Unit of Measure
« 371 372 373 374 

Part Number

Rows per Set

d - Bore

D - Outer Diameter

Bearing Width

Total Width

Contact Angle

C0 - Static Radial Rating (per row)

Ce - Dynamic Radial Rating (per row)

Ball Type

CAD

2MMC9340WICRSUM N/A Single N/A 200 mm N/A 280 mm11.0236 in N/A 38 mm1.4961 in N/A 38 mm1.4961 in N/A 15 º N/A 216300 N48600 lbf N/A 209000 N47100 lbf N/A Ceramic N/A
3MM9340WICRSUM N/A Single N/A 200 mm N/A 280 mm11.0236 in N/A 38 mm1.4961 in N/A 38 mm1.4961 in N/A 25 º N/A 228800 N51400 lbf N/A 198000 N44400 lbf N/A STEEL N/A
3MMC9340WICRSUM N/A Single N/A 200 mm N/A 280 mm11.0236 in N/A 38 mm1.4961 in N/A 38 mm1.4961 in N/A 25 º N/A 203600 N45800 lbf N/A 198000 N44400 lbf N/A Ceramic N/A
2MM9340WICRDUM N/A Duplex N/A 200 mm N/A 280 mm11.0236 in N/A 38 mm1.4961 in N/A 76 mm2.9922 in N/A 15 º N/A 243300 N54600 lbf N/A 209000 N47100 lbf N/A STEEL N/A
2MMC9340WICRDUM N/A Duplex N/A 200 mm N/A 280 mm11.0236 in N/A 38 mm1.4961 in N/A 76 mm2.9922 in N/A 15 º N/A 216300 N48600 lbf N/A 209000 N47100 lbf N/A Ceramic N/A
3MM9340WICRDUM N/A Duplex N/A 200 mm N/A 280 mm11.0236 in N/A 38 mm1.4961 in N/A 76 mm2.9922 in N/A 25 º N/A 228800 N51400 lbf N/A 198000 N44400 lbf N/A STEEL N/A
3MMC9340WICRDUM N/A Duplex N/A 200 mm N/A 280 mm11.0236 in N/A 38 mm1.4961 in N/A 76 mm2.9922 in N/A 25 º N/A 203600 N45800 lbf N/A 198000 N44400 lbf N/A Ceramic N/A
2MM9340WICRTUM N/A Triplex N/A 200 mm N/A 280 mm11.0236 in N/A 38 mm1.4961 in N/A 114 mm4.4883 in N/A 15 º N/A 243300 N54600 lbf N/A 209000 N47100 lbf N/A STEEL N/A
2MMC9340WICRTUM N/A Triplex N/A 200 mm N/A 280 mm11.0236 in N/A 38 mm1.4961 in N/A 114 mm4.4883 in N/A 15 º N/A 216300 N48600 lbf N/A 209000 N47100 lbf N/A Ceramic N/A
3MM9340WICRTUM N/A Triplex N/A 200 mm N/A 280 mm11.0236 in N/A 38 mm1.4961 in N/A 114 mm4.4883 in N/A 25 º N/A 228800 N51400 lbf N/A 198000 N44400 lbf N/A STEEL N/A
3MMC9340WICRTUM N/A Triplex N/A 200 mm N/A 280 mm11.0236 in N/A 38 mm1.4961 in N/A 114 mm4.4883 in N/A 25 º N/A 203600 N45800 lbf N/A 198000 N44400 lbf N/A Ceramic N/A
2MM9340WICRQUM N/A Quadruplex N/A 200 mm N/A 280 mm11.0236 in N/A 38 mm1.4961 in N/A 152 mm5.9844 in N/A 15 º N/A 243300 N54600 lbf N/A 209000 N47100 lbf N/A STEEL N/A
2MMC9340WICRQUM N/A Quadruplex N/A 200 mm N/A 280 mm11.0236 in N/A 38 mm1.4961 in N/A 152 mm5.9844 in N/A 15 º N/A 216300 N48600 lbf N/A 209000 N47100 lbf N/A Ceramic N/A
3MM9340WICRQUM N/A Quadruplex N/A 200 mm N/A 280 mm11.0236 in N/A 38 mm1.4961 in N/A 152 mm5.9844 in N/A 25 º N/A 228800 N51400 lbf N/A 198000 N44400 lbf N/A STEEL N/A
3MMC9340WICRQUM N/A Quadruplex N/A 200 mm N/A 280 mm11.0236 in N/A 38 mm1.4961 in N/A 152 mm5.9844 in N/A 25 º N/A 203600 N45800 lbf N/A 198000 N44400 lbf N/A Ceramic N/A
2MM9340WICRSUL N/A Single N/A 200 mm N/A 280 mm11.0236 in N/A 38 mm1.4961 in N/A 38 mm1.4961 in N/A 15 º N/A 243300 N54600 lbf N/A 209000 N47100 lbf N/A STEEL N/A
2MMC9340WICRSUL N/A Single N/A 200 mm N/A 280 mm11.0236 in N/A 38 mm1.4961 in N/A 38 mm1.4961 in N/A 15 º N/A 216300 N48600 lbf N/A 209000 N47100 lbf N/A Ceramic N/A
3MM9340WICRSUL N/A Single N/A 200 mm N/A 280 mm11.0236 in N/A 38 mm1.4961 in N/A 38 mm1.4961 in N/A 25 º N/A 228800 N51400 lbf N/A 198000 N44400 lbf N/A STEEL N/A
3MMC9340WICRSUL N/A Single N/A 200 mm N/A 280 mm11.0236 in N/A 38 mm1.4961 in N/A 38 mm1.4961 in N/A 25 º N/A 203600 N45800 lbf N/A 198000 N44400 lbf N/A Ceramic N/A
2MM9340WICRDUL N/A Duplex N/A 200 mm N/A 280 mm11.0236 in N/A 38 mm1.4961 in N/A 76 mm2.9922 in N/A 15 º N/A 243300 N54600 lbf N/A 209000 N47100 lbf N/A STEEL N/A
2MMC9340WICRDUL N/A Duplex N/A 200 mm N/A 280 mm11.0236 in N/A 38 mm1.4961 in N/A 76 mm2.9922 in N/A 15 º N/A 216300 N48600 lbf N/A 209000 N47100 lbf N/A Ceramic N/A
3MM9340WICRDUL N/A Duplex N/A 200 mm N/A 280 mm11.0236 in N/A 38 mm1.4961 in N/A 76 mm2.9922 in N/A 25 º N/A 228800 N51400 lbf N/A 198000 N44400 lbf N/A STEEL N/A
3MMC9340WICRDUL N/A Duplex N/A 200 mm N/A 280 mm11.0236 in N/A 38 mm1.4961 in N/A 76 mm2.9922 in N/A 25 º N/A 203600 N45800 lbf N/A 198000 N44400 lbf N/A Ceramic N/A
2MM9340WICRTUL N/A Triplex N/A 200 mm N/A 280 mm11.0236 in N/A 38 mm1.4961 in N/A 114 mm4.4883 in N/A 15 º N/A 243300 N54600 lbf N/A 209000 N47100 lbf N/A STEEL N/A
2MMC9340WICRTUL N/A Triplex N/A 200 mm N/A 280 mm11.0236 in N/A 38 mm1.4961 in N/A 114 mm4.4883 in N/A 15 º N/A 216300 N48600 lbf N/A 209000 N47100 lbf N/A Ceramic N/A
Unit of Measure
« 371 372 373 374