Timken® angular contact ball bearings are designed for combination radial and axial loading. Single-row bearings have high thrust capacity in one direction. Some single-row bearings are specifically designed for duplex mounting in sets for maximum performance.
Precision Ball Bearings
Unit of Measure
« 371 372 373 374 

Part Number

Rows per Set

d - Bore

D - Outer Diameter

Bearing Width

Total Width

Contact Angle

C0 - Static Radial Rating (per row)

Ce - Dynamic Radial Rating (per row)

Ball Type

CAD

3MM9340WICRTUL N/A Triplex N/A 200 mm N/A 280 mm11.0236 in N/A 38 mm1.4961 in N/A 114 mm4.4883 in N/A 25 º N/A 228800 N51400 lbf N/A 198000 N44400 lbf N/A STEEL N/A
3MMC9340WICRTUL N/A Triplex N/A 200 mm N/A 280 mm11.0236 in N/A 38 mm1.4961 in N/A 114 mm4.4883 in N/A 25 º N/A 203600 N45800 lbf N/A 198000 N44400 lbf N/A Ceramic N/A
2MM9340WICRQUL N/A Quadruplex N/A 200 mm N/A 280 mm11.0236 in N/A 38 mm1.4961 in N/A 152 mm5.9844 in N/A 15 º N/A 243300 N54600 lbf N/A 209000 N47100 lbf N/A STEEL N/A
2MMC9340WICRQUL N/A Quadruplex N/A 200 mm N/A 280 mm11.0236 in N/A 38 mm1.4961 in N/A 152 mm5.9844 in N/A 15 º N/A 216300 N48600 lbf N/A 209000 N47100 lbf N/A Ceramic N/A
3MM9340WICRQUL N/A Quadruplex N/A 200 mm N/A 280 mm11.0236 in N/A 38 mm1.4961 in N/A 152 mm5.9844 in N/A 25 º N/A 228800 N51400 lbf N/A 198000 N44400 lbf N/A STEEL N/A
3MMC9340WICRQUL N/A Quadruplex N/A 200 mm N/A 280 mm11.0236 in N/A 38 mm1.4961 in N/A 152 mm5.9844 in N/A 25 º N/A 203600 N45800 lbf N/A 198000 N44400 lbf N/A Ceramic N/A
3MM9340WICRTUX N/A Triplex N/A 200 mm N/A 280 mm11.0236 in N/A 38 mm1.4961 in N/A 114 mm4.4883 in N/A 25 º N/A 228800 N51400 lbf N/A 198000 N44400 lbf N/A STEEL N/A
3MM9340WICRSUX N/A Single N/A 200 mm N/A 280 mm11.0236 in N/A 38 mm1.4961 in N/A 38 mm1.4961 in N/A 25 º N/A 228800 N51400 lbf N/A 198000 N44400 lbf N/A STEEL N/A
3MM9340WICRQUX N/A Quadruplex N/A 200 mm N/A 280 mm11.0236 in N/A 38 mm1.4961 in N/A 152 mm5.9844 in N/A 25 º N/A 228800 N51400 lbf N/A 198000 N44400 lbf N/A STEEL N/A
3MM9340WICRDUX N/A Duplex N/A 200 mm N/A 280 mm11.0236 in N/A 38 mm1.4961 in N/A 76 mm2.9922 in N/A 25 º N/A 228800 N51400 lbf N/A 198000 N44400 lbf N/A STEEL N/A
3MM9340WI DUL N/A Duplex N/A 200 mm N/A 280 mm11.0236 in N/A 38 mm1.4961 in N/A 76 mm2.9922 in N/A 25 º N/A 228800 N51400 lbf N/A 198000 N44400 lbf N/A STEEL N/A
2MM9340WICRTUX N/A Triplex N/A 200 mm N/A 280 mm11.0236 in N/A 38 mm1.4961 in N/A 114 mm4.4883 in N/A 15 º N/A 243300 N54600 lbf N/A 209000 N47100 lbf N/A STEEL N/A
2MM9340WICRSUX N/A Single N/A 200 mm N/A 280 mm11.0236 in N/A 38 mm1.4961 in N/A 38 mm1.4961 in N/A 15 º N/A 243300 N54600 lbf N/A 209000 N47100 lbf N/A STEEL N/A
2MM9340WICRQUX N/A Quadruplex N/A 200 mm N/A 280 mm11.0236 in N/A 38 mm1.4961 in N/A 152 mm5.9844 in N/A 15 º N/A 243300 N54600 lbf N/A 209000 N47100 lbf N/A STEEL N/A
2MM9340WICRDUX N/A Duplex N/A 200 mm N/A 280 mm11.0236 in N/A 38 mm1.4961 in N/A 76 mm2.9922 in N/A 15 º N/A 243300 N54600 lbf N/A 209000 N47100 lbf N/A STEEL N/A
2MM9340WI DUM N/A Duplex N/A 200 mm N/A 280 mm11.0236 in N/A 38 mm1.4961 in N/A 76 mm2.9922 in N/A 15 º N/A 243300 N54600 lbf N/A 209000 N47100 lbf N/A STEEL N/A
2MM9340WI DUL N/A Duplex N/A 200 mm N/A 280 mm11.0236 in N/A 38 mm1.4961 in N/A 76 mm2.9922 in N/A 15 º N/A 243300 N54600 lbf N/A 209000 N47100 lbf N/A STEEL N/A
2MM9140WICRSUH N/A Single N/A 200 mm N/A 310 mm12.2047 in N/A 51 mm2.0079 in N/A 51 mm2.0079 in N/A 15 º N/A 337200 N75800 lbf N/A 296700 N66700 lbf N/A STEEL N/A
2MMC9140WICRSUH N/A Single N/A 200 mm N/A 310 mm12.2047 in N/A 51 mm2.0079 in N/A 51 mm2.0079 in N/A 15 º N/A 300100 N67460 lbf N/A 296700 N66700 lbf N/A Ceramic N/A
3MM9140WICRSUH N/A Single N/A 200 mm N/A 310 mm12.2047 in N/A 51 mm2.0079 in N/A 51 mm2.0079 in N/A 25 º N/A 321100 N72200 lbf N/A 281000 N63200 lbf N/A STEEL N/A
3MMC9140WICRSUH N/A Single N/A 200 mm N/A 310 mm12.2047 in N/A 51 mm2.0079 in N/A 51 mm2.0079 in N/A 25 º N/A 285780 N64260 lbf N/A 281000 N63200 lbf N/A Ceramic N/A
2MM9140WICRDUH N/A Duplex N/A 200 mm N/A 310 mm12.2047 in N/A 51 mm2.0079 in N/A 102 mm4.0158 in N/A 15 º N/A 337200 N75800 lbf N/A 296700 N66700 lbf N/A STEEL N/A
2MMC9140WICRDUH N/A Duplex N/A 200 mm N/A 310 mm12.2047 in N/A 51 mm2.0079 in N/A 102 mm4.0158 in N/A 15 º N/A 300100 N67460 lbf N/A 296700 N66700 lbf N/A Ceramic N/A
3MM9140WICRDUH N/A Duplex N/A 200 mm N/A 310 mm12.2047 in N/A 51 mm2.0079 in N/A 102 mm4.0158 in N/A 25 º N/A 321100 N72200 lbf N/A 281000 N63200 lbf N/A STEEL N/A
3MMC9140WICRDUH N/A Duplex N/A 200 mm N/A 310 mm12.2047 in N/A 51 mm2.0079 in N/A 102 mm4.0158 in N/A 25 º N/A 285780 N64260 lbf N/A 281000 N63200 lbf N/A Ceramic N/A
Unit of Measure
« 371 372 373 374