Timken® angular contact ball bearings are designed for combination radial and axial loading. Single-row bearings have high thrust capacity in one direction. Some single-row bearings are specifically designed for duplex mounting in sets for maximum performance.
Part Number |
Rows per Set |
d - Bore |
D - Outer Diameter |
Bearing Width |
Total Width |
Contact Angle |
C0 - Static Radial Rating (per row) |
Ce - Dynamic Radial Rating (per row) |
Ball Type |
CAD |
|---|---|---|---|---|---|---|---|---|---|---|
| 2MMC302WICRQUH | N/A Quadruplex | N/A 15 mm | N/A 42 mm1.6535 in | N/A 13 mm0.5118 in | N/A 52 mm2.0472 in | N/A 15 º | N/A 5170 N1160 lbf | N/A 12900 N2700 lbf | N/A Ceramic |
N/A
|
| 3MM302WICRQUH | N/A Quadruplex | N/A 15 mm | N/A 42 mm1.6535 in | N/A 13 mm0.5118 in | N/A 52 mm2.0472 in | N/A 25 º | N/A 5600 N1270 lbf | N/A 11600 N2600 lbf | N/A STEEL |
N/A
|
| 3MMC302WICRQUH | N/A Quadruplex | N/A 15 mm | N/A 42 mm1.6535 in | N/A 13 mm0.5118 in | N/A 52 mm2.0472 in | N/A 25 º | N/A 5000 N1120 lbf | N/A 11600 N2600 lbf | N/A Ceramic |
N/A
|
| 2MM302WICRSUM | N/A Single | N/A 15 mm | N/A 42 mm1.6535 in | N/A 13 mm0.5118 in | N/A 13 mm0.5118 in | N/A 15 º | N/A 5810 N1320 lbf | N/A 12900 N2700 lbf | N/A STEEL |
N/A
|
| 2MMC302WICRSUM | N/A Single | N/A 15 mm | N/A 42 mm1.6535 in | N/A 13 mm0.5118 in | N/A 13 mm0.5118 in | N/A 15 º | N/A 5170 N1160 lbf | N/A 12900 N2700 lbf | N/A Ceramic |
N/A
|
| 3MM302WICRSUM | N/A Single | N/A 15 mm | N/A 42 mm1.6535 in | N/A 13 mm0.5118 in | N/A 13 mm0.5118 in | N/A 25 º | N/A 5600 N1270 lbf | N/A 11600 N2600 lbf | N/A STEEL |
N/A
|
| 3MMC302WICRSUM | N/A Single | N/A 15 mm | N/A 42 mm1.6535 in | N/A 13 mm0.5118 in | N/A 13 mm0.5118 in | N/A 25 º | N/A 5000 N1120 lbf | N/A 11600 N2600 lbf | N/A Ceramic |
N/A
|
| 2MM302WICRDUM | N/A Duplex | N/A 15 mm | N/A 42 mm1.6535 in | N/A 13 mm0.5118 in | N/A 26 mm1.0236 in | N/A 15 º | N/A 5810 N1320 lbf | N/A 12900 N2700 lbf | N/A STEEL |
N/A
|
| 2MMC302WICRDUM | N/A Duplex | N/A 15 mm | N/A 42 mm1.6535 in | N/A 13 mm0.5118 in | N/A 26 mm1.0236 in | N/A 15 º | N/A 5170 N1160 lbf | N/A 12900 N2700 lbf | N/A Ceramic |
N/A
|
| 3MM302WICRDUM | N/A Duplex | N/A 15 mm | N/A 42 mm1.6535 in | N/A 13 mm0.5118 in | N/A 26 mm1.0236 in | N/A 25 º | N/A 5600 N1270 lbf | N/A 11600 N2600 lbf | N/A STEEL |
N/A
|
| 3MMC302WICRDUM | N/A Duplex | N/A 15 mm | N/A 42 mm1.6535 in | N/A 13 mm0.5118 in | N/A 26 mm1.0236 in | N/A 25 º | N/A 5000 N1120 lbf | N/A 11600 N2600 lbf | N/A Ceramic |
N/A
|
| 2MM302WICRTUM | N/A Triplex | N/A 15 mm | N/A 42 mm1.6535 in | N/A 13 mm0.5118 in | N/A 39 mm1.5354 in | N/A 15 º | N/A 5810 N1320 lbf | N/A 12900 N2700 lbf | N/A STEEL |
N/A
|
| 2MMC302WICRTUM | N/A Triplex | N/A 15 mm | N/A 42 mm1.6535 in | N/A 13 mm0.5118 in | N/A 39 mm1.5354 in | N/A 15 º | N/A 5170 N1160 lbf | N/A 12900 N2700 lbf | N/A Ceramic |
N/A
|
| 3MM302WICRTUM | N/A Triplex | N/A 15 mm | N/A 42 mm1.6535 in | N/A 13 mm0.5118 in | N/A 39 mm1.5354 in | N/A 25 º | N/A 5600 N1270 lbf | N/A 11600 N2600 lbf | N/A STEEL |
N/A
|
| 3MMC302WICRTUM | N/A Triplex | N/A 15 mm | N/A 42 mm1.6535 in | N/A 13 mm0.5118 in | N/A 39 mm1.5354 in | N/A 25 º | N/A 5000 N1120 lbf | N/A 11600 N2600 lbf | N/A Ceramic |
N/A
|
| 2MM302WICRQUM | N/A Quadruplex | N/A 15 mm | N/A 42 mm1.6535 in | N/A 13 mm0.5118 in | N/A 52 mm2.0472 in | N/A 15 º | N/A 5810 N1320 lbf | N/A 12900 N2700 lbf | N/A STEEL |
N/A
|
| 2MMC302WICRQUM | N/A Quadruplex | N/A 15 mm | N/A 42 mm1.6535 in | N/A 13 mm0.5118 in | N/A 52 mm2.0472 in | N/A 15 º | N/A 5170 N1160 lbf | N/A 12900 N2700 lbf | N/A Ceramic |
N/A
|
| 3MM302WICRQUM | N/A Quadruplex | N/A 15 mm | N/A 42 mm1.6535 in | N/A 13 mm0.5118 in | N/A 52 mm2.0472 in | N/A 25 º | N/A 5600 N1270 lbf | N/A 11600 N2600 lbf | N/A STEEL |
N/A
|
| 3MMC302WICRQUM | N/A Quadruplex | N/A 15 mm | N/A 42 mm1.6535 in | N/A 13 mm0.5118 in | N/A 52 mm2.0472 in | N/A 25 º | N/A 5000 N1120 lbf | N/A 11600 N2600 lbf | N/A Ceramic |
N/A
|
| 2MM302WICRSUL | N/A Single | N/A 15 mm | N/A 42 mm1.6535 in | N/A 13 mm0.5118 in | N/A 13 mm0.5118 in | N/A 15 º | N/A 5810 N1320 lbf | N/A 12900 N2700 lbf | N/A STEEL |
N/A
|
| 2MMC302WICRSUL | N/A Single | N/A 15 mm | N/A 42 mm1.6535 in | N/A 13 mm0.5118 in | N/A 13 mm0.5118 in | N/A 15 º | N/A 5170 N1160 lbf | N/A 12900 N2700 lbf | N/A Ceramic |
N/A
|
| 3MM302WICRSUL | N/A Single | N/A 15 mm | N/A 42 mm1.6535 in | N/A 13 mm0.5118 in | N/A 13 mm0.5118 in | N/A 25 º | N/A 5600 N1270 lbf | N/A 11600 N2600 lbf | N/A STEEL |
N/A
|
| 3MMC302WICRSUL | N/A Single | N/A 15 mm | N/A 42 mm1.6535 in | N/A 13 mm0.5118 in | N/A 13 mm0.5118 in | N/A 25 º | N/A 5000 N1120 lbf | N/A 11600 N2600 lbf | N/A Ceramic |
N/A
|
| 2MM302WICRDUL | N/A Duplex | N/A 15 mm | N/A 42 mm1.6535 in | N/A 13 mm0.5118 in | N/A 26 mm1.0236 in | N/A 15 º | N/A 5810 N1320 lbf | N/A 12900 N2700 lbf | N/A STEEL |
N/A
|
| 2MMC302WICRDUL | N/A Duplex | N/A 15 mm | N/A 42 mm1.6535 in | N/A 13 mm0.5118 in | N/A 26 mm1.0236 in | N/A 15 º | N/A 5170 N1160 lbf | N/A 12900 N2700 lbf | N/A Ceramic |
N/A
|