Timken® angular contact ball bearings are designed for combination radial and axial loading. Single-row bearings have high thrust capacity in one direction. Some single-row bearings are specifically designed for duplex mounting in sets for maximum performance.
Precision Ball Bearings
Unit of Measure
« 36 37 38 39 40 »  

Part Number

Rows per Set

d - Bore

D - Outer Diameter

Bearing Width

Total Width

Contact Angle

C0 - Static Radial Rating (per row)

Ce - Dynamic Radial Rating (per row)

Ball Type

CAD

3MM302WICRDUL N/A Duplex N/A 15 mm N/A 42 mm1.6535 in N/A 13 mm0.5118 in N/A 26 mm1.0236 in N/A 25 º N/A 5600 N1270 lbf N/A 11600 N2600 lbf N/A STEEL N/A
3MMC302WICRDUL N/A Duplex N/A 15 mm N/A 42 mm1.6535 in N/A 13 mm0.5118 in N/A 26 mm1.0236 in N/A 25 º N/A 5000 N1120 lbf N/A 11600 N2600 lbf N/A Ceramic N/A
2MM302WICRTUL N/A Triplex N/A 15 mm N/A 42 mm1.6535 in N/A 13 mm0.5118 in N/A 39 mm1.5354 in N/A 15 º N/A 5810 N1320 lbf N/A 12900 N2700 lbf N/A STEEL N/A
2MMC302WICRTUL N/A Triplex N/A 15 mm N/A 42 mm1.6535 in N/A 13 mm0.5118 in N/A 39 mm1.5354 in N/A 15 º N/A 5170 N1160 lbf N/A 12900 N2700 lbf N/A Ceramic N/A
3MM302WICRTUL N/A Triplex N/A 15 mm N/A 42 mm1.6535 in N/A 13 mm0.5118 in N/A 39 mm1.5354 in N/A 25 º N/A 5600 N1270 lbf N/A 11600 N2600 lbf N/A STEEL N/A
3MMC302WICRTUL N/A Triplex N/A 15 mm N/A 42 mm1.6535 in N/A 13 mm0.5118 in N/A 39 mm1.5354 in N/A 25 º N/A 5000 N1120 lbf N/A 11600 N2600 lbf N/A Ceramic N/A
2MM302WICRQUL N/A Quadruplex N/A 15 mm N/A 42 mm1.6535 in N/A 13 mm0.5118 in N/A 52 mm2.0472 in N/A 15 º N/A 5810 N1320 lbf N/A 12900 N2700 lbf N/A STEEL N/A
2MMC302WICRQUL N/A Quadruplex N/A 15 mm N/A 42 mm1.6535 in N/A 13 mm0.5118 in N/A 52 mm2.0472 in N/A 15 º N/A 5170 N1160 lbf N/A 12900 N2700 lbf N/A Ceramic N/A
3MM302WICRQUL N/A Quadruplex N/A 15 mm N/A 42 mm1.6535 in N/A 13 mm0.5118 in N/A 52 mm2.0472 in N/A 25 º N/A 5600 N1270 lbf N/A 11600 N2600 lbf N/A STEEL N/A
3MMC302WICRQUL N/A Quadruplex N/A 15 mm N/A 42 mm1.6535 in N/A 13 mm0.5118 in N/A 52 mm2.0472 in N/A 25 º N/A 5000 N1120 lbf N/A 11600 N2600 lbf N/A Ceramic N/A
2MM302WI DUL N/A Duplex N/A 15 mm N/A 42 mm1.6535 in N/A 13 mm0.5118 in N/A 26 mm1.0236 in N/A 15 º N/A 5810 N1320 lbf N/A 12900 N2700 lbf N/A STEEL N/A
2MV9303WICRSUH N/A Single N/A 17 mm N/A 30 mm1.1811 in N/A 7 mm0.2756 in N/A 7 mm0.2756 in N/A 15 º N/A 2800 N630 lbf N/A 4970 N1120 lbf N/A STEEL N/A
2MVC9303WICRSUH N/A Single N/A 17 mm N/A 30 mm1.1811 in N/A 7 mm0.2756 in N/A 7 mm0.2756 in N/A 15 º N/A 2500 N560 lbf N/A 4970 N1120 lbf N/A Ceramic N/A
3MV9303WICRSUH N/A Single N/A 17 mm N/A 30 mm1.1811 in N/A 7 mm0.2756 in N/A 7 mm0.2756 in N/A 25 º N/A 2680 N600 lbf N/A 4740 N1070 lbf N/A STEEL N/A
3MVC9303WICRSUH N/A Single N/A 17 mm N/A 30 mm1.1811 in N/A 7 mm0.2756 in N/A 7 mm0.2756 in N/A 25 º N/A 2380 N540 lbf N/A 4740 N1070 lbf N/A Ceramic N/A
2MM9303WICRSUH N/A Single N/A 17 mm N/A 30 mm1.1811 in N/A 7 mm0.2756 in N/A 7 mm0.2756 in N/A 15 º N/A 2800 N630 lbf N/A 4970 N1120 lbf N/A STEEL N/A
2MMC9303WICRSUH N/A Single N/A 17 mm N/A 30 mm1.1811 in N/A 7 mm0.2756 in N/A 7 mm0.2756 in N/A 15 º N/A 2500 N560 lbf N/A 4970 N1120 lbf N/A Ceramic N/A
3MM9303WICRSUH N/A Single N/A 17 mm N/A 30 mm1.1811 in N/A 7 mm0.2756 in N/A 7 mm0.2756 in N/A 25 º N/A 2680 N600 lbf N/A 4740 N1070 lbf N/A STEEL N/A
3MMC9303WICRSUH N/A Single N/A 17 mm N/A 30 mm1.1811 in N/A 7 mm0.2756 in N/A 7 mm0.2756 in N/A 25 º N/A 2380 N540 lbf N/A 4740 N1070 lbf N/A Ceramic N/A
2MV9303WICRDUH N/A Duplex N/A 17 mm N/A 30 mm1.1811 in N/A 7 mm0.2756 in N/A 14 mm0.5512 in N/A 15 º N/A 2800 N630 lbf N/A 4970 N1120 lbf N/A STEEL N/A
2MVC9303WICRDUH N/A Duplex N/A 17 mm N/A 30 mm1.1811 in N/A 7 mm0.2756 in N/A 14 mm0.5512 in N/A 15 º N/A 2500 N560 lbf N/A 4970 N1120 lbf N/A Ceramic N/A
3MV9303WICRDUH N/A Duplex N/A 17 mm N/A 30 mm1.1811 in N/A 7 mm0.2756 in N/A 14 mm0.5512 in N/A 25 º N/A 2680 N600 lbf N/A 4740 N1070 lbf N/A STEEL N/A
3MVC9303WICRDUH N/A Duplex N/A 17 mm N/A 30 mm1.1811 in N/A 7 mm0.2756 in N/A 14 mm0.5512 in N/A 25 º N/A 2380 N540 lbf N/A 4740 N1070 lbf N/A Ceramic N/A
2MM9303WICRDUH N/A Duplex N/A 17 mm N/A 30 mm1.1811 in N/A 7 mm0.2756 in N/A 14 mm0.5512 in N/A 15 º N/A 2800 N630 lbf N/A 4970 N1120 lbf N/A STEEL N/A
2MMC9303WICRDUH N/A Duplex N/A 17 mm N/A 30 mm1.1811 in N/A 7 mm0.2756 in N/A 14 mm0.5512 in N/A 15 º N/A 2500 N560 lbf N/A 4970 N1120 lbf N/A Ceramic N/A
Unit of Measure
« 36 37 38 39 40 »