Timken® angular contact ball bearings are designed for combination radial and axial loading. Single-row bearings have high thrust capacity in one direction. Some single-row bearings are specifically designed for duplex mounting in sets for maximum performance.
Precision Ball Bearings
Unit of Measure
« 46 47 48 49 50 »  

Part Number

Rows per Set

d - Bore

D - Outer Diameter

Bearing Width

Total Width

Contact Angle

C0 - Static Radial Rating (per row)

Ce - Dynamic Radial Rating (per row)

Ball Type

CAD

3MV9103WICRSUL N/A Single N/A 17 mm N/A 35 mm1.378 in N/A 10 mm0.3937 in N/A 10 mm0.3937 in N/A 25 º N/A 3300 N750 lbf N/A 6600 N1480 lbf N/A STEEL N/A
3MVC9103WICRSUL N/A Single N/A 17 mm N/A 35 mm1.378 in N/A 10 mm0.3937 in N/A 10 mm0.3937 in N/A 25 º N/A 2970 N670 lbf N/A 6600 N1480 lbf N/A Ceramic N/A
2MM9103WICRSUL N/A Single N/A 17 mm N/A 35 mm1.378 in N/A 10 mm0.3937 in N/A 10 mm0.3937 in N/A 15 º N/A 3400 N770 lbf N/A 6800 N1530 lbf N/A STEEL N/A
2MMC9103WICRSUL N/A Single N/A 17 mm N/A 35 mm1.378 in N/A 10 mm0.3937 in N/A 10 mm0.3937 in N/A 15 º N/A 3030 N685 lbf N/A 6800 N1530 lbf N/A Ceramic N/A
3MM9103WICRSUL N/A Single N/A 17 mm N/A 35 mm1.378 in N/A 10 mm0.3937 in N/A 10 mm0.3937 in N/A 25 º N/A 3300 N750 lbf N/A 6600 N1480 lbf N/A STEEL N/A
3MMC9103WICRSUL N/A Single N/A 17 mm N/A 35 mm1.378 in N/A 10 mm0.3937 in N/A 10 mm0.3937 in N/A 25 º N/A 2970 N670 lbf N/A 6600 N1480 lbf N/A Ceramic N/A
2MV9103WICRDUL N/A Duplex N/A 17 mm N/A 35 mm1.378 in N/A 10 mm0.3937 in N/A 20 mm0.7874 in N/A 15 º N/A 3400 N770 lbf N/A 6800 N1530 lbf N/A STEEL N/A
2MVC9103WICRDUL N/A Duplex N/A 17 mm N/A 35 mm1.378 in N/A 10 mm0.3937 in N/A 20 mm0.7874 in N/A 15 º N/A 3030 N685 lbf N/A 6800 N1530 lbf N/A Ceramic N/A
3MV9103WICRDUL N/A Duplex N/A 17 mm N/A 35 mm1.378 in N/A 10 mm0.3937 in N/A 20 mm0.7874 in N/A 25 º N/A 3300 N750 lbf N/A 6600 N1480 lbf N/A STEEL N/A
3MVC9103WICRDUL N/A Duplex N/A 17 mm N/A 35 mm1.378 in N/A 10 mm0.3937 in N/A 20 mm0.7874 in N/A 25 º N/A 2970 N670 lbf N/A 6600 N1480 lbf N/A Ceramic N/A
2MM9103WICRDUL N/A Duplex N/A 17 mm N/A 35 mm1.378 in N/A 10 mm0.3937 in N/A 20 mm0.7874 in N/A 15 º N/A 3400 N770 lbf N/A 6800 N1530 lbf N/A STEEL N/A
2MMC9103WICRDUL N/A Duplex N/A 17 mm N/A 35 mm1.378 in N/A 10 mm0.3937 in N/A 20 mm0.7874 in N/A 15 º N/A 3030 N685 lbf N/A 6800 N1530 lbf N/A Ceramic N/A
3MM9103WICRDUL N/A Duplex N/A 17 mm N/A 35 mm1.378 in N/A 10 mm0.3937 in N/A 20 mm0.7874 in N/A 25 º N/A 3300 N750 lbf N/A 6600 N1480 lbf N/A STEEL N/A
3MMC9103WICRDUL N/A Duplex N/A 17 mm N/A 35 mm1.378 in N/A 10 mm0.3937 in N/A 20 mm0.7874 in N/A 25 º N/A 2970 N670 lbf N/A 6600 N1480 lbf N/A Ceramic N/A
2MV9103WICRTUL N/A Triplex N/A 17 mm N/A 35 mm1.378 in N/A 10 mm0.3937 in N/A 30 mm1.1811 in N/A 15 º N/A 3400 N770 lbf N/A 6800 N1530 lbf N/A STEEL N/A
2MVC9103WICRTUL N/A Triplex N/A 17 mm N/A 35 mm1.378 in N/A 10 mm0.3937 in N/A 30 mm1.1811 in N/A 15 º N/A 3030 N685 lbf N/A 6800 N1530 lbf N/A Ceramic N/A
3MV9103WICRTUL N/A Triplex N/A 17 mm N/A 35 mm1.378 in N/A 10 mm0.3937 in N/A 30 mm1.1811 in N/A 25 º N/A 3300 N750 lbf N/A 6600 N1480 lbf N/A STEEL N/A
3MVC9103WICRTUL N/A Triplex N/A 17 mm N/A 35 mm1.378 in N/A 10 mm0.3937 in N/A 30 mm1.1811 in N/A 25 º N/A 2970 N670 lbf N/A 6600 N1480 lbf N/A Ceramic N/A
2MM9103WICRTUL N/A Triplex N/A 17 mm N/A 35 mm1.378 in N/A 10 mm0.3937 in N/A 30 mm1.1811 in N/A 15 º N/A 3400 N770 lbf N/A 6800 N1530 lbf N/A STEEL N/A
2MMC9103WICRTUL N/A Triplex N/A 17 mm N/A 35 mm1.378 in N/A 10 mm0.3937 in N/A 30 mm1.1811 in N/A 15 º N/A 3030 N685 lbf N/A 6800 N1530 lbf N/A Ceramic N/A
3MM9103WICRTUL N/A Triplex N/A 17 mm N/A 35 mm1.378 in N/A 10 mm0.3937 in N/A 30 mm1.1811 in N/A 25 º N/A 3300 N750 lbf N/A 6600 N1480 lbf N/A STEEL N/A
3MMC9103WICRTUL N/A Triplex N/A 17 mm N/A 35 mm1.378 in N/A 10 mm0.3937 in N/A 30 mm1.1811 in N/A 25 º N/A 2970 N670 lbf N/A 6600 N1480 lbf N/A Ceramic N/A
2MV9103WICRQUL N/A Quadruplex N/A 17 mm N/A 35 mm1.378 in N/A 10 mm0.3937 in N/A 40 mm1.5748 in N/A 15 º N/A 3400 N770 lbf N/A 6800 N1530 lbf N/A STEEL N/A
2MVC9103WICRQUL N/A Quadruplex N/A 17 mm N/A 35 mm1.378 in N/A 10 mm0.3937 in N/A 40 mm1.5748 in N/A 15 º N/A 3030 N685 lbf N/A 6800 N1530 lbf N/A Ceramic N/A
3MV9103WICRQUL N/A Quadruplex N/A 17 mm N/A 35 mm1.378 in N/A 10 mm0.3937 in N/A 40 mm1.5748 in N/A 25 º N/A 3300 N750 lbf N/A 6600 N1480 lbf N/A STEEL N/A
Unit of Measure
« 46 47 48 49 50 »