Timken® angular contact ball bearings are designed for combination radial and axial loading. Single-row bearings have high thrust capacity in one direction. Some single-row bearings are specifically designed for duplex mounting in sets for maximum performance.
Part Number |
Rows per Set |
d - Bore |
D - Outer Diameter |
Bearing Width |
Total Width |
Contact Angle |
C0 - Static Radial Rating (per row) |
Ce - Dynamic Radial Rating (per row) |
Ball Type |
CAD |
|---|---|---|---|---|---|---|---|---|---|---|
| 3MVC9103WICRQUL | N/A Quadruplex | N/A 17 mm | N/A 35 mm1.378 in | N/A 10 mm0.3937 in | N/A 40 mm1.5748 in | N/A 25 º | N/A 2970 N670 lbf | N/A 6600 N1480 lbf | N/A Ceramic |
N/A
|
| 2MM9103WICRQUL | N/A Quadruplex | N/A 17 mm | N/A 35 mm1.378 in | N/A 10 mm0.3937 in | N/A 40 mm1.5748 in | N/A 15 º | N/A 3400 N770 lbf | N/A 6800 N1530 lbf | N/A STEEL |
N/A
|
| 2MMC9103WICRQUL | N/A Quadruplex | N/A 17 mm | N/A 35 mm1.378 in | N/A 10 mm0.3937 in | N/A 40 mm1.5748 in | N/A 15 º | N/A 3030 N685 lbf | N/A 6800 N1530 lbf | N/A Ceramic |
N/A
|
| 3MM9103WICRQUL | N/A Quadruplex | N/A 17 mm | N/A 35 mm1.378 in | N/A 10 mm0.3937 in | N/A 40 mm1.5748 in | N/A 25 º | N/A 3300 N750 lbf | N/A 6600 N1480 lbf | N/A STEEL |
N/A
|
| 3MMC9103WICRQUL | N/A Quadruplex | N/A 17 mm | N/A 35 mm1.378 in | N/A 10 mm0.3937 in | N/A 40 mm1.5748 in | N/A 25 º | N/A 2970 N670 lbf | N/A 6600 N1480 lbf | N/A Ceramic |
N/A
|
| 3MM9103WI TUL | N/A Triplex | N/A 17 mm | N/A 35 mm1.378 in | N/A 10 mm0.3937 in | N/A 30 mm1.1811 in | N/A 25 º | N/A 3300 N750 lbf | N/A 6600 N1480 lbf | N/A STEEL |
N/A
|
| 3MM9103WI SUL | N/A Single | N/A 17 mm | N/A 35 mm1.378 in | N/A 10 mm0.3937 in | N/A 10 mm0.3937 in | N/A 25 º | N/A 3300 N750 lbf | N/A 6600 N1480 lbf | N/A STEEL |
N/A
|
| 2MM9103WI SUM | N/A Single | N/A 17 mm | N/A 35 mm1.378 in | N/A 10 mm0.3937 in | N/A 10 mm0.3937 in | N/A 15 º | N/A 3400 N770 lbf | N/A 6800 N1530 lbf | N/A STEEL |
N/A
|
| 2MM9103WI DULFS637 | N/A Duplex | N/A 17 mm | N/A 35 mm1.378 in | N/A 10 mm0.3937 in | N/A 20 mm0.7874 in | N/A 15 º | N/A 3400 N770 lbf | N/A 6800 N1530 lbf | N/A STEEL |
N/A
|
| 2MM9103WI DUL | N/A Duplex | N/A 17 mm | N/A 35 mm1.378 in | N/A 10 mm0.3937 in | N/A 20 mm0.7874 in | N/A 15 º | N/A 3400 N770 lbf | N/A 6800 N1530 lbf | N/A STEEL |
N/A
|
| 2MM9103WI DUH | N/A Duplex | N/A 17 mm | N/A 35 mm1.378 in | N/A 10 mm0.3937 in | N/A 20 mm0.7874 in | N/A 15 º | N/A 3400 N770 lbf | N/A 6800 N1530 lbf | N/A STEEL |
N/A
|
| 2MM203WICRSUH | N/A Single | N/A 17 mm | N/A 40 mm1.5748 in | N/A 12 mm0.4724 in | N/A 12 mm0.4724 in | N/A 15 º | N/A 5900 N1320 lbf | N/A 12000 N2750 lbf | N/A STEEL |
N/A
|
| 2MMC203WICRSUH | N/A Single | N/A 17 mm | N/A 40 mm1.5748 in | N/A 12 mm0.4724 in | N/A 12 mm0.4724 in | N/A 15 º | N/A 5170 N1160 lbf | N/A 12000 N2750 lbf | N/A Ceramic |
N/A
|
| 3MMC203WICRSUH | N/A Single | N/A 17 mm | N/A 40 mm1.5748 in | N/A 12 mm0.4724 in | N/A 12 mm0.4724 in | N/A 25 º | N/A 5000 N1120 lbf | N/A 11600 N2600 lbf | N/A Ceramic |
N/A
|
| 3MM203WICRSUH | N/A Single | N/A 17 mm | N/A 40 mm1.5748 in | N/A 12 mm0.4724 in | N/A 12 mm0.4724 in | N/A 25 º | N/A 5600 N1270 lbf | N/A 11600 N2600 lbf | N/A STEEL |
N/A
|
| 2MV203WICRSUH | N/A Single | N/A 17 mm | N/A 40 mm1.5748 in | N/A 12 mm0.4724 in | N/A 12 mm0.4724 in | N/A 15 º | N/A 5900 N1320 lbf | N/A 12000 N2750 lbf | N/A STEEL |
N/A
|
| 2MVC203WICRSUH | N/A Single | N/A 17 mm | N/A 40 mm1.5748 in | N/A 12 mm0.4724 in | N/A 12 mm0.4724 in | N/A 15 º | N/A 5170 N1160 lbf | N/A 12000 N2750 lbf | N/A Ceramic |
N/A
|
| 3MV203WICRSUH | N/A Single | N/A 17 mm | N/A 40 mm1.5748 in | N/A 12 mm0.4724 in | N/A 12 mm0.4724 in | N/A 25 º | N/A 5600 N1270 lbf | N/A 11600 N2600 lbf | N/A STEEL |
N/A
|
| 3MVC203WICRSUH | N/A Single | N/A 17 mm | N/A 40 mm1.5748 in | N/A 12 mm0.4724 in | N/A 12 mm0.4724 in | N/A 25 º | N/A 5000 N1120 lbf | N/A 11600 N2600 lbf | N/A Ceramic |
N/A
|
| 2MM203WICRDUH | N/A Duplex | N/A 17 mm | N/A 40 mm1.5748 in | N/A 12 mm0.4724 in | N/A 24 mm0.9448 in | N/A 15 º | N/A 5900 N1320 lbf | N/A 12000 N2750 lbf | N/A STEEL |
N/A
|
| 2MMC203WICRDUH | N/A Duplex | N/A 17 mm | N/A 40 mm1.5748 in | N/A 12 mm0.4724 in | N/A 24 mm0.9448 in | N/A 15 º | N/A 5170 N1160 lbf | N/A 12000 N2750 lbf | N/A Ceramic |
N/A
|
| 3MMC203WICRDUH | N/A Duplex | N/A 17 mm | N/A 40 mm1.5748 in | N/A 12 mm0.4724 in | N/A 24 mm0.9448 in | N/A 25 º | N/A 5000 N1120 lbf | N/A 11600 N2600 lbf | N/A Ceramic |
N/A
|
| 3MM203WICRDUH | N/A Duplex | N/A 17 mm | N/A 40 mm1.5748 in | N/A 12 mm0.4724 in | N/A 24 mm0.9448 in | N/A 25 º | N/A 5600 N1270 lbf | N/A 11600 N2600 lbf | N/A STEEL |
N/A
|
| 2MV203WICRDUH | N/A Duplex | N/A 17 mm | N/A 40 mm1.5748 in | N/A 12 mm0.4724 in | N/A 24 mm0.9448 in | N/A 15 º | N/A 5900 N1320 lbf | N/A 12000 N2750 lbf | N/A STEEL |
N/A
|
| 2MVC203WICRDUH | N/A Duplex | N/A 17 mm | N/A 40 mm1.5748 in | N/A 12 mm0.4724 in | N/A 24 mm0.9448 in | N/A 15 º | N/A 5170 N1160 lbf | N/A 12000 N2750 lbf | N/A Ceramic |
N/A
|