Timken® angular contact ball bearings are designed for combination radial and axial loading. Single-row bearings have high thrust capacity in one direction. Some single-row bearings are specifically designed for duplex mounting in sets for maximum performance.
Part Number |
Rows per Set |
d - Bore |
D - Outer Diameter |
Bearing Width |
Total Width |
Contact Angle |
C0 - Static Radial Rating (per row) |
Ce - Dynamic Radial Rating (per row) |
Ball Type |
CAD |
|---|---|---|---|---|---|---|---|---|---|---|
| 3MV203WICRDUH | N/A Duplex | N/A 17 mm | N/A 40 mm1.5748 in | N/A 12 mm0.4724 in | N/A 24 mm0.9448 in | N/A 25 º | N/A 5600 N1270 lbf | N/A 11600 N2600 lbf | N/A STEEL |
N/A
|
| 3MVC203WICRDUH | N/A Duplex | N/A 17 mm | N/A 40 mm1.5748 in | N/A 12 mm0.4724 in | N/A 24 mm0.9448 in | N/A 25 º | N/A 5000 N1120 lbf | N/A 11600 N2600 lbf | N/A Ceramic |
N/A
|
| 2MM203WICRTUH | N/A Triplex | N/A 17 mm | N/A 40 mm1.5748 in | N/A 12 mm0.4724 in | N/A 36 mm1.4172 in | N/A 15 º | N/A 5900 N1320 lbf | N/A 12000 N2750 lbf | N/A STEEL |
N/A
|
| 2MMC203WICRTUH | N/A Triplex | N/A 17 mm | N/A 40 mm1.5748 in | N/A 12 mm0.4724 in | N/A 36 mm1.4172 in | N/A 15 º | N/A 5170 N1160 lbf | N/A 12000 N2750 lbf | N/A Ceramic |
N/A
|
| 3MMC203WICRTUH | N/A Triplex | N/A 17 mm | N/A 40 mm1.5748 in | N/A 12 mm0.4724 in | N/A 36 mm1.4172 in | N/A 25 º | N/A 5000 N1120 lbf | N/A 11600 N2600 lbf | N/A Ceramic |
N/A
|
| 3MM203WICRTUH | N/A Triplex | N/A 17 mm | N/A 40 mm1.5748 in | N/A 12 mm0.4724 in | N/A 36 mm1.4172 in | N/A 25 º | N/A 5600 N1270 lbf | N/A 11600 N2600 lbf | N/A STEEL |
N/A
|
| 2MV203WICRTUH | N/A Triplex | N/A 17 mm | N/A 40 mm1.5748 in | N/A 12 mm0.4724 in | N/A 36 mm1.4172 in | N/A 15 º | N/A 5900 N1320 lbf | N/A 12000 N2750 lbf | N/A STEEL |
N/A
|
| 2MVC203WICRTUH | N/A Triplex | N/A 17 mm | N/A 40 mm1.5748 in | N/A 12 mm0.4724 in | N/A 36 mm1.4172 in | N/A 15 º | N/A 5170 N1160 lbf | N/A 12000 N2750 lbf | N/A Ceramic |
N/A
|
| 3MV203WICRTUH | N/A Triplex | N/A 17 mm | N/A 40 mm1.5748 in | N/A 12 mm0.4724 in | N/A 36 mm1.4172 in | N/A 25 º | N/A 5600 N1270 lbf | N/A 11600 N2600 lbf | N/A STEEL |
N/A
|
| 3MVC203WICRTUH | N/A Triplex | N/A 17 mm | N/A 40 mm1.5748 in | N/A 12 mm0.4724 in | N/A 36 mm1.4172 in | N/A 25 º | N/A 5000 N1120 lbf | N/A 11600 N2600 lbf | N/A Ceramic |
N/A
|
| 2MM203WICRQUH | N/A Quadruplex | N/A 17 mm | N/A 40 mm1.5748 in | N/A 12 mm0.4724 in | N/A 48 mm1.8896 in | N/A 15 º | N/A 5900 N1320 lbf | N/A 12000 N2750 lbf | N/A STEEL |
N/A
|
| 2MMC203WICRQUH | N/A Quadruplex | N/A 17 mm | N/A 40 mm1.5748 in | N/A 12 mm0.4724 in | N/A 48 mm1.8896 in | N/A 15 º | N/A 5170 N1160 lbf | N/A 12000 N2750 lbf | N/A Ceramic |
N/A
|
| 3MMC203WICRQUH | N/A Quadruplex | N/A 17 mm | N/A 40 mm1.5748 in | N/A 12 mm0.4724 in | N/A 48 mm1.8896 in | N/A 25 º | N/A 5000 N1120 lbf | N/A 11600 N2600 lbf | N/A Ceramic |
N/A
|
| 3MM203WICRQUH | N/A Quadruplex | N/A 17 mm | N/A 40 mm1.5748 in | N/A 12 mm0.4724 in | N/A 48 mm1.8896 in | N/A 25 º | N/A 5600 N1270 lbf | N/A 11600 N2600 lbf | N/A STEEL |
N/A
|
| 2MV203WICRQUH | N/A Quadruplex | N/A 17 mm | N/A 40 mm1.5748 in | N/A 12 mm0.4724 in | N/A 48 mm1.8896 in | N/A 15 º | N/A 5900 N1320 lbf | N/A 12000 N2750 lbf | N/A STEEL |
N/A
|
| 2MVC203WICRQUH | N/A Quadruplex | N/A 17 mm | N/A 40 mm1.5748 in | N/A 12 mm0.4724 in | N/A 48 mm1.8896 in | N/A 15 º | N/A 5170 N1160 lbf | N/A 12000 N2750 lbf | N/A Ceramic |
N/A
|
| 3MV203WICRQUH | N/A Quadruplex | N/A 17 mm | N/A 40 mm1.5748 in | N/A 12 mm0.4724 in | N/A 48 mm1.8896 in | N/A 25 º | N/A 5600 N1270 lbf | N/A 11600 N2600 lbf | N/A STEEL |
N/A
|
| 3MVC203WICRQUH | N/A Quadruplex | N/A 17 mm | N/A 40 mm1.5748 in | N/A 12 mm0.4724 in | N/A 48 mm1.8896 in | N/A 25 º | N/A 5000 N1120 lbf | N/A 11600 N2600 lbf | N/A Ceramic |
N/A
|
| 2MM203WICRSUM | N/A Single | N/A 17 mm | N/A 40 mm1.5748 in | N/A 12 mm0.4724 in | N/A 12 mm0.4724 in | N/A 15 º | N/A 5900 N1320 lbf | N/A 12000 N2750 lbf | N/A STEEL |
N/A
|
| 2MMC203WICRSUM | N/A Single | N/A 17 mm | N/A 40 mm1.5748 in | N/A 12 mm0.4724 in | N/A 12 mm0.4724 in | N/A 15 º | N/A 5170 N1160 lbf | N/A 12000 N2750 lbf | N/A Ceramic |
N/A
|
| 3MMC203WICRSUM | N/A Single | N/A 17 mm | N/A 40 mm1.5748 in | N/A 12 mm0.4724 in | N/A 12 mm0.4724 in | N/A 25 º | N/A 5000 N1120 lbf | N/A 11600 N2600 lbf | N/A Ceramic |
N/A
|
| 3MM203WICRSUM | N/A Single | N/A 17 mm | N/A 40 mm1.5748 in | N/A 12 mm0.4724 in | N/A 12 mm0.4724 in | N/A 25 º | N/A 5600 N1270 lbf | N/A 11600 N2600 lbf | N/A STEEL |
N/A
|
| 2MV203WICRSUM | N/A Single | N/A 17 mm | N/A 40 mm1.5748 in | N/A 12 mm0.4724 in | N/A 12 mm0.4724 in | N/A 15 º | N/A 5900 N1320 lbf | N/A 12000 N2750 lbf | N/A STEEL |
N/A
|
| 2MVC203WICRSUM | N/A Single | N/A 17 mm | N/A 40 mm1.5748 in | N/A 12 mm0.4724 in | N/A 12 mm0.4724 in | N/A 15 º | N/A 5170 N1160 lbf | N/A 12000 N2750 lbf | N/A Ceramic |
N/A
|
| 3MV203WICRSUM | N/A Single | N/A 17 mm | N/A 40 mm1.5748 in | N/A 12 mm0.4724 in | N/A 12 mm0.4724 in | N/A 25 º | N/A 5600 N1270 lbf | N/A 11600 N2600 lbf | N/A STEEL |
N/A
|