Timken® angular contact ball bearings are designed for combination radial and axial loading. Single-row bearings have high thrust capacity in one direction. Some single-row bearings are specifically designed for duplex mounting in sets for maximum performance.
Part Number |
Rows per Set |
d - Bore |
D - Outer Diameter |
Bearing Width |
Total Width |
Contact Angle |
C0 - Static Radial Rating (per row) |
Ce - Dynamic Radial Rating (per row) |
Ball Type |
CAD |
|---|---|---|---|---|---|---|---|---|---|---|
| 2MM9100WICRSUH | N/A Single | N/A 10 mm | N/A 26 mm1.0236 in | N/A 8 mm0.315 in | N/A 8 mm0.315 in | N/A 15 º | N/A 2200 N490 lbf | N/A 5410 N1210 lbf | N/A STEEL |
N/A
|
| 2MMC9100WICRSUH | N/A Single | N/A 10 mm | N/A 26 mm1.0236 in | N/A 8 mm0.315 in | N/A 8 mm0.315 in | N/A 15 º | N/A 1960 N436 lbf | N/A 5410 N1210 lbf | N/A Ceramic |
N/A
|
| 3MM9100WICRSUH | N/A Single | N/A 10 mm | N/A 26 mm1.0236 in | N/A 8 mm0.315 in | N/A 8 mm0.315 in | N/A 25 º | N/A 2140 N480 lbf | N/A 5300 N1190 lbf | N/A STEEL |
N/A
|
| 3MMC9100WICRSUH | N/A Single | N/A 10 mm | N/A 26 mm1.0236 in | N/A 8 mm0.315 in | N/A 8 mm0.315 in | N/A 25 º | N/A 1870 N430 lbf | N/A 5300 N1190 lbf | N/A Ceramic |
N/A
|
| 2MV9100WICRDUH | N/A Duplex | N/A 10 mm | N/A 26 mm1.0236 in | N/A 8 mm0.315 in | N/A 16 mm0.630 in | N/A 15 º | N/A 2200 N490 lbf | N/A 5410 N1210 lbf | N/A STEEL |
N/A
|
| 2MVC9100WICRDUH | N/A Duplex | N/A 10 mm | N/A 26 mm1.0236 in | N/A 8 mm0.315 in | N/A 16 mm0.630 in | N/A 15 º | N/A 1960 N436 lbf | N/A 5410 N1210 lbf | N/A Ceramic |
N/A
|
| 3MV9100WICRDUH | N/A Duplex | N/A 10 mm | N/A 26 mm1.0236 in | N/A 8 mm0.315 in | N/A 16 mm0.630 in | N/A 25 º | N/A 2140 N480 lbf | N/A 5300 N1190 lbf | N/A STEEL |
N/A
|
| 3MVC9100WICRDUH | N/A Duplex | N/A 10 mm | N/A 26 mm1.0236 in | N/A 8 mm0.315 in | N/A 16 mm0.630 in | N/A 25 º | N/A 1870 N430 lbf | N/A 5300 N1190 lbf | N/A Ceramic |
N/A
|
| 2MM9100WICRDUH | N/A Duplex | N/A 10 mm | N/A 26 mm1.0236 in | N/A 8 mm0.315 in | N/A 16 mm0.630 in | N/A 15 º | N/A 2200 N490 lbf | N/A 5410 N1210 lbf | N/A STEEL |
N/A
|
| 2MMC9100WICRDUH | N/A Duplex | N/A 10 mm | N/A 26 mm1.0236 in | N/A 8 mm0.315 in | N/A 16 mm0.630 in | N/A 15 º | N/A 1960 N436 lbf | N/A 5410 N1210 lbf | N/A Ceramic |
N/A
|
| 3MM9100WICRDUH | N/A Duplex | N/A 10 mm | N/A 26 mm1.0236 in | N/A 8 mm0.315 in | N/A 16 mm0.630 in | N/A 25 º | N/A 2140 N480 lbf | N/A 5300 N1190 lbf | N/A STEEL |
N/A
|
| 3MMC9100WICRDUH | N/A Duplex | N/A 10 mm | N/A 26 mm1.0236 in | N/A 8 mm0.315 in | N/A 16 mm0.630 in | N/A 25 º | N/A 1870 N430 lbf | N/A 5300 N1190 lbf | N/A Ceramic |
N/A
|
| 2MV9100WICRTUH | N/A Triplex | N/A 10 mm | N/A 26 mm1.0236 in | N/A 8 mm0.315 in | N/A 24 mm0.945 in | N/A 15 º | N/A 2200 N490 lbf | N/A 5410 N1210 lbf | N/A STEEL |
N/A
|
| 2MVC9100WICRTUH | N/A Triplex | N/A 10 mm | N/A 26 mm1.0236 in | N/A 8 mm0.315 in | N/A 24 mm0.945 in | N/A 15 º | N/A 1960 N436 lbf | N/A 5410 N1210 lbf | N/A Ceramic |
N/A
|
| 3MV9100WICRTUH | N/A Triplex | N/A 10 mm | N/A 26 mm1.0236 in | N/A 8 mm0.315 in | N/A 24 mm0.945 in | N/A 25 º | N/A 2140 N480 lbf | N/A 5300 N1190 lbf | N/A STEEL |
N/A
|
| 3MVC9100WICRTUH | N/A Triplex | N/A 10 mm | N/A 26 mm1.0236 in | N/A 8 mm0.315 in | N/A 24 mm0.945 in | N/A 25 º | N/A 1870 N430 lbf | N/A 5300 N1190 lbf | N/A Ceramic |
N/A
|
| 2MM9100WICRTUH | N/A Triplex | N/A 10 mm | N/A 26 mm1.0236 in | N/A 8 mm0.315 in | N/A 24 mm0.945 in | N/A 15 º | N/A 2200 N490 lbf | N/A 5410 N1210 lbf | N/A STEEL |
N/A
|
| 2MMC9100WICRTUH | N/A Triplex | N/A 10 mm | N/A 26 mm1.0236 in | N/A 8 mm0.315 in | N/A 24 mm0.945 in | N/A 15 º | N/A 1960 N436 lbf | N/A 5410 N1210 lbf | N/A Ceramic |
N/A
|
| 3MM9100WICRTUH | N/A Triplex | N/A 10 mm | N/A 26 mm1.0236 in | N/A 8 mm0.315 in | N/A 24 mm0.945 in | N/A 25 º | N/A 2140 N480 lbf | N/A 5300 N1190 lbf | N/A STEEL |
N/A
|
| 3MMC9100WICRTUH | N/A Triplex | N/A 10 mm | N/A 26 mm1.0236 in | N/A 8 mm0.315 in | N/A 24 mm0.945 in | N/A 25 º | N/A 1870 N430 lbf | N/A 5300 N1190 lbf | N/A Ceramic |
N/A
|
| 2MV9100WICRQUH | N/A Quadruplex | N/A 10 mm | N/A 26 mm1.0236 in | N/A 8 mm0.315 in | N/A 32 mm1.26 in | N/A 15 º | N/A 2200 N490 lbf | N/A 5410 N1210 lbf | N/A STEEL |
N/A
|
| 2MVC9100WICRQUH | N/A Quadruplex | N/A 10 mm | N/A 26 mm1.0236 in | N/A 8 mm0.315 in | N/A 32 mm1.26 in | N/A 15 º | N/A 1960 N436 lbf | N/A 5410 N1210 lbf | N/A Ceramic |
N/A
|
| 3MV9100WICRQUH | N/A Quadruplex | N/A 10 mm | N/A 26 mm1.0236 in | N/A 8 mm0.315 in | N/A 32 mm1.26 in | N/A 25 º | N/A 2140 N480 lbf | N/A 5300 N1190 lbf | N/A STEEL |
N/A
|
| 3MVC9100WICRQUH | N/A Quadruplex | N/A 10 mm | N/A 26 mm1.0236 in | N/A 8 mm0.315 in | N/A 32 mm1.26 in | N/A 25 º | N/A 1870 N430 lbf | N/A 5300 N1190 lbf | N/A Ceramic |
N/A
|
| 2MM9100WICRQUH | N/A Quadruplex | N/A 10 mm | N/A 26 mm1.0236 in | N/A 8 mm0.315 in | N/A 32 mm1.26 in | N/A 15 º | N/A 2200 N490 lbf | N/A 5410 N1210 lbf | N/A STEEL |
N/A
|