Timken® angular contact ball bearings are designed for combination radial and axial loading. Single-row bearings have high thrust capacity in one direction. Some single-row bearings are specifically designed for duplex mounting in sets for maximum performance.
Precision Ball Bearings
Unit of Measure
« 51 52 53 54 55 »  

Part Number

Rows per Set

d - Bore

D - Outer Diameter

Bearing Width

Total Width

Contact Angle

C0 - Static Radial Rating (per row)

Ce - Dynamic Radial Rating (per row)

Ball Type

CAD

3MM303WICRTUL N/A Triplex N/A 17 mm N/A 47 mm1.8504 in N/A 14 mm0.5512 in N/A 42 mm1.6536 in N/A 25 º N/A 7100 N1600 lbf N/A 16400 N3690 lbf N/A STEEL N/A
3MMC303WICRTUL N/A Triplex N/A 17 mm N/A 47 mm1.8504 in N/A 14 mm0.5512 in N/A 42 mm1.6536 in N/A 25 º N/A 6300 N1420 lbf N/A 16400 N3690 lbf N/A Ceramic N/A
2MM303WICRQUL N/A Quadruplex N/A 17 mm N/A 47 mm1.8504 in N/A 14 mm0.5512 in N/A 56 mm2.2048 in N/A 15 º N/A 7280 N1630 lbf N/A 16900 N3790 lbf N/A STEEL N/A
2MMC303WICRQUL N/A Quadruplex N/A 17 mm N/A 47 mm1.8504 in N/A 14 mm0.5512 in N/A 56 mm2.2048 in N/A 15 º N/A 6480 N1460 lbf N/A 16900 N3790 lbf N/A Ceramic N/A
3MM303WICRQUL N/A Quadruplex N/A 17 mm N/A 47 mm1.8504 in N/A 14 mm0.5512 in N/A 56 mm2.2048 in N/A 25 º N/A 7100 N1600 lbf N/A 16400 N3690 lbf N/A STEEL N/A
3MMC303WICRQUL N/A Quadruplex N/A 17 mm N/A 47 mm1.8504 in N/A 14 mm0.5512 in N/A 56 mm2.2048 in N/A 25 º N/A 6300 N1420 lbf N/A 16400 N3690 lbf N/A Ceramic N/A
2MV9304WICRSUH N/A Single N/A 20 mm N/A 37 mm1.4567 in N/A 9 mm0.3543 in N/A 9 mm0.3543 in N/A 15 º N/A 4560 N1020 lbf N/A 8080 N1820 lbf N/A STEEL N/A
2MVC9304WICRSUH N/A Single N/A 20 mm N/A 37 mm1.4567 in N/A 9 mm0.3543 in N/A 9 mm0.3543 in N/A 15 º N/A 4050 N910 lbf N/A 8080 N1820 lbf N/A Ceramic N/A
3MV9304WICRSUH N/A Single N/A 20 mm N/A 37 mm1.4567 in N/A 9 mm0.3543 in N/A 9 mm0.3543 in N/A 25 º N/A 4360 N920 lbf N/A 7700 N1730 lbf N/A STEEL N/A
3MVC9304WICRSUH N/A Single N/A 20 mm N/A 37 mm1.4567 in N/A 9 mm0.3543 in N/A 9 mm0.3543 in N/A 25 º N/A 3880 N870 lbf N/A 7700 N1730 lbf N/A Ceramic N/A
2MM9304WICRSUH N/A Single N/A 20 mm N/A 37 mm1.4567 in N/A 9 mm0.3543 in N/A 9 mm0.3543 in N/A 15 º N/A 4560 N1020 lbf N/A 8080 N1820 lbf N/A STEEL N/A
2MMC9304WICRSUH N/A Single N/A 20 mm N/A 37 mm1.4567 in N/A 9 mm0.3543 in N/A 9 mm0.3543 in N/A 15 º N/A 4050 N910 lbf N/A 8080 N1820 lbf N/A Ceramic N/A
3MM9304WICRSUH N/A Single N/A 20 mm N/A 37 mm1.4567 in N/A 9 mm0.3543 in N/A 9 mm0.3543 in N/A 25 º N/A 4360 N920 lbf N/A 7700 N1730 lbf N/A STEEL N/A
3MMC9304WICRSUH N/A Single N/A 20 mm N/A 37 mm1.4567 in N/A 9 mm0.3543 in N/A 9 mm0.3543 in N/A 25 º N/A 3880 N870 lbf N/A 7700 N1730 lbf N/A Ceramic N/A
2MV9304WICRDUH N/A Duplex N/A 20 mm N/A 37 mm1.4567 in N/A 9 mm0.3543 in N/A 18 mm0.7086 in N/A 15 º N/A 4560 N1020 lbf N/A 8080 N1820 lbf N/A STEEL N/A
2MVC9304WICRDUH N/A Duplex N/A 20 mm N/A 37 mm1.4567 in N/A 9 mm0.3543 in N/A 18 mm0.7086 in N/A 15 º N/A 4050 N910 lbf N/A 8080 N1820 lbf N/A Ceramic N/A
3MV9304WICRDUH N/A Duplex N/A 20 mm N/A 37 mm1.4567 in N/A 9 mm0.3543 in N/A 18 mm0.7086 in N/A 25 º N/A 4360 N920 lbf N/A 7700 N1730 lbf N/A STEEL N/A
3MVC9304WICRDUH N/A Duplex N/A 20 mm N/A 37 mm1.4567 in N/A 9 mm0.3543 in N/A 18 mm0.7086 in N/A 25 º N/A 3880 N870 lbf N/A 7700 N1730 lbf N/A Ceramic N/A
2MM9304WICRDUH N/A Duplex N/A 20 mm N/A 37 mm1.4567 in N/A 9 mm0.3543 in N/A 18 mm0.7086 in N/A 15 º N/A 4560 N1020 lbf N/A 8080 N1820 lbf N/A STEEL N/A
2MMC9304WICRDUH N/A Duplex N/A 20 mm N/A 37 mm1.4567 in N/A 9 mm0.3543 in N/A 18 mm0.7086 in N/A 15 º N/A 4050 N910 lbf N/A 8080 N1820 lbf N/A Ceramic N/A
3MM9304WICRDUH N/A Duplex N/A 20 mm N/A 37 mm1.4567 in N/A 9 mm0.3543 in N/A 18 mm0.7086 in N/A 25 º N/A 4360 N920 lbf N/A 7700 N1730 lbf N/A STEEL N/A
3MMC9304WICRDUH N/A Duplex N/A 20 mm N/A 37 mm1.4567 in N/A 9 mm0.3543 in N/A 18 mm0.7086 in N/A 25 º N/A 3880 N870 lbf N/A 7700 N1730 lbf N/A Ceramic N/A
2MV9304WICRTUH N/A Triplex N/A 20 mm N/A 37 mm1.4567 in N/A 9 mm0.3543 in N/A 27 mm1.0629 in N/A 15 º N/A 4560 N1020 lbf N/A 8080 N1820 lbf N/A STEEL N/A
2MVC9304WICRTUH N/A Triplex N/A 20 mm N/A 37 mm1.4567 in N/A 9 mm0.3543 in N/A 27 mm1.0629 in N/A 15 º N/A 4050 N910 lbf N/A 8080 N1820 lbf N/A Ceramic N/A
3MV9304WICRTUH N/A Triplex N/A 20 mm N/A 37 mm1.4567 in N/A 9 mm0.3543 in N/A 27 mm1.0629 in N/A 25 º N/A 4360 N920 lbf N/A 7700 N1730 lbf N/A STEEL N/A
Unit of Measure
« 51 52 53 54 55 »