Timken® angular contact ball bearings are designed for combination radial and axial loading. Single-row bearings have high thrust capacity in one direction. Some single-row bearings are specifically designed for duplex mounting in sets for maximum performance.
Precision Ball Bearings
Unit of Measure
« 56 57 58 59 60 »  

Part Number

Rows per Set

d - Bore

D - Outer Diameter

Bearing Width

Total Width

Contact Angle

C0 - Static Radial Rating (per row)

Ce - Dynamic Radial Rating (per row)

Ball Type

CAD

2MM9304WICRDUM N/A Duplex N/A 20 mm N/A 37 mm1.4567 in N/A 9 mm0.3543 in N/A 18 mm0.7086 in N/A 15 º N/A 4560 N1020 lbf N/A 8080 N1820 lbf N/A STEEL N/A
2MMC9304WICRDUM N/A Duplex N/A 20 mm N/A 37 mm1.4567 in N/A 9 mm0.3543 in N/A 18 mm0.7086 in N/A 15 º N/A 4050 N910 lbf N/A 8080 N1820 lbf N/A Ceramic N/A
3MM9304WICRDUM N/A Duplex N/A 20 mm N/A 37 mm1.4567 in N/A 9 mm0.3543 in N/A 18 mm0.7086 in N/A 25 º N/A 4360 N920 lbf N/A 7700 N1730 lbf N/A STEEL N/A
3MMC9304WICRDUM N/A Duplex N/A 20 mm N/A 37 mm1.4567 in N/A 9 mm0.3543 in N/A 18 mm0.7086 in N/A 25 º N/A 3880 N870 lbf N/A 7700 N1730 lbf N/A Ceramic N/A
2MV9304WICRTUM N/A Triplex N/A 20 mm N/A 37 mm1.4567 in N/A 9 mm0.3543 in N/A 27 mm1.0629 in N/A 15 º N/A 4560 N1020 lbf N/A 8080 N1820 lbf N/A STEEL N/A
2MVC9304WICRTUM N/A Triplex N/A 20 mm N/A 37 mm1.4567 in N/A 9 mm0.3543 in N/A 27 mm1.0629 in N/A 15 º N/A 4050 N910 lbf N/A 8080 N1820 lbf N/A Ceramic N/A
3MV9304WICRTUM N/A Triplex N/A 20 mm N/A 37 mm1.4567 in N/A 9 mm0.3543 in N/A 27 mm1.0629 in N/A 25 º N/A 4360 N920 lbf N/A 7700 N1730 lbf N/A STEEL N/A
3MVC9304WICRTUM N/A Triplex N/A 20 mm N/A 37 mm1.4567 in N/A 9 mm0.3543 in N/A 27 mm1.0629 in N/A 25 º N/A 3880 N870 lbf N/A 7700 N1730 lbf N/A Ceramic N/A
2MM9304WICRTUM N/A Triplex N/A 20 mm N/A 37 mm1.4567 in N/A 9 mm0.3543 in N/A 27 mm1.0629 in N/A 15 º N/A 4560 N1020 lbf N/A 8080 N1820 lbf N/A STEEL N/A
2MMC9304WICRTUM N/A Triplex N/A 20 mm N/A 37 mm1.4567 in N/A 9 mm0.3543 in N/A 27 mm1.0629 in N/A 15 º N/A 4050 N910 lbf N/A 8080 N1820 lbf N/A Ceramic N/A
3MM9304WICRTUM N/A Triplex N/A 20 mm N/A 37 mm1.4567 in N/A 9 mm0.3543 in N/A 27 mm1.0629 in N/A 25 º N/A 4360 N920 lbf N/A 7700 N1730 lbf N/A STEEL N/A
3MMC9304WICRTUM N/A Triplex N/A 20 mm N/A 37 mm1.4567 in N/A 9 mm0.3543 in N/A 27 mm1.0629 in N/A 25 º N/A 3880 N870 lbf N/A 7700 N1730 lbf N/A Ceramic N/A
2MV9304WICRQUM N/A Quadruplex N/A 20 mm N/A 37 mm1.4567 in N/A 9 mm0.3543 in N/A 36 mm1.4172 in N/A 15 º N/A 4560 N1020 lbf N/A 8080 N1820 lbf N/A STEEL N/A
2MVC9304WICRQUM N/A Quadruplex N/A 20 mm N/A 37 mm1.4567 in N/A 9 mm0.3543 in N/A 36 mm1.4172 in N/A 15 º N/A 4050 N910 lbf N/A 8080 N1820 lbf N/A Ceramic N/A
3MV9304WICRQUM N/A Quadruplex N/A 20 mm N/A 37 mm1.4567 in N/A 9 mm0.3543 in N/A 36 mm1.4172 in N/A 25 º N/A 4360 N920 lbf N/A 7700 N1730 lbf N/A STEEL N/A
3MVC9304WICRQUM N/A Quadruplex N/A 20 mm N/A 37 mm1.4567 in N/A 9 mm0.3543 in N/A 36 mm1.4172 in N/A 25 º N/A 3880 N870 lbf N/A 7700 N1730 lbf N/A Ceramic N/A
2MM9304WICRQUM N/A Quadruplex N/A 20 mm N/A 37 mm1.4567 in N/A 9 mm0.3543 in N/A 36 mm1.4172 in N/A 15 º N/A 4560 N1020 lbf N/A 8080 N1820 lbf N/A STEEL N/A
2MMC9304WICRQUM N/A Quadruplex N/A 20 mm N/A 37 mm1.4567 in N/A 9 mm0.3543 in N/A 36 mm1.4172 in N/A 15 º N/A 4050 N910 lbf N/A 8080 N1820 lbf N/A Ceramic N/A
3MM9304WICRQUM N/A Quadruplex N/A 20 mm N/A 37 mm1.4567 in N/A 9 mm0.3543 in N/A 36 mm1.4172 in N/A 25 º N/A 4360 N920 lbf N/A 7700 N1730 lbf N/A STEEL N/A
3MMC9304WICRQUM N/A Quadruplex N/A 20 mm N/A 37 mm1.4567 in N/A 9 mm0.3543 in N/A 36 mm1.4172 in N/A 25 º N/A 3880 N870 lbf N/A 7700 N1730 lbf N/A Ceramic N/A
2MV9304WICRSUL N/A Single N/A 20 mm N/A 37 mm1.4567 in N/A 9 mm0.3543 in N/A 9 mm0.3543 in N/A 15 º N/A 4560 N1020 lbf N/A 8080 N1820 lbf N/A STEEL N/A
2MVC9304WICRSUL N/A Single N/A 20 mm N/A 37 mm1.4567 in N/A 9 mm0.3543 in N/A 9 mm0.3543 in N/A 15 º N/A 4050 N910 lbf N/A 8080 N1820 lbf N/A Ceramic N/A
3MV9304WICRSUL N/A Single N/A 20 mm N/A 37 mm1.4567 in N/A 9 mm0.3543 in N/A 9 mm0.3543 in N/A 25 º N/A 4360 N920 lbf N/A 7700 N1730 lbf N/A STEEL N/A
3MVC9304WICRSUL N/A Single N/A 20 mm N/A 37 mm1.4567 in N/A 9 mm0.3543 in N/A 9 mm0.3543 in N/A 25 º N/A 3880 N870 lbf N/A 7700 N1730 lbf N/A Ceramic N/A
2MM9304WICRSUL N/A Single N/A 20 mm N/A 37 mm1.4567 in N/A 9 mm0.3543 in N/A 9 mm0.3543 in N/A 15 º N/A 4560 N1020 lbf N/A 8080 N1820 lbf N/A STEEL N/A
Unit of Measure
« 56 57 58 59 60 »