Timken® angular contact ball bearings are designed for combination radial and axial loading. Single-row bearings have high thrust capacity in one direction. Some single-row bearings are specifically designed for duplex mounting in sets for maximum performance.
Part Number |
Rows per Set |
d - Bore |
D - Outer Diameter |
Bearing Width |
Total Width |
Contact Angle |
C0 - Static Radial Rating (per row) |
Ce - Dynamic Radial Rating (per row) |
Ball Type |
CAD |
|---|---|---|---|---|---|---|---|---|---|---|
| 3MM9304WICRQUL | N/A Quadruplex | N/A 20 mm | N/A 37 mm1.4567 in | N/A 9 mm0.3543 in | N/A 36 mm1.4172 in | N/A 25 º | N/A 4360 N920 lbf | N/A 7700 N1730 lbf | N/A STEEL |
N/A
|
| 3MMC9304WICRQUL | N/A Quadruplex | N/A 20 mm | N/A 37 mm1.4567 in | N/A 9 mm0.3543 in | N/A 36 mm1.4172 in | N/A 25 º | N/A 3880 N870 lbf | N/A 7700 N1730 lbf | N/A Ceramic |
N/A
|
| 3MM9304WI DUM | N/A Duplex | N/A 20 mm | N/A 37 mm1.4567 in | N/A 9 mm0.3543 in | N/A 18 mm0.7086 in | N/A 25 º | N/A 4360 N920 lbf | N/A 7700 N1730 lbf | N/A STEEL |
N/A
|
| 3MM9304WI DUL | N/A Duplex | N/A 20 mm | N/A 37 mm1.4567 in | N/A 9 mm0.3543 in | N/A 18 mm0.7086 in | N/A 25 º | N/A 4360 N920 lbf | N/A 7700 N1730 lbf | N/A STEEL |
N/A
|
| 2MMC9304WI DUL | N/A Duplex | N/A 20 mm | N/A 37 mm1.4567 in | N/A 9 mm0.3543 in | N/A 18 mm0.7086 in | N/A 15 º | N/A 4050 N910 lbf | N/A 8080 N1820 lbf | N/A Ceramic |
N/A
|
| 2MM9304WI SUL | N/A Single | N/A 20 mm | N/A 37 mm1.4567 in | N/A 9 mm0.3543 in | N/A 9 mm0.3543 in | N/A 15 º | N/A 4560 N1020 lbf | N/A 8080 N1820 lbf | N/A STEEL |
N/A
|
| 2MM9304WI DUL | N/A Duplex | N/A 20 mm | N/A 37 mm1.4567 in | N/A 9 mm0.3543 in | N/A 18 mm0.7086 in | N/A 15 º | N/A 4560 N1020 lbf | N/A 8080 N1820 lbf | N/A STEEL |
N/A
|
| 2MM9304WI DUH | N/A Duplex | N/A 20 mm | N/A 37 mm1.4567 in | N/A 9 mm0.3543 in | N/A 18 mm0.7086 in | N/A 15 º | N/A 4560 N1020 lbf | N/A 8080 N1820 lbf | N/A STEEL |
N/A
|
| 2MM9104WICRSUH | N/A Single | N/A 20 mm | N/A 42 mm1.6535 in | N/A 12 mm0.4724 in | N/A 12 mm0.4724 in | N/A 15 º | N/A 6010 N1350 lbf | N/A 11600 N2610 lbf | N/A STEEL |
N/A
|
| 2MMC9104WICRSUH | N/A Single | N/A 20 mm | N/A 42 mm1.6535 in | N/A 12 mm0.4724 in | N/A 12 mm0.4724 in | N/A 15 º | N/A 5350 N1200 lbf | N/A 11600 N2610 lbf | N/A Ceramic |
N/A
|
| 3MM9104WICRSUH | N/A Single | N/A 20 mm | N/A 42 mm1.6535 in | N/A 12 mm0.4724 in | N/A 12 mm0.4724 in | N/A 25 º | N/A 5700 N1290 lbf | N/A 11100 N2500 lbf | N/A STEEL |
N/A
|
| 3MMC9104WICRSUH | N/A Single | N/A 20 mm | N/A 42 mm1.6535 in | N/A 12 mm0.4724 in | N/A 12 mm0.4724 in | N/A 25 º | N/A 5100 N1150 lbf | N/A 11100 N2500 lbf | N/A Ceramic |
N/A
|
| 2MV9104WICRSUH | N/A Single | N/A 20 mm | N/A 42 mm1.6535 in | N/A 12 mm0.4724 in | N/A 12 mm0.4724 in | N/A 15 º | N/A 6010 N1350 lbf | N/A 11600 N2610 lbf | N/A STEEL |
N/A
|
| 2MVC9104WICRSUH | N/A Single | N/A 20 mm | N/A 42 mm1.6535 in | N/A 12 mm0.4724 in | N/A 12 mm0.4724 in | N/A 15 º | N/A 5350 N1200 lbf | N/A 11600 N2610 lbf | N/A Ceramic |
N/A
|
| 3MV9104WICRSUH | N/A Single | N/A 20 mm | N/A 42 mm1.6535 in | N/A 12 mm0.4724 in | N/A 12 mm0.4724 in | N/A 25 º | N/A 5700 N1290 lbf | N/A 11100 N2500 lbf | N/A STEEL |
N/A
|
| 3MVC9104WICRSUH | N/A Single | N/A 20 mm | N/A 42 mm1.6535 in | N/A 12 mm0.4724 in | N/A 12 mm0.4724 in | N/A 25 º | N/A 5100 N1150 lbf | N/A 11100 N2500 lbf | N/A Ceramic |
N/A
|
| 2MM9104WICRDUH | N/A Duplex | N/A 20 mm | N/A 42 mm1.6535 in | N/A 12 mm0.4724 in | N/A 24 mm0.9448 in | N/A 15 º | N/A 6010 N1350 lbf | N/A 11600 N2610 lbf | N/A STEEL |
N/A
|
| 2MMC9104WICRDUH | N/A Duplex | N/A 20 mm | N/A 42 mm1.6535 in | N/A 12 mm0.4724 in | N/A 24 mm0.9448 in | N/A 15 º | N/A 5350 N1200 lbf | N/A 11600 N2610 lbf | N/A Ceramic |
N/A
|
| 3MM9104WICRDUH | N/A Duplex | N/A 20 mm | N/A 42 mm1.6535 in | N/A 12 mm0.4724 in | N/A 24 mm0.9448 in | N/A 25 º | N/A 5700 N1290 lbf | N/A 11100 N2500 lbf | N/A STEEL |
N/A
|
| 3MMC9104WICRDUH | N/A Duplex | N/A 20 mm | N/A 42 mm1.6535 in | N/A 12 mm0.4724 in | N/A 24 mm0.9448 in | N/A 25 º | N/A 5100 N1150 lbf | N/A 11100 N2500 lbf | N/A Ceramic |
N/A
|
| 2MV9104WICRDUH | N/A Duplex | N/A 20 mm | N/A 42 mm1.6535 in | N/A 12 mm0.4724 in | N/A 24 mm0.9448 in | N/A 15 º | N/A 6010 N1350 lbf | N/A 11600 N2610 lbf | N/A STEEL |
N/A
|
| 2MVC9104WICRDUH | N/A Duplex | N/A 20 mm | N/A 42 mm1.6535 in | N/A 12 mm0.4724 in | N/A 24 mm0.9448 in | N/A 15 º | N/A 5350 N1200 lbf | N/A 11600 N2610 lbf | N/A Ceramic |
N/A
|
| 3MV9104WICRDUH | N/A Duplex | N/A 20 mm | N/A 42 mm1.6535 in | N/A 12 mm0.4724 in | N/A 24 mm0.9448 in | N/A 25 º | N/A 5700 N1290 lbf | N/A 11100 N2500 lbf | N/A STEEL |
N/A
|
| 3MVC9104WICRDUH | N/A Duplex | N/A 20 mm | N/A 42 mm1.6535 in | N/A 12 mm0.4724 in | N/A 24 mm0.9448 in | N/A 25 º | N/A 5100 N1150 lbf | N/A 11100 N2500 lbf | N/A Ceramic |
N/A
|
| 2MM9104WICRTUH | N/A Triplex | N/A 20 mm | N/A 42 mm1.6535 in | N/A 12 mm0.4724 in | N/A 36 mm1.4172 in | N/A 15 º | N/A 6010 N1350 lbf | N/A 11600 N2610 lbf | N/A STEEL |
N/A
|