Timken® angular contact ball bearings are designed for combination radial and axial loading. Single-row bearings have high thrust capacity in one direction. Some single-row bearings are specifically designed for duplex mounting in sets for maximum performance.
Precision Ball Bearings
Unit of Measure
« 61 62 63 64 65 »  

Part Number

Rows per Set

d - Bore

D - Outer Diameter

Bearing Width

Total Width

Contact Angle

C0 - Static Radial Rating (per row)

Ce - Dynamic Radial Rating (per row)

Ball Type

CAD

3MMC204WICRSUL N/A Single N/A 20 mm N/A 47 mm1.8504 in N/A 14 mm0.5512 in N/A 14 mm0.5512 in N/A 25 º N/A 6900 N1550 lbf N/A 15500 N3490 lbf N/A Ceramic N/A
3MM204WICRSUL N/A Single N/A 20 mm N/A 47 mm1.8504 in N/A 14 mm0.5512 in N/A 14 mm0.5512 in N/A 25 º N/A 7700 N1730 lbf N/A 15500 N3490 lbf N/A STEEL N/A
2MV204WICRSUL N/A Single N/A 20 mm N/A 47 mm1.8504 in N/A 14 mm0.5512 in N/A 14 mm0.5512 in N/A 15 º N/A 8100 N1810 lbf N/A 16100 N3620 lbf N/A STEEL N/A
3MV204WICRSUL N/A Single N/A 20 mm N/A 47 mm1.8504 in N/A 14 mm0.5512 in N/A 14 mm0.5512 in N/A 25 º N/A 7700 N1730 lbf N/A 15500 N3490 lbf N/A STEEL N/A
2MVC204WICRSUL N/A Single N/A 20 mm N/A 47 mm1.8504 in N/A 14 mm0.5512 in N/A 14 mm0.5512 in N/A 15 º N/A 7160 N1610 lbf N/A 16100 N3620 lbf N/A Ceramic N/A
3MVC204WICRSUL N/A Single N/A 20 mm N/A 47 mm1.8504 in N/A 14 mm0.5512 in N/A 14 mm0.5512 in N/A 25 º N/A 6900 N1550 lbf N/A 15500 N3490 lbf N/A Ceramic N/A
2MM204WICRDUL N/A Duplex N/A 20 mm N/A 47 mm1.8504 in N/A 14 mm0.5512 in N/A 28 mm1.1024 in N/A 15 º N/A 8100 N1810 lbf N/A 16100 N3620 lbf N/A STEEL N/A
2MMC204WICRDUL N/A Duplex N/A 20 mm N/A 47 mm1.8504 in N/A 14 mm0.5512 in N/A 28 mm1.1024 in N/A 15 º N/A 7160 N1610 lbf N/A 16100 N3620 lbf N/A Ceramic N/A
3MMC204WICRDUL N/A Duplex N/A 20 mm N/A 47 mm1.8504 in N/A 14 mm0.5512 in N/A 28 mm1.1024 in N/A 25 º N/A 6900 N1550 lbf N/A 15500 N3490 lbf N/A Ceramic N/A
3MM204WICRDUL N/A Duplex N/A 20 mm N/A 47 mm1.8504 in N/A 14 mm0.5512 in N/A 28 mm1.1024 in N/A 25 º N/A 7700 N1730 lbf N/A 15500 N3490 lbf N/A STEEL N/A
2MV204WICRDUL N/A Duplex N/A 20 mm N/A 47 mm1.8504 in N/A 14 mm0.5512 in N/A 28 mm1.1024 in N/A 15 º N/A 8100 N1810 lbf N/A 16100 N3620 lbf N/A STEEL N/A
3MV204WICRDUL N/A Duplex N/A 20 mm N/A 47 mm1.8504 in N/A 14 mm0.5512 in N/A 28 mm1.1024 in N/A 25 º N/A 7700 N1730 lbf N/A 15500 N3490 lbf N/A STEEL N/A
2MVC204WICRDUL N/A Duplex N/A 20 mm N/A 47 mm1.8504 in N/A 14 mm0.5512 in N/A 28 mm1.1024 in N/A 15 º N/A 7160 N1610 lbf N/A 16100 N3620 lbf N/A Ceramic N/A
3MVC204WICRDUL N/A Duplex N/A 20 mm N/A 47 mm1.8504 in N/A 14 mm0.5512 in N/A 28 mm1.1024 in N/A 25 º N/A 6900 N1550 lbf N/A 15500 N3490 lbf N/A Ceramic N/A
2MM204WICRTUL N/A Triplex N/A 20 mm N/A 47 mm1.8504 in N/A 14 mm0.5512 in N/A 42 mm1.6536 in N/A 15 º N/A 8100 N1810 lbf N/A 16100 N3620 lbf N/A STEEL N/A
2MMC204WICRTUL N/A Triplex N/A 20 mm N/A 47 mm1.8504 in N/A 14 mm0.5512 in N/A 42 mm1.6536 in N/A 15 º N/A 7160 N1610 lbf N/A 16100 N3620 lbf N/A Ceramic N/A
3MMC204WICRTUL N/A Triplex N/A 20 mm N/A 47 mm1.8504 in N/A 14 mm0.5512 in N/A 42 mm1.6536 in N/A 25 º N/A 6900 N1550 lbf N/A 15500 N3490 lbf N/A Ceramic N/A
3MM204WICRTUL N/A Triplex N/A 20 mm N/A 47 mm1.8504 in N/A 14 mm0.5512 in N/A 42 mm1.6536 in N/A 25 º N/A 7700 N1730 lbf N/A 15500 N3490 lbf N/A STEEL N/A
2MV204WICRTUL N/A Triplex N/A 20 mm N/A 47 mm1.8504 in N/A 14 mm0.5512 in N/A 42 mm1.6536 in N/A 15 º N/A 8100 N1810 lbf N/A 16100 N3620 lbf N/A STEEL N/A
3MV204WICRTUL N/A Triplex N/A 20 mm N/A 47 mm1.8504 in N/A 14 mm0.5512 in N/A 42 mm1.6536 in N/A 25 º N/A 7700 N1730 lbf N/A 15500 N3490 lbf N/A STEEL N/A
2MVC204WICRTUL N/A Triplex N/A 20 mm N/A 47 mm1.8504 in N/A 14 mm0.5512 in N/A 42 mm1.6536 in N/A 15 º N/A 7160 N1610 lbf N/A 16100 N3620 lbf N/A Ceramic N/A
3MVC204WICRTUL N/A Triplex N/A 20 mm N/A 47 mm1.8504 in N/A 14 mm0.5512 in N/A 42 mm1.6536 in N/A 25 º N/A 6900 N1550 lbf N/A 15500 N3490 lbf N/A Ceramic N/A
2MM204WICRQUL N/A Quadruplex N/A 20 mm N/A 47 mm1.8504 in N/A 14 mm0.5512 in N/A 56 mm2.2048 in N/A 15 º N/A 8100 N1810 lbf N/A 16100 N3620 lbf N/A STEEL N/A
2MMC204WICRQUL N/A Quadruplex N/A 20 mm N/A 47 mm1.8504 in N/A 14 mm0.5512 in N/A 56 mm2.2048 in N/A 15 º N/A 7160 N1610 lbf N/A 16100 N3620 lbf N/A Ceramic N/A
3MMC204WICRQUL N/A Quadruplex N/A 20 mm N/A 47 mm1.8504 in N/A 14 mm0.5512 in N/A 56 mm2.2048 in N/A 25 º N/A 6900 N1550 lbf N/A 15500 N3490 lbf N/A Ceramic N/A
Unit of Measure
« 61 62 63 64 65 »