Timken® angular contact ball bearings are designed for combination radial and axial loading. Single-row bearings have high thrust capacity in one direction. Some single-row bearings are specifically designed for duplex mounting in sets for maximum performance.
Precision Ball Bearings
Unit of Measure
« 66 67 68 69 70 »  

Part Number

Rows per Set

d - Bore

D - Outer Diameter

Bearing Width

Total Width

Contact Angle

C0 - Static Radial Rating (per row)

Ce - Dynamic Radial Rating (per row)

Ball Type

CAD

2MM304WICRSUM N/A Single N/A 20 mm N/A 52 mm2.0472 in N/A 15 mm0.5906 in N/A 15 mm0.5906 in N/A 15 º N/A 10000 N2200 lbf N/A 21500 N4840 lbf N/A STEEL N/A
2MMC304WICRSUM N/A Single N/A 20 mm N/A 52 mm2.0472 in N/A 15 mm0.5906 in N/A 15 mm0.5906 in N/A 15 º N/A 8900 N2000 lbf N/A 21500 N4840 lbf N/A Ceramic N/A
3MM304WICRSUM N/A Single N/A 20 mm N/A 52 mm2.0472 in N/A 15 mm0.5906 in N/A 15 mm0.5906 in N/A 25 º N/A 9650 N2160 lbf N/A 20900 N4700 lbf N/A STEEL N/A
3MMC304WICRSUM N/A Single N/A 20 mm N/A 52 mm2.0472 in N/A 15 mm0.5906 in N/A 15 mm0.5906 in N/A 25 º N/A 8590 N1930 lbf N/A 20900 N4700 lbf N/A Ceramic N/A
2MM304WICRDUM N/A Duplex N/A 20 mm N/A 52 mm2.0472 in N/A 15 mm0.5906 in N/A 30 mm1.1812 in N/A 15 º N/A 10000 N2200 lbf N/A 21500 N4840 lbf N/A STEEL N/A
2MMC304WICRDUM N/A Duplex N/A 20 mm N/A 52 mm2.0472 in N/A 15 mm0.5906 in N/A 30 mm1.1812 in N/A 15 º N/A 8900 N2000 lbf N/A 21500 N4840 lbf N/A Ceramic N/A
3MM304WICRDUM N/A Duplex N/A 20 mm N/A 52 mm2.0472 in N/A 15 mm0.5906 in N/A 30 mm1.1812 in N/A 25 º N/A 9650 N2160 lbf N/A 20900 N4700 lbf N/A STEEL N/A
3MMC304WICRDUM N/A Duplex N/A 20 mm N/A 52 mm2.0472 in N/A 15 mm0.5906 in N/A 30 mm1.1812 in N/A 25 º N/A 8590 N1930 lbf N/A 20900 N4700 lbf N/A Ceramic N/A
2MM304WICRTUM N/A Triplex N/A 20 mm N/A 52 mm2.0472 in N/A 15 mm0.5906 in N/A 45 mm1.7718 in N/A 15 º N/A 10000 N2200 lbf N/A 21500 N4840 lbf N/A STEEL N/A
2MMC304WICRTUM N/A Triplex N/A 20 mm N/A 52 mm2.0472 in N/A 15 mm0.5906 in N/A 45 mm1.7718 in N/A 15 º N/A 8900 N2000 lbf N/A 21500 N4840 lbf N/A Ceramic N/A
3MM304WICRTUM N/A Triplex N/A 20 mm N/A 52 mm2.0472 in N/A 15 mm0.5906 in N/A 45 mm1.7718 in N/A 25 º N/A 9650 N2160 lbf N/A 20900 N4700 lbf N/A STEEL N/A
3MMC304WICRTUM N/A Triplex N/A 20 mm N/A 52 mm2.0472 in N/A 15 mm0.5906 in N/A 45 mm1.7718 in N/A 25 º N/A 8590 N1930 lbf N/A 20900 N4700 lbf N/A Ceramic N/A
2MM304WICRQUM N/A Quadruplex N/A 20 mm N/A 52 mm2.0472 in N/A 15 mm0.5906 in N/A 60 mm2.3624 in N/A 15 º N/A 10000 N2200 lbf N/A 21500 N4840 lbf N/A STEEL N/A
2MMC304WICRQUM N/A Quadruplex N/A 20 mm N/A 52 mm2.0472 in N/A 15 mm0.5906 in N/A 60 mm2.3624 in N/A 15 º N/A 8900 N2000 lbf N/A 21500 N4840 lbf N/A Ceramic N/A
3MM304WICRQUM N/A Quadruplex N/A 20 mm N/A 52 mm2.0472 in N/A 15 mm0.5906 in N/A 60 mm2.3624 in N/A 25 º N/A 9650 N2160 lbf N/A 20900 N4700 lbf N/A STEEL N/A
3MMC304WICRQUM N/A Quadruplex N/A 20 mm N/A 52 mm2.0472 in N/A 15 mm0.5906 in N/A 60 mm2.3624 in N/A 25 º N/A 8590 N1930 lbf N/A 20900 N4700 lbf N/A Ceramic N/A
2MM304WICRSUL N/A Single N/A 20 mm N/A 52 mm2.0472 in N/A 15 mm0.5906 in N/A 15 mm0.5906 in N/A 15 º N/A 10000 N2200 lbf N/A 21500 N4840 lbf N/A STEEL N/A
2MMC304WICRSUL N/A Single N/A 20 mm N/A 52 mm2.0472 in N/A 15 mm0.5906 in N/A 15 mm0.5906 in N/A 15 º N/A 8900 N2000 lbf N/A 21500 N4840 lbf N/A Ceramic N/A
3MM304WICRSUL N/A Single N/A 20 mm N/A 52 mm2.0472 in N/A 15 mm0.5906 in N/A 15 mm0.5906 in N/A 25 º N/A 9650 N2160 lbf N/A 20900 N4700 lbf N/A STEEL N/A
3MMC304WICRSUL N/A Single N/A 20 mm N/A 52 mm2.0472 in N/A 15 mm0.5906 in N/A 15 mm0.5906 in N/A 25 º N/A 8590 N1930 lbf N/A 20900 N4700 lbf N/A Ceramic N/A
2MM304WICRDUL N/A Duplex N/A 20 mm N/A 52 mm2.0472 in N/A 15 mm0.5906 in N/A 30 mm1.1812 in N/A 15 º N/A 10000 N2200 lbf N/A 21500 N4840 lbf N/A STEEL N/A
2MMC304WICRDUL N/A Duplex N/A 20 mm N/A 52 mm2.0472 in N/A 15 mm0.5906 in N/A 30 mm1.1812 in N/A 15 º N/A 8900 N2000 lbf N/A 21500 N4840 lbf N/A Ceramic N/A
3MM304WICRDUL N/A Duplex N/A 20 mm N/A 52 mm2.0472 in N/A 15 mm0.5906 in N/A 30 mm1.1812 in N/A 25 º N/A 9650 N2160 lbf N/A 20900 N4700 lbf N/A STEEL N/A
3MMC304WICRDUL N/A Duplex N/A 20 mm N/A 52 mm2.0472 in N/A 15 mm0.5906 in N/A 30 mm1.1812 in N/A 25 º N/A 8590 N1930 lbf N/A 20900 N4700 lbf N/A Ceramic N/A
2MM304WICRTUL N/A Triplex N/A 20 mm N/A 52 mm2.0472 in N/A 15 mm0.5906 in N/A 45 mm1.7718 in N/A 15 º N/A 10000 N2200 lbf N/A 21500 N4840 lbf N/A STEEL N/A
Unit of Measure
« 66 67 68 69 70 »