Timken® angular contact ball bearings are designed for combination radial and axial loading. Single-row bearings have high thrust capacity in one direction. Some single-row bearings are specifically designed for duplex mounting in sets for maximum performance.
Precision Ball Bearings
Unit of Measure
« 76 77 78 79 80 »  

Part Number

Rows per Set

d - Bore

D - Outer Diameter

Bearing Width

Total Width

Contact Angle

C0 - Static Radial Rating (per row)

Ce - Dynamic Radial Rating (per row)

Ball Type

CAD

3MVC9105WICRTUL N/A Triplex N/A 25 mm N/A 47 mm1.8504 in N/A 12 mm0.4724 in N/A 36 mm1.4172 in N/A 25 º N/A 6320 N1410 lbf N/A 12300 N2770 lbf N/A Ceramic N/A
2MM9105WICRQUL N/A Quadruplex N/A 25 mm N/A 47 mm1.8504 in N/A 12 mm0.4724 in N/A 48 mm1.8896 in N/A 15 º N/A 7400 N1660 lbf N/A 12900 N2910 lbf N/A STEEL N/A
2MMC9105WICRQUL N/A Quadruplex N/A 25 mm N/A 47 mm1.8504 in N/A 12 mm0.4724 in N/A 48 mm1.8896 in N/A 15 º N/A 6590 N1480 lbf N/A 12900 N2910 lbf N/A Ceramic N/A
3MM9105WICRQUL N/A Quadruplex N/A 25 mm N/A 47 mm1.8504 in N/A 12 mm0.4724 in N/A 48 mm1.8896 in N/A 25 º N/A 7100 N1590 lbf N/A 12300 N2770 lbf N/A STEEL N/A
3MMC9105WICRQUL N/A Quadruplex N/A 25 mm N/A 47 mm1.8504 in N/A 12 mm0.4724 in N/A 48 mm1.8896 in N/A 25 º N/A 6320 N1410 lbf N/A 12300 N2770 lbf N/A Ceramic N/A
2MV9105WICRQUL N/A Quadruplex N/A 25 mm N/A 47 mm1.8504 in N/A 12 mm0.4724 in N/A 48 mm1.8896 in N/A 15 º N/A 7400 N1660 lbf N/A 12900 N2910 lbf N/A STEEL N/A
2MVC9105WICRQUL N/A Quadruplex N/A 25 mm N/A 47 mm1.8504 in N/A 12 mm0.4724 in N/A 48 mm1.8896 in N/A 15 º N/A 6590 N1480 lbf N/A 12900 N2910 lbf N/A Ceramic N/A
3MV9105WICRQUL N/A Quadruplex N/A 25 mm N/A 47 mm1.8504 in N/A 12 mm0.4724 in N/A 48 mm1.8896 in N/A 25 º N/A 7100 N1590 lbf N/A 12300 N2770 lbf N/A STEEL N/A
3MVC9105WICRQUL N/A Quadruplex N/A 25 mm N/A 47 mm1.8504 in N/A 12 mm0.4724 in N/A 48 mm1.8896 in N/A 25 º N/A 6320 N1410 lbf N/A 12300 N2770 lbf N/A Ceramic N/A
3MM9105WI TUH N/A Triplex N/A 25 mm N/A 47 mm1.8504 in N/A 12 mm0.4724 in N/A 36 mm1.4172 in N/A 25 º N/A 7100 N1590 lbf N/A 12300 N2770 lbf N/A STEEL N/A
3MM9105WI SUL N/A Single N/A 25 mm N/A 47 mm1.8504 in N/A 12 mm0.4724 in N/A 12 mm0.4724 in N/A 25 º N/A 7100 N1590 lbf N/A 12300 N2770 lbf N/A STEEL N/A
3MM9105WI DUH N/A Duplex N/A 25 mm N/A 47 mm1.8504 in N/A 12 mm0.4724 in N/A 24 mm0.9448 in N/A 25 º N/A 7100 N1590 lbf N/A 12300 N2770 lbf N/A STEEL N/A
2MM9105WI QULFS934 N/A Quadruplex N/A 25 mm N/A 47 mm1.8504 in N/A 12 mm0.4724 in N/A 48 mm1.8896 in N/A 15 º N/A 7400 N1660 lbf N/A 12900 N2910 lbf N/A STEEL N/A
2MM9105WI DUM N/A Duplex N/A 25 mm N/A 47 mm1.8504 in N/A 12 mm0.4724 in N/A 24 mm0.9448 in N/A 15 º N/A 7400 N1660 lbf N/A 12900 N2910 lbf N/A STEEL N/A
2MM9105WI DULFS637 N/A Duplex N/A 25 mm N/A 47 mm1.8504 in N/A 12 mm0.4724 in N/A 24 mm0.9448 in N/A 15 º N/A 7400 N1660 lbf N/A 12900 N2910 lbf N/A STEEL N/A
2MM205WICRSUH N/A Single N/A 25 mm N/A 52 mm2.0472 in N/A 15 mm0.5906 in N/A 15 mm0.5906 in N/A 15 º N/A 10200 N2320 lbf N/A 18400 N4130 lbf N/A STEEL N/A
2MMC205WICRSUH N/A Single N/A 25 mm N/A 52 mm2.0472 in N/A 15 mm0.5906 in N/A 15 mm0.5906 in N/A 15 º N/A 9110 N2050 lbf N/A 18400 N4130 lbf N/A Ceramic N/A
3MMC205WICRSUH N/A Single N/A 25 mm N/A 52 mm2.0472 in N/A 15 mm0.5906 in N/A 15 mm0.5906 in N/A 25 º N/A 8690 N1950 lbf N/A 17600 N3950 lbf N/A Ceramic N/A
3MM205WICRSUH N/A Single N/A 25 mm N/A 52 mm2.0472 in N/A 15 mm0.5906 in N/A 15 mm0.5906 in N/A 25 º N/A 9800 N2200 lbf N/A 17600 N3950 lbf N/A STEEL N/A
2MV205WICRSUH N/A Single N/A 25 mm N/A 52 mm2.0472 in N/A 15 mm0.5906 in N/A 15 mm0.5906 in N/A 15 º N/A 10200 N2300 lbf N/A 18400 N4130 lbf N/A STEEL N/A
3MV205WICRSUH N/A Single N/A 25 mm N/A 52 mm2.0472 in N/A 15 mm0.5906 in N/A 15 mm0.5906 in N/A 25 º N/A 9800 N2200 lbf N/A 17600 N3950 lbf N/A STEEL N/A
2MVC205WICRSUH N/A Single N/A 25 mm N/A 52 mm2.0472 in N/A 15 mm0.5906 in N/A 15 mm0.5906 in N/A 15 º N/A 9110 N2050 lbf N/A 18400 N4130 lbf N/A Ceramic N/A
3MVC205WICRSUH N/A Single N/A 25 mm N/A 52 mm2.0472 in N/A 15 mm0.5906 in N/A 15 mm0.5906 in N/A 25 º N/A 8690 N1950 lbf N/A 17600 N3950 lbf N/A Ceramic N/A
2MM205WICRDUH N/A Duplex N/A 25 mm N/A 52 mm2.0472 in N/A 15 mm0.5906 in N/A 30 mm1.1812 in N/A 15 º N/A 10200 N2320 lbf N/A 18400 N4130 lbf N/A STEEL N/A
2MMC205WICRDUH N/A Duplex N/A 25 mm N/A 52 mm2.0472 in N/A 15 mm0.5906 in N/A 30 mm1.1812 in N/A 15 º N/A 9110 N2050 lbf N/A 18400 N4130 lbf N/A Ceramic N/A
Unit of Measure
« 76 77 78 79 80 »