Timken® angular contact ball bearings are designed for combination radial and axial loading. Single-row bearings have high thrust capacity in one direction. Some single-row bearings are specifically designed for duplex mounting in sets for maximum performance.
Part Number |
Rows per Set |
d - Bore |
D - Outer Diameter |
Bearing Width |
Total Width |
Contact Angle |
C0 - Static Radial Rating (per row) |
Ce - Dynamic Radial Rating (per row) |
Ball Type |
CAD |
|---|---|---|---|---|---|---|---|---|---|---|
| 3MM205WICRSUM | N/A Single | N/A 25 mm | N/A 52 mm2.0472 in | N/A 15 mm0.5906 in | N/A 15 mm0.5906 in | N/A 25 º | N/A 9800 N2200 lbf | N/A 17600 N3950 lbf | N/A STEEL |
N/A
|
| 2MV205WICRSUM | N/A Single | N/A 25 mm | N/A 52 mm2.0472 in | N/A 15 mm0.5906 in | N/A 15 mm0.5906 in | N/A 15 º | N/A 10200 N2300 lbf | N/A 18400 N4130 lbf | N/A STEEL |
N/A
|
| 3MV205WICRSUM | N/A Single | N/A 25 mm | N/A 52 mm2.0472 in | N/A 15 mm0.5906 in | N/A 15 mm0.5906 in | N/A 25 º | N/A 9800 N2200 lbf | N/A 17600 N3950 lbf | N/A STEEL |
N/A
|
| 2MVC205WICRSUM | N/A Single | N/A 25 mm | N/A 52 mm2.0472 in | N/A 15 mm0.5906 in | N/A 15 mm0.5906 in | N/A 15 º | N/A 9110 N2050 lbf | N/A 18400 N4130 lbf | N/A Ceramic |
N/A
|
| 3MVC205WICRSUM | N/A Single | N/A 25 mm | N/A 52 mm2.0472 in | N/A 15 mm0.5906 in | N/A 15 mm0.5906 in | N/A 25 º | N/A 8690 N1950 lbf | N/A 17600 N3950 lbf | N/A Ceramic |
N/A
|
| 2MM205WICRDUM | N/A Duplex | N/A 25 mm | N/A 52 mm2.0472 in | N/A 15 mm0.5906 in | N/A 30 mm1.1812 in | N/A 15 º | N/A 10200 N2320 lbf | N/A 18400 N4130 lbf | N/A STEEL |
N/A
|
| 2MMC205WICRDUM | N/A Duplex | N/A 25 mm | N/A 52 mm2.0472 in | N/A 15 mm0.5906 in | N/A 30 mm1.1812 in | N/A 15 º | N/A 9110 N2050 lbf | N/A 18400 N4130 lbf | N/A Ceramic |
N/A
|
| 3MMC205WICRDUM | N/A Duplex | N/A 25 mm | N/A 52 mm2.0472 in | N/A 15 mm0.5906 in | N/A 30 mm1.1812 in | N/A 25 º | N/A 8690 N1950 lbf | N/A 17600 N3950 lbf | N/A Ceramic |
N/A
|
| 3MM205WICRDUM | N/A Duplex | N/A 25 mm | N/A 52 mm2.0472 in | N/A 15 mm0.5906 in | N/A 30 mm1.1812 in | N/A 25 º | N/A 9800 N2200 lbf | N/A 17600 N3950 lbf | N/A STEEL |
N/A
|
| 2MV205WICRDUM | N/A Duplex | N/A 25 mm | N/A 52 mm2.0472 in | N/A 15 mm0.5906 in | N/A 30 mm1.1812 in | N/A 15 º | N/A 10200 N2300 lbf | N/A 18400 N4130 lbf | N/A STEEL |
N/A
|
| 3MV205WICRDUM | N/A Duplex | N/A 25 mm | N/A 52 mm2.0472 in | N/A 15 mm0.5906 in | N/A 30 mm1.1812 in | N/A 25 º | N/A 9800 N2200 lbf | N/A 17600 N3950 lbf | N/A STEEL |
N/A
|
| 2MVC205WICRDUM | N/A Duplex | N/A 25 mm | N/A 52 mm2.0472 in | N/A 15 mm0.5906 in | N/A 30 mm1.1812 in | N/A 15 º | N/A 9110 N2050 lbf | N/A 18400 N4130 lbf | N/A Ceramic |
N/A
|
| 3MVC205WICRDUM | N/A Duplex | N/A 25 mm | N/A 52 mm2.0472 in | N/A 15 mm0.5906 in | N/A 30 mm1.1812 in | N/A 25 º | N/A 8690 N1950 lbf | N/A 17600 N3950 lbf | N/A Ceramic |
N/A
|
| 2MM205WICRTUM | N/A Triplex | N/A 25 mm | N/A 52 mm2.0472 in | N/A 15 mm0.5906 in | N/A 45 mm1.7718 in | N/A 15 º | N/A 10200 N2320 lbf | N/A 18400 N4130 lbf | N/A STEEL |
N/A
|
| 2MMC205WICRTUM | N/A Triplex | N/A 25 mm | N/A 52 mm2.0472 in | N/A 15 mm0.5906 in | N/A 45 mm1.7718 in | N/A 15 º | N/A 9110 N2050 lbf | N/A 18400 N4130 lbf | N/A Ceramic |
N/A
|
| 3MMC205WICRTUM | N/A Triplex | N/A 25 mm | N/A 52 mm2.0472 in | N/A 15 mm0.5906 in | N/A 45 mm1.7718 in | N/A 25 º | N/A 8690 N1950 lbf | N/A 17600 N3950 lbf | N/A Ceramic |
N/A
|
| 3MM205WICRTUM | N/A Triplex | N/A 25 mm | N/A 52 mm2.0472 in | N/A 15 mm0.5906 in | N/A 45 mm1.7718 in | N/A 25 º | N/A 9800 N2200 lbf | N/A 17600 N3950 lbf | N/A STEEL |
N/A
|
| 2MV205WICRTUM | N/A Triplex | N/A 25 mm | N/A 52 mm2.0472 in | N/A 15 mm0.5906 in | N/A 45 mm1.7718 in | N/A 15 º | N/A 10200 N2300 lbf | N/A 18400 N4130 lbf | N/A STEEL |
N/A
|
| 3MV205WICRTUM | N/A Triplex | N/A 25 mm | N/A 52 mm2.0472 in | N/A 15 mm0.5906 in | N/A 45 mm1.7718 in | N/A 25 º | N/A 9800 N2200 lbf | N/A 17600 N3950 lbf | N/A STEEL |
N/A
|
| 2MVC205WICRTUM | N/A Triplex | N/A 25 mm | N/A 52 mm2.0472 in | N/A 15 mm0.5906 in | N/A 45 mm1.7718 in | N/A 15 º | N/A 9110 N2050 lbf | N/A 18400 N4130 lbf | N/A Ceramic |
N/A
|
| 3MVC205WICRTUM | N/A Triplex | N/A 25 mm | N/A 52 mm2.0472 in | N/A 15 mm0.5906 in | N/A 45 mm1.7718 in | N/A 25 º | N/A 8690 N1950 lbf | N/A 17600 N3950 lbf | N/A Ceramic |
N/A
|
| 2MM205WICRQUM | N/A Quadruplex | N/A 25 mm | N/A 52 mm2.0472 in | N/A 15 mm0.5906 in | N/A 60 mm2.3624 in | N/A 15 º | N/A 10200 N2320 lbf | N/A 18400 N4130 lbf | N/A STEEL |
N/A
|
| 2MMC205WICRQUM | N/A Quadruplex | N/A 25 mm | N/A 52 mm2.0472 in | N/A 15 mm0.5906 in | N/A 60 mm2.3624 in | N/A 15 º | N/A 9110 N2050 lbf | N/A 18400 N4130 lbf | N/A Ceramic |
N/A
|
| 3MMC205WICRQUM | N/A Quadruplex | N/A 25 mm | N/A 52 mm2.0472 in | N/A 15 mm0.5906 in | N/A 60 mm2.3624 in | N/A 25 º | N/A 8690 N1950 lbf | N/A 17600 N3950 lbf | N/A Ceramic |
N/A
|
| 3MM205WICRQUM | N/A Quadruplex | N/A 25 mm | N/A 52 mm2.0472 in | N/A 15 mm0.5906 in | N/A 60 mm2.3624 in | N/A 25 º | N/A 9800 N2200 lbf | N/A 17600 N3950 lbf | N/A STEEL |
N/A
|